Topology | Flyback Converter |
Input voltage | 12 V |
Switching frequency | 1000 kHz |
Output 1 | 3.3 V / 0.5 A |
The LT®3574 is a monolithic switching regulator specifically designed for the isolated flyback topology. No third winding or opto-isolator is required for regulation. The part senses the isolated output voltage directly from theprimary side flyback waveform. A 0.65A, 60V NPN power switch is integrated along with all control logic into a 16‑lead MSOP package.The LT3574 operates with input supply voltages from 3V to 40V, and can deliver output power up to 3W with no external power switch. The LT3574 utilizes boundary mode operation to provide a small magnetic solution withimproved load regulation.The output voltage is easily set with two external resistors and the transformer turns ratio. Off-the-shelf transformers are available for many applications.
Order Code | Datasheet | Simulation | Downloads | Product series | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | L (µH) | n | ISAT (A) | LS (µH) | VT (V (AC)) | Size | IC Reference | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
750311304 | SPEC | 7 files | WE-FB Flyback Transformer suitable for LT3573/ LT3574/ LT3575/ LT3748 | 36 V (DC) | 5 | 3 | 10 | 50 | 4:1:1.5 | 2.4 | 1.5 | 1500 | EP10 | LT3574 & LT3575 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | L (µH) | n | ISAT (A) | LS (µH) | VT (V (AC)) | Size | IC Reference | Samples |
---|