IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT3573

Isolated Flyback Converter without an Opto-Coupler

Overview

TopologyFlyback Converter
Input voltage12 V
Switching frequency1000 kHz
Output 112 V / 0.3 A
IC revisionD

Description

The LT®3573 is a monolithic switching regulator specifically designed for the isolated flyback topology. No third winding or opto-isolator is required for regulation. The part senses the isolated output voltage directly from the primary-side flyback waveform. A 1.25A, 60V NPN power switch is integrated along with all control logic into a 16‑lead MSOP package.The LT3573 operates with input supply voltages from 3V to 40V, and can deliver output power up to 7W with no external power devices.The LT3573 utilizes boundary mode operation to provide a small magnetic solution with improved load regulation.

Features

  • 3V to 40V Input Voltage Range
  • 1.25A, 60V Integrated NPN Power Switch
  • Boundary Mode Operation
  • No Transformer Third Winding or
  • Opto-Isolator Required for Regulation
  • Improved Primary-Side Winding Feedback
  • Load Regulation
  • VOUT Set with Two External Resistors
  • BIAS Pin for Internal Bias Supply and Power
  • NPN Driver
  • Programmable Soft-Start
  • Programmable Power Switch Current Limit
  • Thermally Enhanced 16-Lead MSOPREMARKS:-REFERTable 5.Predesigned Transformers-tYpical specification,unless otherwise noted.page no 11

Typical applications

  • Industrial, Automotive and Medical Isolated
  • Industrial, Automotive and Medical Isolated

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Vaux(V)
L(µH)
n
ISAT(A)
LS(µH)
VT(V (AC))
Size
IC Reference
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FB Flyback Transformer suitable for LT3573/ LT3574/ LT3575/ LT3748, 18 - 30 V (DC), 12 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 18 - 30 V (DC)
Output Voltage 112 V
Output Current 10.8 A
Auxiliary Voltage6 V
Inductance25 µH
Turns Ratio1:1:0.5 
Saturation Current2.8 A
Leakage Inductance0.5 µH
Insulation Test Voltage1500 V (AC)
SizeEP10 
IC ReferenceLT3573 & LT3575 
Check availability