IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT3512

Monolithic High Voltage Isolated Flyback Converter

Overview

TopologyFlyback Converter
Input voltage10-20 V
Switching frequency40-650 kHz
Output 170 V / 0.01 A
IC revisionB

Description

The LT3512 is a high voltage monolithic switching regulator specifically designed for the isolated flyback topology. No third winding or opto-isolator is required for regulation as the part senses output voltage directly from the primary-side flyback waveform. The device integrates a 420mA, 150V power switch, high voltage circuitry, and control into a high voltage 16-lead MSOP package with four leads removed.

The LT3512 operates from an input voltage range of 4.5V to 100V and delivers up to 4.5W of isolated output power. Two external resistors and the transformer turns ratio easily set the output voltage. Off-the-shelf transformers are available for several applications. The high level of integration and the use of boundary mode operation results in a simple, clean, tightly regulated application solution to the traditionally tough problem of isolated power delivery.

Features

  • 4.5V to 100V Input Voltage Range
  • Internal 420mA, 150V Power Switch
  • Boundary Mode Operation
  • No Transformer Third Winding or
  • Opto-Isolator Required for Regulation
  • Improved Primary-Side Winding Feedback Load Regulation
  • VOUT Set with Two External Resistors
  • BIAS Pin for Internal Bias Supply and Power Switch Driver
  • No External Start-Up Resistor
  • 16-Lead MSOP Package

Remarks:

  • Refer page num 10 for more transformers.

Typical applications

  • Automotive Power Supplies
  • Isolated Telecom Power Supplies
  • Isolated Auxiliary/Housekeeping Power Supplies
  • Isolated Industrial Power Supplies
  • Medical Power Supplies

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
VOut2(V)
IOut2(A)
L(µH)
n
ISAT(A)
LS(µH)
VT(V (AC))
Size
IC Reference
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FB Flyback Transformer suitable for LT3573/ LT3574/ LT3575/ LT3748, 8 - 15 V (DC), 150 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 8 - 15 V (DC)
Output Voltage 1150 V
Output Current 10.001 A
Output Voltage 2-150 V
Output Current 20.001 A
Inductance80 µH
Turns Ratio1:5:5 
Saturation Current1 A
Leakage Inductance2 µH
Insulation Test Voltage1500 V (AC)
SizeEP7 
IC ReferenceLT3748 
–Check availability