IC manufacturers Analog Devices

IC manufacturers (103)

Analog Devices LT3081

1.5A Single Resistor Rugged Linear Regulator with Monitors

Overview

TopologyBuck Converter
Input voltage10-40 V
Output 124 V / 3 A
IC revisionC

Description

The LT®3081 is a 1.5A low dropout linear regulator designed for rugged industrial applications. Key features of the IC are the extended safe operating area (SOA), output current monitor, temperature monitor and programmable current limit. The LT3081 can be paralleled for higher output current or heat spreading. The device withstands reverse input and reverse output-to-input voltages without reverse current flow.

The LT3081’s precision 50μA reference current source allows a single resistor to program output voltage to any level between zero and 34.5V. The current reference architecture makes load regulation independent of output voltage. The LT3081 is stable with or without input and output capacitors.

The output current monitor (IOUT/5000) and die junction temperature output (1μA/°C) provide system monitoring and debug capability. In addition, a single resistor programs current limit.

Internal protection circuitry includes reverse-battery and reverse-current protection, current limiting and thermal limiting. The LT3081 is offered in the 16-lead TSSOP (with exposed pad for improved thermal performance), 7-lead TO-220, 7-lead DD-Pak, and an 12-lead 4mm × 4mm DFN.

Features

  • Extended Safe Operating Area
  • Maximum Output Current: 1.5A
  • Stable with or without Input/Output Capacitors
  • Wide Input Voltage Range: 1.2V to 36V
  • Single Resistor Sets Output Voltage
  • Output Current Monitor: IMON = IOUT/5000
  • Junction Temperature Monitor: 1μA/°C
  • Output Adjustable to 0V
  • 50μA SET Pin Current: 1% Initial Accuracy
  • Output Voltage Noise: 27μVRMS
  • Parallel Multiple Devices for Higher Current or Heat Spreading
  • Programmable Current Limit
  • Reverse-Battery and Reverse-Current Protection
  • <1mV Load Regulation Typical Independent of VOUT
  • <0.001%/V Line Regulation Typical
  • Available in Thermally-Enhanced 12-Lead 4mm × 4mm DFN and 16-Lead TSSOP, 7-Lead DD-Pak and 7-Lead TO-220

Remarks:

Note: Inductors are used at the input side of IC along with other IC

Typical applications

  • All Surface Mount Power Supply
  • Rugged Industrial Power Supply
  • Low Output Voltage Supply
  • Intrinsic Safety Applications
  • Post Regulator for Switching Supplies

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
SPECWE-HCI SMT Flat Wire High Current Inductor, 5.5 µH, 12 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance5.5 µH
Performance Rated Current12 A
Saturation Current @ 10%4.5 A
Saturation Current @ 30%12 A
DC Resistance10.3 mΩ
Self Resonant Frequency30 MHz
MaterialSuperflux 
Packaging Unit700 
Check availability