| Topology | Push-Pull Converter symmetrical isolated |
| Input voltage | 12 V |
| Output 1 | 5 V / 0.7 A |
| Output 2 | -5 V / 0.7 A |
DC230 demonstrates the LT1533CS in a bipolar-output DC/DC converter. Four versions of thedemo board are available, covering the most common output requirements. For example, versionA generates +12V and –12V from a 5V input with a total output power of 1.8W.
Remark: Schematic pdf and BOM pdf's are added with EVM board.
| Order Code | Datasheet | Downloads | Status | Product series | Samples |
|---|---|---|---|---|---|
| 750030812 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | Push-Pull Transformer | |
| 750030945 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | Inductor |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Product series | Samples |
|---|