IC manufacturers Ablic

IC manufacturers (103)

Ablic S-85M0A

5.6 V Input, 50 mA, Low EMI, Synchronous Step-down Switching Regulator with 260 nA Quiescent Current S-85M0A Series (WLP product)

Overview

TopologyBuck Converter
Input voltage2.2-4.2 V
Output 12.5 V / 0.05 A
Output 23.9 V / 0.05 A

Description

The S-85M0A Series introduces own distinctive low power consumption control and COT (Constant On-Time) control,features ultra low current consumption (260 nA quiescent current) and fast transient response, operates at PFM control.The S-85M0A Series realizes high efficiency in a wide range of load current consumption and provides strong support for extended period operation of mobile devices and wearable devices which are equipped with compact batteries.In addition, WLP-6L package suitable for high-density mounting is adopted, it contributes to miniaturization of electronic equipment. By using external parts recommended in this datasheet, the occupancy area can be reduced to 1.6 mm × 2.7 mm = 4.3 mm2.Since the S-85M0A Series suppressing EMI emission minimally, allows for high efficiency, it is adequate for applications such as wireless communication, GPS and other noise-affected devices.

Features

  • Ultra low current consumption: 260 nA quiescent current
  • Efficiency (when under 100 μA load): 90.5%
  • Fast transient response: COT control
  • Input voltage: 2.2 V to 5.6 V
  • Output voltage: 0.7 V to 2.5 V, in 0.05 V step 2.6 V to 3.9 V, in 0.1 V step
  • Output voltage accuracy: ±1.5% (1.0 V ≤ VOUT ≤ 3.9 V)±15 mV (0.7 V ≤ VOUT < 1.0 V)
  • High side power MOS FET on-resistance: 360 mΩ
  • Low side power MOS FET on-resistance: 250 mΩ
  • Soft-start function: 1 ms typ.
  • Under voltage lockout function (UVLO): 1.8 V typ.(detection voltage)
  • Thermal shutdown function: 135°C typ. (detection temperature)
  • Overcurrent protection function: 300 mA (at L = 2.2 μH)
  • Automatic recovery type short-circuit protection function: Hiccup control
  • Discharge shunt function: Unavailable (S-85M0A Series B type) Available (S-85M0A Series C type)
  • Input and output capacitors: Ceramic capacitor compatible
  • Operation temperature range: Ta = −40°C to +85°C
  • Lead-free, halogen-free

Typical applications

  • Wearable device / Portable game device
  • Bluetooth device
  • GPS device
  • Smart meter
  • Wireless sensor network device
  • Healthcare equipment

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
Samples
WE-MAPI SMT Power Inductor, 2.2 µH, 1.25 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current1.25 A
Saturation Current @ 30%3.25 A
DC Resistance337 mΩ
Self Resonant Frequency70 MHz
Operating Voltage80 V
MountSMT