IC manufacturers Ablic

IC manufacturers (103)

Ablic S-8581AA

36V Input, 600 mA Synchronous Step-Down Switching Regulator

Overview

TopologyBuck Converter
Input voltage4-36 V
Output 112 V / 0.6 A
IC revision2.0

Description

The S-8580/8581 Series is a step-down switching regulator developed using high withstand voltage CMOS process technologies. This IC has high maximum operation voltage of 36 V and maintains high-accuracy FB pin voltage at ±1.5%.As suitable packages for high-density mounting, such as small-sized HSNT-6(2025), are adopted, this IC contributes to miniaturization of electronic equipment.PWM control (S-8580 Series) or PWM / PFM switching control (S-8581 Series) can be selected as an option.Since the S-8581 Series, which features PWM / PFM switching control, operates with PWM control under heavy load and automatically switches to PFM control under light load, it achieves high-efficiency operation in accordance with the device's status.Furthermore, our distinctive PWM / PFM switching control technology suppresses the ripple voltage to be generated in VOUT while PFM control is in operation.Since the S-8580/8581 Series has the built-in synchronous circuit, it achieves high efficiency easier compared with conventional step-down switching regulators.In addition, it has the built-in overcurrent protection circuit which protects the IC and coils from excessive load current as well as a thermal shutdown circuit which prevents damage from heat generation.

Features

  • Input voltage: 4.0 V to 36.0 V
  • Output voltage (externally set): 2.5 V to 12.0 V
  • Output current: 600 mA
  • FB pin voltage accuracy: ±1.5%
  • Efficiency: 91%
  • Oscillation frequency: 2.2 MHz typ.
  • Overcurrent protection function: 1.2 A typ. (pulse-by-pulse method)
  • Thermal shutdown function: 170°C typ. (detection temperature)
  • Short-circuit protection function: Hiccup control, Latch control
  • 100% duty cycle operation:
  • Soft-start function: 5.8 ms typ.
  • Under voltage lockout function (UVLO): 3.35 V typ. (detection voltage)
  • Input and output capacitors: Ceramic capacitor compatible
  • Operation temperature range: Ta = −40°C to +85°C
  • Lead-free (Sn 100%), halogen-free

Typical applications

  • Constant-voltage power supply for industrial equipment or home electric appliance

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
VOP(V)
Mount
Samples
WE-LQS SMT Power Inductor, 3.3 µH, 1.5 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance3.3 µH
Rated Current1.5 A
Saturation Current1.5 A
DC Resistance70 mΩ
Self Resonant Frequency72 MHz
Operating Voltage120 V
MountSMT 
WE-MAPI SMT Power Inductor, 4.7 µH, 1.5 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current1.5 A
Saturation Current2.8 A
Self Resonant Frequency30 MHz
Performance Rated Current2.4 A
Saturation Current @ 30%3.7 A
DC Resistance141 mΩ
Operating Voltage80 V
MountSMT