SLIM.hdi & ADVANCED.hdi Stackups in IPC-2581B Format

Download our SLIM.hdi & ADVANCED.hdi standard stackups in IPC-2581B format here

SLIM.hdi stackups in IPC-2581 B format

 

Layers  Total thickness Anylayer Microvia
4 0,29 mm

HDI4_1-(2b)-1_0,30_25

6 0,40 mm HDI6_2-(2b)-2_0,41_25
8 0,51 mm

HDI8_3-(2b)-3_0,52_25

  • Here you can find all SLIM.hdi stackups in IPC-2581B format for download as a zip-file.

ADVANCED.hdi stackups in IPC-2581 B format

Layers Total thickness Anylayer Microvia
4 0,25 mm HDI4_1-(2b)-1_025_25
6 0,36 mm HDI6_2-(2b)-2_036_25
8 0,47 mm HDI8_3-(2b)-3_047_25
10 0,58 mm

HDI10_4-(2b)-4_058_25

  • Here you can find all ADVANCED.hdi substrates stackups in IPC-2581B format for download as a zip-file.

Can't find the stackup you need?

We're happy to help you with your specific builds and applications. Contact our SLIM.hdi solution experts by email now!