SLIM.hdi & ADVANCED.hdi Stackups as PDF

Download our SLIM.hdi & ADVANCED.hdi standard stackups as a PDF here

SLIM.hdi stackups as PDF

Layers Total thickness Anylayer Microvia
4 0,29 mm HDI4_1-(2b)-1_0,30_25
6 0,40 mm HDI6_2-(2b)-2_0,41_25
8 0,51 mm HDI8_3-(2b)-3_0,52_25
  • Here you can find all SLIM.hdi PDF stackups for download as a zip-file.

ADVANCED.hdi stackups as PDF

Layers Total thickness Anylayer Microvia
4 0,25 mm HDI4_1-(2b)-1_025_25
6 0,36 mm HDI6_2-(2b)-2_036_25
8 0,47 mm HDI8_3-(2b)-3_047_25
10 0,58 mm HDI10_4-(2b)-4_058_25

Here you can find all ADVANCED.hdi substrates stackups as PDF for download as a zip-file.

Can't find the stackups you are looking for?

We would be happy to support you with your specific stackups and applications. Contact our SLIM.hdi experts right away!