Fuse box with 6 MIDI fuses in standard housing
The REDline Power Box 6F is a primary fuse box designed for power distribution in vehicles. It can be placed first in line after the battery, as well as in a more remote location within the vehicle.
Profit from the following benefits:

| Operating Temperature | -40 °C to +85 °C |
|---|---|
| IP Protection Class | IP66 / 69K |
| Dimensions | Box: 170 x 112 x 48 mm |
| Material | PBT GF20 V0 |
| Mounting Point Type | Up to 4 power connections
|
|---|---|
| Total Current | Up to 250 A continuous |
| Output Wire Size | 6 x M5 cable lug (up to 25 mm²) for 32 V version |
| Input wire size | 1 x M8 cable lug (up to 50 mm²) for 32 V and 70 V versions |
| Equipped for 12 V or 24 V applications | ICS-104010* |
| Equipped for 48 V applications | ICS-104011* |
| Housing and sealing without fuses | ICS-104012** |
| Housing without fuses and sealings | ICS-104966 |
* Equipped with 40 A fuses and 4 − 16 mm² cable entry seals
** Equipped with 4 − 16 mm² cable entry seals
Your REDline Power Box 6F
Tell us your requirements and receive a proposal including a placement suggestion within the shortest possible time.