Würth Elektronik extends its REDCUBE series with SMT WP-SMRA with screw threads
Waldenburg (Germany), 28 October 2021—Würth Elektronik now offers new WP-SMRA Surface mount solderable wire-to-board and board-to-board connections for 90° assembly on front panels, housings, PCBs or cable connections. WP-SMRAs are high-current contacts mainly intended for automated assembly within the REDCUBE series. The version with M2 screw thread is aimed towards a special application: Combined with Würth Elektronik's type-C USB jacks, it accepts the screw-lock USB connectors used and valued for their more reliable connection in many industrial applications.
Connectors reliably secured with screws against inadvertent disconnection are making a comeback in industrial applications with the USB type-C connector. The M2 version of the WP-SMRA SMT-mountable connector from Würth Elektronik offers developers an easy-to-implement solution along with a reference design.
WP-SMRA is now available from stock without a minimum order quantity. Würth Elektronik provides developers free samples on request.
Available images
The following images can be downloaded from the Internet in printable quality: https://kk.htcm.de/press-releases/wuerth/