| 0 Ω, +0.05Ω/-0Ω, 62.5 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0 Ω | Resistance+0.05Ω/-0Ω | Rated Power62.5 mW | – | – | Rated Current1 A | Length1 mm | Width0.5 mm | Height0.35 mm | | | |
| 0 Ω, +0.05Ω/-0Ω, 330 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0 Ω | Resistance+0.05Ω/-0Ω | Rated Power330 mW | – | – | Rated Current2.5 A | Length3.1 mm | Width2.6 mm | Height0.55 mm | | Design Kit – | |
| 0 Ω, +0.05Ω/-0Ω, 100 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0 Ω | Resistance+0.05Ω/-0Ω | Rated Power100 mW | – | – | Rated Current1 A | Length1.6 mm | Width0.8 mm | Height0.45 mm | | | |
| 0 Ω, +0.05Ω/-0Ω, 125 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0 Ω | Resistance+0.05Ω/-0Ω | Rated Power125 mW | – | – | Rated Current1.5 A | Length2 mm | Width1.25 mm | Height0.5 mm | | | |
| 0 Ω, +0.05Ω/-0Ω, 250 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0 Ω | Resistance+0.05Ω/-0Ω | Rated Power250 mW | – | – | Rated Current2 A | Length3.1 mm | Width1.6 mm | Height0.6 mm | | | |
| 2 mΩ, ±1%, 2000 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance2 mΩ | Resistance±1% | Rated Power2000 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Rated Current31.62 A | Length6.3 mm | Width3.1 mm | Height0.58 mm | | Design Kit – | |
| 2 mΩ, ±5%, 2000 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance2 mΩ | Resistance±5% | Rated Power2000 mW | Temperature Coefficient of Resistance (min.)100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Rated Current31.62 A | Length6.3 mm | Width3.1 mm | Height0.58 mm | | | |
| 5 mΩ, ±1%, 330 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance5 mΩ | Resistance±1% | Rated Power330 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Rated Current8.12 A | Length1.6 mm | Width0.8 mm | Height0.35 mm | | Design Kit – | |
| 5 mΩ, ±1%, 500 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance5 mΩ | Resistance±1% | Rated Power500 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Rated Current10 A | Length2 mm | Width1.25 mm | Height0.35 mm | | Design Kit – | |
| 5 mΩ, ±1%, 2000 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance5 mΩ | Resistance±1% | Rated Power2000 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Rated Current20 A | Length6.3 mm | Width3.1 mm | Height0.51 mm | | Design Kit – | |
| 7 mΩ, ±1%, 1000 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance7 mΩ | Resistance±1% | Rated Power1000 mW | Temperature Coefficient of Resistance (min.)100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Rated Current12 A | Length6.3 mm | Width3.1 mm | Height0.35 mm | | | |
| 10 mΩ, ±1%, 330 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance10 mΩ | Resistance±1% | Rated Power330 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Rated Current5.74 A | Length1.6 mm | Width0.8 mm | Height0.3 mm | | Design Kit – | |
| 10 mΩ, ±1%, 500 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance10 mΩ | Resistance±1% | Rated Power500 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Rated Current7.07 A | Length2 mm | Width1.25 mm | Height0.22 mm | | | |
| 10 mΩ, ±1%, 2000 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance10 mΩ | Resistance±1% | Rated Power2000 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Rated Current14.14 A | Length6.3 mm | Width3.1 mm | Height0.35 mm | | Design Kit – | |
| 10 mΩ, ±1%, 1000 mW | | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Resistance10 mΩ | Resistance±1% | Rated Power1000 mW | Temperature Coefficient of Resistance (min.)-70 ppm/ °C | Temperature Coefficient of Resistance (max.)70 ppm/ °C | Rated Current10 A | Length3.2 mm | Width1.6 mm | Height0.28 mm | | Design Kit – | |
| 0.05 Ω, ±1%, 500 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.05 Ω | Resistance±1% | Rated Power500 mW | – | Temperature Coefficient of Resistance (max.)250 ppm/ °C | Rated Current3.16 A | Length3.1 mm | Width1.6 mm | Height0.6 mm | | Design Kit – | |
| 0.1 Ω, ±1%, 250 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.1 Ω | Resistance±1% | Rated Power250 mW | – | Temperature Coefficient of Resistance (max.)250 ppm/ °C | Rated Current1.58 A | Length1.6 mm | Width0.8 mm | Height0.45 mm | | | |
| 0.1 Ω, ±1%, 330 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.1 Ω | Resistance±1% | Rated Power330 mW | – | Temperature Coefficient of Resistance (max.)250 ppm/ °C | Rated Current1.81 A | Length2 mm | Width1.25 mm | Height0.6 mm | | | |
| 100 mΩ, ±1%, 1000 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance100 mΩ | Resistance±1% | Rated Power1000 mW | – | Temperature Coefficient of Resistance (max.)350 ppm/ °C | Rated Current3.2 A | Length1.6 mm | Width3.2 mm | Height0.55 mm | | | |
| 0.15 Ω, ±1%, 1000 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.15 Ω | Resistance±1% | Rated Power1000 mW | – | Temperature Coefficient of Resistance (max.)350 ppm/ °C | Rated Current2.58 A | Length2.5 mm | Width5 mm | Height0.55 mm | | Design Kit – | |
| 0.15 Ω, ±1%, 125 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.15 Ω | Resistance±1% | Rated Power125 mW | – | Temperature Coefficient of Resistance (max.)300 ppm/ °C | Rated Current0.91 A | Length1 mm | Width0.5 mm | Height0.35 mm | | | |
| 0.15 Ω, ±1%, 1000 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.15 Ω | Resistance±1% | Rated Power1000 mW | – | Temperature Coefficient of Resistance (max.)350 ppm/ °C | Rated Current2.6 A | Length1.6 mm | Width3.2 mm | Height0.55 mm | | | |
| 0.18 Ω, ±1%, 1000 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.18 Ω | Resistance±1% | Rated Power1000 mW | – | Temperature Coefficient of Resistance (max.)350 ppm/ °C | Rated Current2.4 A | Length1.6 mm | Width3.2 mm | Height0.55 mm | | | |
| 0.2 Ω, ±1%, 750 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.2 Ω | Resistance±1% | Rated Power750 mW | – | Temperature Coefficient of Resistance (max.)200 ppm/ °C | Rated Current1.93 A | Length5 mm | Width2.5 mm | Height0.6 mm | | Design Kit – | |
| 0.24 Ω, ±5%, 1000 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.24 Ω | Resistance±5% | Rated Power1000 mW | – | Temperature Coefficient of Resistance (max.)250 ppm/ °C | Rated Current2 A | Length1.6 mm | Width3.2 mm | Height0.55 mm | | | |
| 0.27 Ω, ±1%, 330 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.27 Ω | Resistance±1% | Rated Power330 mW | – | Temperature Coefficient of Resistance (max.)200 ppm/ °C | Rated Current1.1 A | Length2 mm | Width1.25 mm | Height0.6 mm | | | |
| 0.33 Ω, ±1%, 1000 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.33 Ω | Resistance±1% | Rated Power1000 mW | – | Temperature Coefficient of Resistance (max.)250 ppm/ °C | Rated Current1.7 A | Length1.6 mm | Width3.2 mm | Height0.55 mm | | | |
| 0.33 Ω, ±5%, 1000 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.33 Ω | Resistance±5% | Rated Power1000 mW | – | Temperature Coefficient of Resistance (max.)250 ppm/ °C | Rated Current1.7 A | Length1.6 mm | Width3.2 mm | Height0.55 mm | | | |
| 0.39 Ω, ±1%, 750 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.39 Ω | Resistance±1% | Rated Power750 mW | – | Temperature Coefficient of Resistance (max.)200 ppm/ °C | Rated Current1.38 A | Length5 mm | Width2.5 mm | Height0.6 mm | | Design Kit – | |
| 0.47 Ω, ±1%, 1000 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.47 Ω | Resistance±1% | Rated Power1000 mW | – | Temperature Coefficient of Resistance (max.)250 ppm/ °C | Rated Current1.5 A | Length1.6 mm | Width3.2 mm | Height0.55 mm | | | |
| 0.5 Ω, ±1%, 125 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.5 Ω | Resistance±1% | Rated Power125 mW | – | Temperature Coefficient of Resistance (max.)200 ppm/ °C | Rated Current0.5 A | Length1 mm | Width0.5 mm | Height0.35 mm | | Design Kit – | |
| 0.5 Ω, ±1%, 250 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.5 Ω | Resistance±1% | Rated Power250 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Rated Current0.7 A | Length1.6 mm | Width0.8 mm | Height0.45 mm | | | |
| 0.5 Ω, ±1%, 500 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.5 Ω | Resistance±1% | Rated Power500 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Rated Current1 A | Length3.1 mm | Width1.6 mm | Height0.6 mm | | | |
| 0.5 Ω, ±1%, 1000 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.5 Ω | Resistance±1% | Rated Power1000 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Rated Current1.41 A | Length6.3 mm | Width3.2 mm | Height0.6 mm | | Design Kit – | |
| 0.5 Ω, ±1%, 1000 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.5 Ω | Resistance±1% | Rated Power1000 mW | – | Temperature Coefficient of Resistance (max.)200 ppm/ °C | Rated Current1.41 A | Length2.5 mm | Width5 mm | Height0.55 mm | | Design Kit – | |
| 0.51 Ω, ±1%, 1000 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.51 Ω | Resistance±1% | Rated Power1000 mW | – | Temperature Coefficient of Resistance (max.)200 ppm/ °C | Rated Current1.4 A | Length2.5 mm | Width5 mm | Height0.55 mm | | Design Kit – | |
| 0.51 Ω, ±1%, 1000 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.51 Ω | Resistance±1% | Rated Power1000 mW | – | Temperature Coefficient of Resistance (max.)200 ppm/ °C | Rated Current1.4 A | Length1.6 mm | Width3.2 mm | Height0.55 mm | | | |
| 0.56 Ω, ±1%, 1000 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.56 Ω | Resistance±1% | Rated Power1000 mW | – | Temperature Coefficient of Resistance (max.)200 ppm/ °C | Rated Current1.3 A | Length1.6 mm | Width3.2 mm | Height0.55 mm | | | |
| 0.6 Ω, ±1%, 1000 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.6 Ω | Resistance±1% | Rated Power1000 mW | – | Temperature Coefficient of Resistance (max.)200 ppm/ °C | Rated Current1.3 A | Length1.6 mm | Width3.2 mm | Height0.55 mm | | | |
| 0.62 Ω, ±1%, 1000 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.62 Ω | Resistance±1% | Rated Power1000 mW | – | Temperature Coefficient of Resistance (max.)200 ppm/ °C | Rated Current1.3 A | Length1.6 mm | Width3.2 mm | Height0.55 mm | | |
|
| 1 Ω, ±1%, 330 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance1 Ω | Resistance±1% | Rated Power330 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Rated Current0.57 A | Length2 mm | Width1.25 mm | Height0.6 mm | | Design Kit – | |
| 1 Ω, ±1%, 100 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance1 Ω | Resistance±1% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)400 ppm/ °C | – | Length1 mm | Width0.5 mm | Height0.35 mm | | Design Kit – | |
| 1 Ω, ±5%, 100 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance1 Ω | Resistance±5% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)400 ppm/ °C | – | Length1 mm | Width0.5 mm | Height0.35 mm | | Design Kit – | |
| 1 Ω, ±1%, 100 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance1 Ω | Resistance±1% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)400 ppm/ °C | – | Length1.6 mm | Width0.8 mm | Height0.45 mm | | Design Kit – | |
| 1 Ω, ±1%, 250 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance1 Ω | Resistance±1% | Rated Power250 mW | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)400 ppm/ °C | – | Length3.1 mm | Width1.6 mm | Height0.6 mm | | Design Kit – | |
| 1.1 Ω, ±1%, 250 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance1.1 Ω | Resistance±1% | Rated Power250 mW | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)400 ppm/ °C | – | Length3.1 mm | Width1.6 mm | Height0.6 mm | | Design Kit – | |
| 1.2 Ω, ±1%, 100 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance1.2 Ω | Resistance±1% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)400 ppm/ °C | – | Length1 mm | Width0.5 mm | Height0.35 mm | | Design Kit – | |
| 1.2 Ω, ±1%, 250 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance1.2 Ω | Resistance±1% | Rated Power250 mW | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)400 ppm/ °C | – | Length3.1 mm | Width1.6 mm | Height0.6 mm | | Design Kit – | |
| 1.8 Ω, ±1%, 250 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance1.8 Ω | Resistance±1% | Rated Power250 mW | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)400 ppm/ °C | – | Length3.1 mm | Width1.6 mm | Height0.6 mm | | Design Kit – | |
| 2 Ω, ±1%, 100 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance2 Ω | Resistance±1% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)400 ppm/ °C | – | Length1 mm | Width0.5 mm | Height0.35 mm | | Design Kit – | |
| 2 Ω, ±5%, 250 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance2 Ω | Resistance±5% | Rated Power250 mW | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)400 ppm/ °C | – | Length2 mm | Width1.25 mm | Height0.5 mm | | Design Kit – | |
| 2 Ω, ±5%, 250 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance2 Ω | Resistance±5% | Rated Power250 mW | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)400 ppm/ °C | – | Length3.1 mm | Width1.6 mm | Height0.6 mm | | Design Kit – | |
| 2.2 Ω, ±1%, 2000 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance2.2 Ω | Resistance±1% | Rated Power2000 mW | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)200 ppm/ °C | Rated Current0.9535 A | Length3.2 mm | Width6.3 mm | Height0.55 mm | | | |
| 2.2 Ω, ±1%, 330 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance2.2 Ω | Resistance±1% | Rated Power330 mW | Temperature Coefficient of Resistance (min.)100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Rated Current0.38 A | Length2 mm | Width1.25 mm | Height0.6 mm | | | |
| 2.2 Ω, ±1%, 100 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance2.2 Ω | Resistance±1% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)400 ppm/ °C | – | Length1 mm | Width0.5 mm | Height0.35 mm | | Design Kit – | |
| 2.2 Ω, ±5%, 100 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance2.2 Ω | Resistance±5% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)400 ppm/ °C | – | Length1 mm | Width0.5 mm | Height0.35 mm | | Design Kit – | |
| 2.2 Ω, ±1%, 100 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance2.2 Ω | Resistance±1% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)400 ppm/ °C | – | Length1.6 mm | Width0.8 mm | Height0.45 mm | | Design Kit – | |
| 2.2 Ω, ±1%, 250 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance2.2 Ω | Resistance±1% | Rated Power250 mW | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)400 ppm/ °C | – | Length2 mm | Width1.25 mm | Height0.5 mm | | Design Kit – | |
| 2.2 Ω, ±1%, 250 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance2.2 Ω | Resistance±1% | Rated Power250 mW | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)400 ppm/ °C | – | Length3.1 mm | Width1.6 mm | Height0.6 mm | | Design Kit – | |
| 2.21 Ω, ±1%, 100 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance2.21 Ω | Resistance±1% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)400 ppm/ °C | – | Length1.6 mm | Width0.8 mm | Height0.45 mm | | Design Kit – | |
| 3.3 Ω, ±1%, 500 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance3.3 Ω | Resistance±1% | Rated Power500 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Rated Current0.38 A | Length3.1 mm | Width1.6 mm | Height0.6 mm | | Design Kit – | |
| 3.3 Ω, ±1%, 1000 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance3.3 Ω | Resistance±1% | Rated Power1000 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Rated Current0.55 A | Length6.3 mm | Width3.2 mm | Height0.6 mm | | Design Kit – | |
| 3.3 Ω, ±1%, 100 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance3.3 Ω | Resistance±1% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)400 ppm/ °C | – | Length1 mm | Width0.5 mm | Height0.35 mm | | Design Kit – | |
| 3.3 Ω, ±5%, 100 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance3.3 Ω | Resistance±5% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)400 ppm/ °C | – | Length1 mm | Width0.5 mm | Height0.35 mm | | Design Kit – | |
| 3.3 Ω, ±5%, 250 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance3.3 Ω | Resistance±5% | Rated Power250 mW | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)400 ppm/ °C | – | Length2 mm | Width1.25 mm | Height0.5 mm | | Design Kit – | |
| 4.02 Ω, ±1%, 100 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance4.02 Ω | Resistance±1% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)400 ppm/ °C | – | Length1 mm | Width0.5 mm | Height0.35 mm | | Design Kit – | |
| 4.3 Ω, ±1%, 250 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance4.3 Ω | Resistance±1% | Rated Power250 mW | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)400 ppm/ °C | – | Length3.1 mm | Width1.6 mm | Height0.6 mm | | Design Kit – | |
| 4.7 Ω, ±5%, 100 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance4.7 Ω | Resistance±5% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)400 ppm/ °C | – | Length1.6 mm | Width0.8 mm | Height0.45 mm | | Design Kit – | |
| 4.7 Ω, ±1%, 250 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance4.7 Ω | Resistance±1% | Rated Power250 mW | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)400 ppm/ °C | – | Length3.1 mm | Width1.6 mm | Height0.6 mm | | Design Kit – | |
| 4.7 Ω, ±1%, 125 mW | | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Resistance4.7 Ω | Resistance±1% | Rated Power125 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Rated Current0.16 A | Length1 mm | Width0.5 mm | Height0.35 mm | | Design Kit – | |
| 4.99 Ω, ±1%, 100 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance4.99 Ω | Resistance±1% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)400 ppm/ °C | – | Length1 mm | Width0.5 mm | Height0.35 mm | | Design Kit – | |
| 4.99 Ω, ±1%, 100 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance4.99 Ω | Resistance±1% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)400 ppm/ °C | – | Length1.6 mm | Width0.8 mm | Height0.45 mm | | Design Kit – | |
| 5.1 Ω, ±1%, 2000 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance5.1 Ω | Resistance±1% | Rated Power2000 mW | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)200 ppm/ °C | Rated Current0.6262 A | Length3.2 mm | Width6.3 mm | Height0.55 mm | | Design Kit – | |
| 5.1 Ω, ±1%, 125 mW | | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Resistance5.1 Ω | Resistance±1% | Rated Power125 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Rated Current0.16 A | Length1 mm | Width0.5 mm | Height0.35 mm | | Design Kit – | |
| 5.11 Ω, ±1%, 100 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance5.11 Ω | Resistance±1% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)400 ppm/ °C | – | Length1 mm | Width0.5 mm | Height0.35 mm | | Design Kit – | |
| 5.6 Ω, ±5%, 100 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance5.6 Ω | Resistance±5% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)400 ppm/ °C | – | Length1.6 mm | Width0.8 mm | Height0.45 mm | | Design Kit – | |
| 8.2 Ω, ±5%, 100 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance8.2 Ω | Resistance±5% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)400 ppm/ °C | – | Length1.6 mm | Width0.8 mm | Height0.45 mm | | Design Kit – | |
| 10 Ω, ±1%, 125 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance10 Ω | Resistance±1% | Rated Power125 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Rated Current0.11 A | Length1 mm | Width0.5 mm | Height0.35 mm | | Design Kit – | |
| 10 Ω, ±1%, 250 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance10 Ω | Resistance±1% | Rated Power250 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Rated Current0.15 A | Length1.6 mm | Width0.8 mm | Height0.45 mm | | Design Kit – | |
| 10 Ω, ±1%, 2000 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance10 Ω | Resistance±1% | Rated Power2000 mW | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)200 ppm/ °C | Rated Current0.4472 A | Length3.2 mm | Width6.3 mm | Height0.55 mm | | Design Kit – | |
| 10 Ω, ±1%, 100 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance10 Ω | Resistance±1% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)400 ppm/ °C | – | Length1 mm | Width0.5 mm | Height0.35 mm | | | |
| 10 Ω, ±5%, 100 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance10 Ω | Resistance±5% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)400 ppm/ °C | – | Length1 mm | Width0.5 mm | Height0.35 mm | | Design Kit – | |
| 10 Ω, ±1%, 100 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance10 Ω | Resistance±1% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)400 ppm/ °C | – | Length1.6 mm | Width0.8 mm | Height0.45 mm | | | |
| 10 Ω, ±5%, 100 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance10 Ω | Resistance±5% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)400 ppm/ °C | – | Length1.6 mm | Width0.8 mm | Height0.45 mm | | Design Kit – | |
| 10 Ω, ±5%, 250 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance10 Ω | Resistance±5% | Rated Power250 mW | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)400 ppm/ °C | – | Length2 mm | Width1.25 mm | Height0.5 mm | | Design Kit – | |
| 10 Ω, ±1%, 250 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance10 Ω | Resistance±1% | Rated Power250 mW | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)400 ppm/ °C | – | Length2 mm | Width1.25 mm | Height0.5 mm | | | |
| 10 Ω, ±1%, 250 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance10 Ω | Resistance±1% | Rated Power250 mW | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)400 ppm/ °C | – | Length3.1 mm | Width1.6 mm | Height0.6 mm | | | |
| 15 Ω, ±5%, 100 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance15 Ω | Resistance±5% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | – | Length1 mm | Width0.5 mm | Height0.35 mm | | Design Kit – | |
| 15 Ω, ±1%, 100 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance15 Ω | Resistance±1% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | – | Length1.6 mm | Width0.8 mm | Height0.45 mm | | | |
| 18 Ω, ±5%, 250 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance18 Ω | Resistance±5% | Rated Power250 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | – | Length3.1 mm | Width1.6 mm | Height0.6 mm | | Design Kit – | |
| 20 Ω, ±1%, 100 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance20 Ω | Resistance±1% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | – | Length1 mm | Width0.5 mm | Height0.35 mm | | | |
| 20 Ω, ±5%, 100 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance20 Ω | Resistance±5% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | – | Length1 mm | Width0.5 mm | Height0.35 mm | | Design Kit – | |
| 20 Ω, ±1%, 100 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance20 Ω | Resistance±1% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | – | Length1.6 mm | Width0.8 mm | Height0.45 mm | | | |
| 20 Ω, ±1%, 250 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance20 Ω | Resistance±1% | Rated Power250 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | – | Length3.1 mm | Width1.6 mm | Height0.6 mm | | Design Kit – | |
| 22 Ω, ±1%, 100 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance22 Ω | Resistance±1% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | – | Length1 mm | Width0.5 mm | Height0.35 mm | | | |
| 22 Ω, ±5%, 100 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance22 Ω | Resistance±5% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | – | Length1 mm | Width0.5 mm | Height0.35 mm | | Design Kit – | |
| 22 Ω, ±5%, 100 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance22 Ω | Resistance±5% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | – | Length1.6 mm | Width0.8 mm | Height0.45 mm | | Design Kit – | |
| 22 Ω, ±1%, 250 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance22 Ω | Resistance±1% | Rated Power250 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | – | Length3.1 mm | Width1.6 mm | Height0.6 mm | | | |
| 22.1 Ω, ±1%, 100 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance22.1 Ω | Resistance±1% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | – | Length1 mm | Width0.5 mm | Height0.35 mm | | Design Kit – | |
| 22.6 Ω, ±1%, 100 mW | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance22.6 Ω | Resistance±1% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | – | Length1 mm | Width0.5 mm | Height0.35 mm | | Design Kit – | |