| Size | Dimensions | L (mm) | W (mm) | H (mm) | Fl (mm) | Mount | |
|---|---|---|---|---|---|---|---|
| 0603 | 1.6 | 0.8 | 0.8 | 0.3 | SMT | ||
| 0805 | 2 | 1.2 | 0.9 | 0.5 | SMT | ||
| 1206 | 3.2 | 1.6 | 1.1 | 0.5 | SMT | ||
| 1612 | 4.06 | 3.05 | 2.28 | 0.89 | SMT | ||
| 1812 | 4.5 | 3.2 | 2.3 | 0.46 | SMT | ||
| 2220 | - | - | - | 0.76 | SMT | ||
| 3312 | 8.5 | 3 | 2.3 | 0.89 | SMT |
LTSpice files
Characteristics
- Specified peak current capability
- Ultra low RDC
- High rated current up to 10.5 A
- Operating temperature: -55 °C to +125 °C
- AEC-Q200 qualified
Applications
- Filter with high inrush current peaks
- For motor interference suppression
- EMI suppression of DC/DC converters and DC power supply
- Broadband suppression
Application Notes
- ANP006 Influence of control loop by an Output filter
- ANP007 Effective USB 3.1 filtering and protection
- ANP009 Loss-Free Filtered
- ANP028 The world's first peak current load SMT ferrite
- ANP041 Peak Current Proof Input Filter with Multilayer Power Suppression Bead WE-MPSB
- ANP044 Impact of the layout, components, and filters on the EMC of modern DC/DC switching controllers
Products
| Order Code | Datasheet | Simulation | Downloads | Status | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR (mA) | Z @ 1 GHz (Ω) | H (mm) | Type | Design Kit | Filter Stick | Filter Bag | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7427922808 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 25 | 1930 MHz | 9500 | 24 | 0.8 | High Current | 742793 | – | – | ||
| 74279221100 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 41 | 2178 MHz | 10500 | 28 | 1.1 | High Current | 742793 | – | – | ||
| 74279228260 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 39 | 515 MHz | 6500 | 33 | 0.8 | High Current | 742793 | – | – | ||
| 74279223560 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | 90 | 1000 MHz | 10000 | 90 | 2.28 | High Current | 742793 | – | – | ||
| 74279228600 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 60 | 99 | 458 MHz | 5100 | 74 | 0.8 | High Current | 742793 | – | – | ||
| 74279220800 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 80 | 120 | 662 MHz | 4000 | 113 | 0.9 | High Current | 742793 | – | – | ||
| 74279226101 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 160 | 1100 MHz | 8000 | 150 | 2.3 | High Current | 742793 | 82931100 | 82931101 | ||
| 74279224101 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 160 | 1000 MHz | 7000 | 160 | 1.8 | High Current | 742793 | – | – | ||
| 74279225101 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 160 | 1200 MHz | 10000 | 169 | 2.3 | High Current | 742793 | – | – | ||
| 74279228111 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 110 | 135 | 226 MHz | 4100 | 48 | 0.8 | High Current | 742793 | – | – | ||
| 74279221111 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 110 | 118 | 150 MHz | 5400 | 44 | 1.1 | High Current | 742793 | 82931060 | 82931061 | ||
| 74279224151 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | 230 | 700 MHz | 5000 | 198 | 1.8 | High Current | 742793 | – | – | ||
| 74279224171 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 170 | 280 | 700 MHz | 4000 | 253 | 1.52 | High Current | 742793 | – | – | ||
| 74279220181 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 180 | 202 | 155 MHz | 3100 | 61 | 0.9 | High Current | 742793 | – | – | ||
| 74279224181 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 180 | 240 | 600 MHz | 5000 | 223 | 1.8 | High Current | 742793 | – | – | ||
| 74279224251 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 250 | 300 | 150 MHz | 4000 | 101 | 1.8 | High Current | 742793 | – | – | ||
| 74279224271 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 270 | 350 | 300 MHz | 4000 | 202 | 3.2 | High Current | 742793 | – | – | ||
| 74279221281 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 280 | 288 | 125 MHz | 3500 | 82 | 1.1 | High Current | 742793 | – | – | ||
| 74279220321 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 320 | 347 | 170 MHz | 2500 | 108 | 0.9 | High Current | 742793 | – | – | ||
| 74279224401 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 400 | 460 | 110 MHz | 4500 | 108 | 3.2 | High Current | 742793 | – | – | ||
| 74279224551 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 550 | 660 | 300 MHz | 4000 | 244 | 2 | High Current | 742793 | – | – | ||
| 74279220601 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 600 | 551 | 108 MHz | 2100 | 103 | 0.9 | High Current | 742793 | – | – | ||
| 74279221601 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 600 | 610 | 83 MHz | 2500 | 84 | 1.1 | High Current | 742793 | – | – |
| Order Code | Datasheet | Simulation |
|---|---|---|
| 7427922808 | SPEC | |
| 74279221100 | SPEC | |
| 74279228260 | SPEC | |
| 74279223560 | SPEC | |
| 74279228600 | SPEC | |
| 74279220800 | SPEC | |
| 74279226101 | SPEC | |
| 74279224101 | SPEC | |
| 74279225101 | SPEC | |
| 74279228111 | SPEC | |
| 74279221111 | SPEC | |
| 74279224151 | SPEC | |
| 74279224171 | SPEC | |
| 74279220181 | SPEC | |
| 74279224181 | SPEC | |
| 74279224251 | SPEC | |
| 74279224271 | SPEC | |
| 74279221281 | SPEC | |
| 74279220321 | SPEC | |
| 74279224401 | SPEC | |
| 74279224551 | SPEC | |
| 74279220601 | SPEC | |
| 74279221601 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR (mA) | Z @ 1 GHz (Ω) | H (mm) | Type | Design Kit | Filter Stick | Filter Bag | Samples |
|---|
Huge Peak, Strong Bead!
Multilayer Power Suppression Bead

The WE-MPSB series is the world’s first ferrite bead that specifies how it performs under high current transients. This unique bead protects and extends the life of your application.
It features an ultra-low RDC which delivers the lowest self-heating in its class at high currents. The WE-MPSB is ideal for DC/DC applications requiring high efficiency.
WE-MPSB optimizes high current vs. RDC performance with up to 75 % RDC reduction in comparison to similar components while maintaining a high impedance over a wide frequency range.
The innovative design in detail

Optimized layer design for muscular peak current capability

Greater trace cross sectional area for ultra-low RDC

High peak current rating to maximize lifetime
Greatly improved peak current rating

High impedance over a wide frequency range

No. of pulses vs. current (8 ms pulse)

Current vs. pulse length (single pulse)
Component Selection with REDEXPERT
The fastest way to determine the best component is by using the Pulse Designer in REDEXPERT to meet your peak current requirements based on inrush current amplitude and pulse length. As a registered user, you can set the slider in the diagram to 170 MHz and then directly add to the grid the resistance values for each component. You can even specify a descending sort, where the part with the highest resistance is at the top.
Further advantages of REDEXPERT:
- The world’s most accurate AC loss model
- Filter settings for over 20 electrical and mechanical parameters
- Inductor simulation and selection for DC/DC converters
- Ability to compare inductance/current and temperature rise/DC current using interactive measurement curves
- Available in seven languages
- Online platform based on measured values
- Order free samples directly
- Direct access to product datasheets
- Comfortable and clear component selection
Assortments
Articles from this product series can be found in the following assortments:
Videos
#askLorandt explains: Measurement of peak pulse characteristic for SMD-Ferrites
Videos
Würth Elektronik Webinar: EMC ferrites are more than just bird food on the PCB
Videos
Würth Elektronik Webinar: MPSB - Inrush current safe multilayer chip bead ferrite