WE-GDTI Gate-Drive-Transformer
Characteristics
- Excellent performance in small package (EP7)
- 1 or 2 secondary windings
- 6 Translations
- 2500 VAC test voltage
- Basic insulation for operating voltages up to 250 VRMS
Applications
- Suitable for signal and power application
- Designed for gate drive application high efficient SMPS
- Synchronous Flyback
Products
EP7
Filter by
show in
article in 1 product lines
Reset allOrder Code | Datasheet | Downloads | Status | n | L(µH) | ∫Udt(µVs) | VT(V (AC)) | CWW 1(pF) | LS(µH) | Size | SamplesAvailability & Sample | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
760301301 | SPEC1:1:1, 750 µH, 102 µVs | Availability | Status Activei| Production is active. Expected lifetime: >10 years. | Turns Ratio1:1:1 | Inductance750 µH | Voltage-µSecond102 µVs | Insulation Test Voltage2500 V (AC) | Interwinding Capacitance11 pF | Leakage Inductance4 µH | SizeEP7 | ||
760301302 | SPEC1:1, 750 µH, 102 µVs | Availability | Status Activei| Production is active. Expected lifetime: >10 years. | Turns Ratio1:1 | Inductance750 µH | Voltage-µSecond102 µVs | Insulation Test Voltage2500 V (AC) | Interwinding Capacitance11 pF | Leakage Inductance4 µH | SizeEP7 | ||
760301305 | SPEC1.5:1:1, 735 µH, 99 µVs | Availability | Status Activei| Production is active. Expected lifetime: >10 years. | Turns Ratio1.5:1:1 | Inductance735 µH | Voltage-µSecond99 µVs | Insulation Test Voltage2500 V (AC) | Interwinding Capacitance11 pF | Leakage Inductance3.5 µH | SizeEP7 | ||
760301303 | SPEC2:1:1, 750 µH, 102 µVs | Availability | Status Activei| Production is active. Expected lifetime: >10 years. | Turns Ratio2:1:1 | Inductance750 µH | Voltage-µSecond102 µVs | Insulation Test Voltage2500 V (AC) | Interwinding Capacitance11 pF | Leakage Inductance4 µH | SizeEP7 | ||
760301304 | SPEC2.5:1:1, 1080 µH, 120 µVs | Availability | Status Activei| Production is active. Expected lifetime: >10 years. | Turns Ratio2.5:1:1 | Inductance1080 µH | Voltage-µSecond120 µVs | Insulation Test Voltage2500 V (AC) | Interwinding Capacitance11 pF | Leakage Inductance5 µH | SizeEP7 | ||
760301306 | SPEC3:1:1, 1800 µH, 140 µVs | Availability | Status Activei| Production is active. Expected lifetime: >10 years. | Turns Ratio3:1:1 | Inductance1800 µH | Voltage-µSecond140 µVs | Insulation Test Voltage2500 V (AC) | Interwinding Capacitance11 pF | Leakage Inductance7.5 µH | SizeEP7 |
Availability Forecast
WE item number Packaging unitsLead time
––– weeks
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
There is no forecast for this quantity request.
Does it just not fit? Please contact us.Simply contact our service team for special orders and bulk quantities.Contact us