WE-CMBH Common Mode Power Line Choke (Horizontal)

WE-CMBH Common Mode Power Line Choke (Horizontal)
WE-CMBH Common Mode Power Line Choke (Horizontal)
SizeDimen­sionsL
(mm)
W
(mm)
H
(mm)
MaterialMount
Type L
32.5 28 22 MnZn THT

Characteristics

  • Horizontal design for compact housings
  • High suppression of asymmetrical interferences
  • Suppression even at low frequency range
  • Highest possible rated current by small size
  • Operating temperature: -40°C to +125°C
  • Flammability corresponding to UL 94 V-0
  • Climatic category: 40/125/21
  • Certified according to IEC 60938-2

Applications

  • Power electronics
  • Power line in- and output filter
  • Radio interference suppression in motors
  • Suppression of common mode noise

Products

Type L
Filter article data
Filter by
 show  articles in 1 product lines
 articles in 1 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
Design Kit
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
744834101
SPEC10 A, 1 mH, 12.5 mΩ
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current10 A
Inductance1 mH
DC Resistance12.5 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length32.5 mm
Width28 mm
Height22 mm
MountTHT 
Design Kit
–Check availability
744834220
SPEC2 A, 20 mH, 230 mΩ
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current2 A
Inductance20 mH
DC Resistance230 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length32.5 mm
Width28 mm
Height22 mm
MountTHT 
Design Kit –
–Check availability
744834310
SPEC3 A, 10 mH, 110 mΩ
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current3 A
Inductance10 mH
DC Resistance110 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length32.5 mm
Width28 mm
Height22 mm
MountTHT 
Design Kit –
–Check availability
744834405
SPEC4 A, 5 mH, 50 mΩ
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current4 A
Inductance5 mH
DC Resistance50 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length32.5 mm
Width28 mm
Height22 mm
MountTHT 
Design Kit
–Check availability
744834407
SPEC3.5 A, 7 mH, 80 mΩ
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current3.5 A
Inductance7 mH
DC Resistance80 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length32.5 mm
Width28 mm
Height22 mm
MountTHT 
Design Kit
–Check availability
744834433
SPEC5 A, 3.3 mH, 37 mΩ
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current5 A
Inductance3.3 mH
DC Resistance37 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length32.5 mm
Width28 mm
Height22 mm
MountTHT 
Design Kit
–Check availability
744834622
SPEC6 A, 2.2 mH, 22 mΩ
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current6 A
Inductance2.2 mH
DC Resistance22 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length32.5 mm
Width28 mm
Height22 mm
MountTHT 
Design Kit
–Check availability

Assortments

Articles from this product series can be found in the following assortments:

Videos

How to solve EMC problems! || The mystery of the buzzing speaker

Videos

Würth Elektronik Webinar: EMC Filters – From component to design