WE-CAIR Air Coil
| Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
|---|---|---|---|---|---|---|
1322 | 2.21 | 1.42 | 1.37 | SMT | ||
1340 | 4.04 | 1.42 | 1.37 | SMT | ||
3136 | 3.68 | 3.05 | 3.18 | SMT | ||
3168 | 6.68 | 3.05 | 3.18 | SMT | ||
4248 | 4.83 | 3.81 | 4.2 | SMT | ||
5910 | 10.55 | 6.35 | 5.9 | SMT |
LTSpice files
Characteristics
- Inductance values from 1.65 nH up to 538 nH
- Very high quality factor >100
- High self-resonant frequency
- High currents up to 4.0 A
- Inductance tolerances 2%, 5 % and 10 %
- Pick and place process possible
- Good solderability (tinned connector pins)
- Operating temperature: -40 °C to +125 °C
Applications
- Especially for RF applications
- Ideal for high current applications
- Broad band filter
- RF-Decoupling
Application Notes
Products
Order Code | Datasheet | Simulation | Downloads | Status | L(nH) | Tol. L | Test Condition L | Qmin. | Test Condition Q | RDC max.(mΩ) | IR(A) | fres(GHz) | Design Kit | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744910016 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance1.65 nH | Inductance±10% | Inductance800 MHz | Q-Factor100 | Q-Factor800 MHz | DC Resistance4 mΩ | Rated Current1.6 A | Self Resonant Frequency10 GHz | Design Kit | |||
744913025 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance2.5 nH | Inductance±5% | Inductance150 MHz | Q-Factor140 | Q-Factor150 MHz | DC Resistance1.1 mΩ | Rated Current4 A | Self Resonant Frequency12.5 GHz | Design Kit | |||
744910025 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance2.55 nH | Inductance±5% | Inductance800 MHz | Q-Factor100 | Q-Factor800 MHz | DC Resistance5 mΩ | Rated Current1.6 A | Self Resonant Frequency8.2 GHz | Design Kit | |||
744910038 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance3.85 nH | Inductance±5% | Inductance800 MHz | Q-Factor100 | Q-Factor800 MHz | DC Resistance6 mΩ | Rated Current1.6 A | Self Resonant Frequency7.5 GHz | Design Kit | |||
744913050 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance5 nH | Inductance±5% | Inductance150 MHz | Q-Factor140 | Q-Factor150 MHz | DC Resistance1.8 mΩ | Rated Current4 A | Self Resonant Frequency6.5 GHz | Design Kit | |||
744913050G | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance5 nH | Inductance±2% | Inductance150 MHz | Q-Factor140 | Q-Factor150 MHz | DC Resistance1.8 mΩ | Rated Current4 A | Self Resonant Frequency6.5 GHz | Design Kit – | |||
744910054 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance5.45 nH | Inductance±5% | Inductance800 MHz | Q-Factor100 | Q-Factor800 MHz | DC Resistance8 mΩ | Rated Current1.6 A | Self Resonant Frequency7 GHz | Design Kit | |||
744911056 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance5.6 nH | Inductance±5% | Inductance800 MHz | Q-Factor100 | Q-Factor800 MHz | DC Resistance9 mΩ | Rated Current1.6 A | Self Resonant Frequency6.5 GHz | Design Kit | |||
744911071 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance7.15 nH | Inductance±5% | Inductance800 MHz | Q-Factor100 | Q-Factor800 MHz | DC Resistance10 mΩ | Rated Current1.6 A | Self Resonant Frequency6 GHz | Design Kit | |||
744913080 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance8 nH | Inductance±5% | Inductance150 MHz | Q-Factor140 | Q-Factor150 MHz | DC Resistance2.6 mΩ | Rated Current4 A | Self Resonant Frequency5 GHz | Design Kit | |||
744913080G | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance8 nH | Inductance±2% | Inductance150 MHz | Q-Factor140 | Q-Factor150 MHz | DC Resistance2.6 mΩ | Rated Current4 A | Self Resonant Frequency5 GHz | Design Kit – | |||
744911088 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance8.8 nH | Inductance±5% | Inductance800 MHz | Q-Factor100 | Q-Factor800 MHz | DC Resistance12 mΩ | Rated Current1.6 A | Self Resonant Frequency6 GHz | Design Kit | |||
744911098 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance9.85 nH | Inductance±5% | Inductance800 MHz | Q-Factor100 | Q-Factor800 MHz | DC Resistance13 mΩ | Rated Current1.6 A | Self Resonant Frequency5.2 GHz | Design Kit – | |||
744913112 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance12.5 nH | Inductance±5% | Inductance150 MHz | Q-Factor137 | Q-Factor150 MHz | DC Resistance3.4 mΩ | Rated Current4 A | Self Resonant Frequency3.3 GHz | Design Kit | |||
744913112G | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance12.5 nH | Inductance±2% | Inductance150 MHz | Q-Factor137 | Q-Factor150 MHz | DC Resistance3.4 mΩ | Rated Current4 A | Self Resonant Frequency3.3 GHz | Design Kit – | |||
744911112 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance12.55 nH | Inductance±5% | Inductance800 MHz | Q-Factor100 | Q-Factor800 MHz | DC Resistance14 mΩ | Rated Current1.6 A | Self Resonant Frequency4.6 GHz | Design Kit | |||
744914117 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance17.5 nH | Inductance±5% | Inductance150 MHz | Q-Factor100 | Q-Factor150 MHz | DC Resistance4.5 mΩ | Rated Current4 A | Self Resonant Frequency2.2 GHz | Design Kit | |||
744914117G | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance17.5 nH | Inductance±2% | Inductance150 MHz | Q-Factor100 | Q-Factor150 MHz | DC Resistance4.5 mΩ | Rated Current4 A | Self Resonant Frequency2.2 GHz | Design Kit – | |||
744913118 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance18.5 nH | Inductance±5% | Inductance150 MHz | Q-Factor132 | Q-Factor150 MHz | DC Resistance3.9 mΩ | Rated Current4 A | Self Resonant Frequency2.5 GHz | Design Kit | |||
744913118G | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance18.5 nH | Inductance±2% | Inductance150 MHz | Q-Factor132 | Q-Factor150 MHz | DC Resistance3.9 mΩ | Rated Current4 A | Self Resonant Frequency2.5 GHz | Design Kit – | |||
744912122 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance22 nH | Inductance±5% | Inductance150 MHz | Q-Factor100 | Q-Factor150 MHz | DC Resistance4.2 mΩ | Rated Current3 A | Self Resonant Frequency3.2 GHz | Design Kit | |||
744914122 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance22 nH | Inductance±5% | Inductance150 MHz | Q-Factor102 | Q-Factor150 MHz | DC Resistance5.2 mΩ | Rated Current4 A | Self Resonant Frequency2.1 GHz | Design Kit | |||
744912122G | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance22 nH | Inductance±2% | Inductance150 MHz | Q-Factor100 | Q-Factor150 MHz | DC Resistance4.2 mΩ | Rated Current3 A | Self Resonant Frequency3.2 GHz | Design Kit – | |||
744914122G | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance22 nH | Inductance±2% | Inductance150 MHz | Q-Factor102 | Q-Factor150 MHz | DC Resistance5.2 mΩ | Rated Current4 A | Self Resonant Frequency2.1 GHz | Design Kit – | |||
744912127 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance27 nH | Inductance±5% | Inductance150 MHz | Q-Factor100 | Q-Factor150 MHz | DC Resistance4 mΩ | Rated Current3.5 A | Self Resonant Frequency2.7 GHz | Design Kit | |||
744912127G | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance27 nH | Inductance±2% | Inductance150 MHz | Q-Factor100 | Q-Factor150 MHz | DC Resistance4 mΩ | Rated Current3.5 A | Self Resonant Frequency2.7 GHz | Design Kit – | |||
744914128 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance28 nH | Inductance±5% | Inductance150 MHz | Q-Factor105 | Q-Factor150 MHz | DC Resistance6 mΩ | Rated Current4 A | Self Resonant Frequency1.8 GHz | Design Kit | |||
744914128G | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance28 nH | Inductance±2% | Inductance150 MHz | Q-Factor105 | Q-Factor150 MHz | DC Resistance6 mΩ | Rated Current4 A | Self Resonant Frequency1.8 GHz | Design Kit – | |||
744912133 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance33 nH | Inductance±5% | Inductance150 MHz | Q-Factor100 | Q-Factor150 MHz | DC Resistance4.8 mΩ | Rated Current3 A | Self Resonant Frequency2.5 GHz | Design Kit | |||
744912133G | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance33 nH | Inductance±2% | Inductance150 MHz | Q-Factor100 | Q-Factor150 MHz | DC Resistance4.8 mΩ | Rated Current3 A | Self Resonant Frequency2.5 GHz | Design Kit – | |||
744914135 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance35.5 nH | Inductance±5% | Inductance150 MHz | Q-Factor112 | Q-Factor150 MHz | DC Resistance6.8 mΩ | Rated Current4 A | Self Resonant Frequency1.5 GHz | Design Kit | |||
744914135G | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance35.5 nH | Inductance±2% | Inductance150 MHz | Q-Factor112 | Q-Factor150 MHz | DC Resistance6.8 mΩ | Rated Current4 A | Self Resonant Frequency1.5 GHz | Design Kit – | |||
744912139 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance39 nH | Inductance±5% | Inductance150 MHz | Q-Factor100 | Q-Factor150 MHz | DC Resistance4.4 mΩ | Rated Current3 A | Self Resonant Frequency2.1 GHz | Design Kit | |||
744912139G | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance39 nH | Inductance±2% | Inductance150 MHz | Q-Factor100 | Q-Factor150 MHz | DC Resistance4.4 mΩ | Rated Current3 A | Self Resonant Frequency2.1 GHz | Design Kit – | |||
744914143 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance43 nH | Inductance±5% | Inductance150 MHz | Q-Factor106 | Q-Factor150 MHz | DC Resistance7.9 mΩ | Rated Current4 A | Self Resonant Frequency1.2 GHz | Design Kit | |||
744914143G | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance43 nH | Inductance±2% | Inductance150 MHz | Q-Factor106 | Q-Factor150 MHz | DC Resistance7.9 mΩ | Rated Current4 A | Self Resonant Frequency1.2 GHz | Design Kit – | |||
744912147 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance47 nH | Inductance±5% | Inductance150 MHz | Q-Factor100 | Q-Factor150 MHz | DC Resistance5.6 mΩ | Rated Current3 A | Self Resonant Frequency2.1 GHz | Design Kit | |||
744912147G | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance47 nH | Inductance±2% | Inductance150 MHz | Q-Factor100 | Q-Factor150 MHz | DC Resistance5.6 mΩ | Rated Current3 A | Self Resonant Frequency2.1 GHz | Design Kit – | |||
744912156 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance56 nH | Inductance±5% | Inductance150 MHz | Q-Factor100 | Q-Factor150 MHz | DC Resistance6.2 mΩ | Rated Current3 A | Self Resonant Frequency1.5 GHz | Design Kit | |||
744912156G | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance56 nH | Inductance±2% | Inductance150 MHz | Q-Factor100 | Q-Factor150 MHz | DC Resistance6.2 mΩ | Rated Current3 A | Self Resonant Frequency1.5 GHz | Design Kit – | |||
744912168 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance68 nH | Inductance±5% | Inductance150 MHz | Q-Factor100 | Q-Factor150 MHz | DC Resistance8.2 mΩ | Rated Current2.5 A | Self Resonant Frequency1.5 GHz | Design Kit | |||
744912168G | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance68 nH | Inductance±2% | Inductance150 MHz | Q-Factor100 | Q-Factor150 MHz | DC Resistance8.2 mΩ | Rated Current2.5 A | Self Resonant Frequency1.5 GHz | Design Kit – | |||
744912182 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance82 nH | Inductance±5% | Inductance150 MHz | Q-Factor100 | Q-Factor150 MHz | DC Resistance9.4 mΩ | Rated Current2.5 A | Self Resonant Frequency1.3 GHz | Design Kit | |||
744912182G | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance82 nH | Inductance±2% | Inductance150 MHz | Q-Factor100 | Q-Factor150 MHz | DC Resistance9.4 mΩ | Rated Current2.5 A | Self Resonant Frequency1.3 GHz | Design Kit – | |||
744918190 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance90 nH | Inductance±5% | Inductance50 MHz | Q-Factor100 | Q-Factor50 MHz | DC Resistance15 mΩ | Rated Current3.5 A | Self Resonant Frequency1.14 GHz | Design Kit – | |||
744912210 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance100 nH | Inductance±5% | Inductance150 MHz | Q-Factor100 | Q-Factor150 MHz | DC Resistance12.3 mΩ | Rated Current1.7 A | Self Resonant Frequency1.2 GHz | Design Kit | |||
744912210G | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance100 nH | Inductance±2% | Inductance150 MHz | Q-Factor100 | Q-Factor150 MHz | DC Resistance12.3 mΩ | Rated Current1.7 A | Self Resonant Frequency1.2 GHz | Design Kit – | |||
744918211 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance111 nH | Inductance±5% | Inductance50 MHz | Q-Factor100 | Q-Factor50 MHz | DC Resistance15 mΩ | Rated Current3.5 A | Self Resonant Frequency1.02 GHz | Design Kit – | |||
744912212 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance120 nH | Inductance±5% | Inductance150 MHz | Q-Factor100 | Q-Factor150 MHz | DC Resistance17.3 mΩ | Rated Current1.5 A | Self Resonant Frequency1.1 GHz | Design Kit | |||
744912212G | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance120 nH | Inductance±2% | Inductance150 MHz | Q-Factor100 | Q-Factor150 MHz | DC Resistance17.3 mΩ | Rated Current1.5 A | Self Resonant Frequency1.1 GHz | Design Kit – | |||
744918213 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance130 nH | Inductance±5% | Inductance50 MHz | Q-Factor100 | Q-Factor50 MHz | DC Resistance20 mΩ | Rated Current3 A | Self Resonant Frequency0.9 GHz | Design Kit – | |||
744918217 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance169 nH | Inductance±5% | Inductance50 MHz | Q-Factor100 | Q-Factor50 MHz | DC Resistance25 mΩ | Rated Current3 A | Self Resonant Frequency0.875 GHz | Design Kit – | |||
744918220 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance206 nH | Inductance±5% | Inductance50 MHz | Q-Factor100 | Q-Factor50 MHz | DC Resistance30 mΩ | Rated Current3 A | Self Resonant Frequency0.8 GHz | Design Kit – | |||
744918222 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance222 nH | Inductance±5% | Inductance50 MHz | Q-Factor100 | Q-Factor50 MHz | DC Resistance35 mΩ | Rated Current3 A | Self Resonant Frequency0.73 GHz | Design Kit – | |||
744918224 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance246 nH | Inductance±5% | Inductance50 MHz | Q-Factor100 | Q-Factor50 MHz | DC Resistance35 mΩ | Rated Current3 A | Self Resonant Frequency0.685 GHz | Design Kit – | |||
744918230 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance307 nH | Inductance±5% | Inductance50 MHz | Q-Factor100 | Q-Factor50 MHz | DC Resistance35 mΩ | Rated Current3 A | Self Resonant Frequency0.66 GHz | Design Kit – | |||
744918238 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance380 nH | Inductance±5% | Inductance50 MHz | Q-Factor100 | Q-Factor50 MHz | DC Resistance50 mΩ | Rated Current2.5 A | Self Resonant Frequency0.59 GHz | Design Kit – | |||
744918242 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance422 nH | Inductance±5% | Inductance50 MHz | Q-Factor100 | Q-Factor50 MHz | DC Resistance60 mΩ | Rated Current2.5 A | Self Resonant Frequency0.54 GHz | Design Kit – | |||
744918249 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance491 nH | Inductance±5% | Inductance50 MHz | Q-Factor100 | Q-Factor50 MHz | DC Resistance65 mΩ | Rated Current2 A | Self Resonant Frequency0.535 GHz | Design Kit – | |||
744918254 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance538 nH | Inductance±5% | Inductance50 MHz | Q-Factor100 | Q-Factor50 MHz | DC Resistance90 mΩ | Rated Current2 A | Self Resonant Frequency0.49 GHz | Design Kit – |
Würth Elektronik offers several product series with different construction technology
RF Inductors selection guide

WE-KI SMT Wire Wound Ceramic Inductor
- Inductance values from 1nH up to 1800nH
- High Q factor
- Up to 12.5GHz self resonant frequency
- Up to ± 2% inductance tolerance
- High thermal stability
- Design Kits available for the different sizes

WE-KI High Current Wire Wound Ceramic Inductor
- Inductance values from 1nH up to 390nH
- Excellent Q factor
- High current up to 2.3 A
- ± 2% Inductance Tolerance
- High thermal stability
- Design Kit available

WE-MK Multilayer Ceramic Inductor
- Inductance values from 1nH up to 470nH
- Extremly small size (up to 0201)
- Up to ±2% (or ±0.1nH) inductance tolerance
- Robust structure
- Polarity marking available
- Design Kits available for the different sizes
- High thermal stability

WE-CAIR Air Core Inductor
- Inductance values from 1.65nH up to 538nH
- Extremly high Q factor (Q>100)
- Very high current up to 4 A
- High self resonant frequency
- Design Kit available
- High thermal stability

WE-TCI Thin Film Inductor
- Inductance values from 1nH up to 27nH
- High self resonant frequency
- Tight tolerance of 2 % (1% on request) or ± 0.1
- Very small size (up to 0201)

WE-RFI Wire Wound ferrite inductor
- High inductance values available from 20 nH up to 47 µH
- Operating temperature:–40 °C to +85 °C
- Size: 0402 to 1008
- Design Kit available
What is the Quality Factor Q?
What is the Quality Factor Q?
The quality factor Q is an essential characteristic parameter and one of the first creterias that every RF engineer should take into account. The Q factor is given either as minimum or as typical value at a defined frequency point. In the case of Würth Elektronik, the Q factor is given as the minimum value in order to guarantee customers a reliable minimum level.
Basically, the Q factor is the ratio between the inductive reactance XL and the losses RS and is an indicator of how ideal an inductor is. For inductors with air or ceramic cores, the resistance RS is mainly due to the resistivity of the conductor in the inductor device. A higher Q factor means less losses in the component.
Self Resonant Frequency
Self Resonant Frequency
Because the winding structure of any coil of wire will exhibit some capacitance, the inductor will serve as a parallel resonant tank circuit with an associated self-resonance frequency (SRF). As with conventional inductors, SRF indicates up to which frequency the inductor behaves as an inductor.
Exactly at the SRF the inductor with its parasitic capacitance behaves as a resonance circuit with an almost infinite high impedance, only circuit losses limit the high value of the impedance. Beyond the SRF the “inductor” behaves like a capacitor
Increasing the inductance and/or the parasitic capacitance lowers the SRF, and vice versa. This is the reason why the higher the inductance value, the lower the SRF.
In case of choke applications in which inductors are used, the best signal blocking occurs shortly below the SRF, where the impedance is very high and thus the attenuation reaches its maximum. For filter or impedance-matching applications, it is more important to have constant inductance in the relevant frequency range, which means the SRF of the inductor should be well above the operating frequency of the circuit.

Rated Current in high frequency application
Rated Current in high frequency application
The rated current is specified as the maximum DC current (A or mA) that causes a defined temperature rise (i.e. ΔT = 40 K). The temperature rise plus the ambient temperature must not exceed the maximum operating temperature. For high current applications, please select the specific air core inductors: WE-KI HC, WE-ACHC and WE-CAIR.

RF inductors and Antenna Matching
How Antenna Matching works
RF inductors and Antenna Matching
How Antenna Matching works
With the help of the Smith chart, the complex antenna feed point impedance, consisting of resistive and reactive values, can be represented graphically. In a matched antenna, the impedance at the operating frequency is close to the middle of the Smith chart and therefore close to the impedance of 50 Ω. This can be achieved by using RF inductors and RF capacitors. A pi matching network is particularly useful for this purpose, since it can be used flexibly for antenna matching from almost any other impedance. In practice, antenna matching works through iterative steps.
In addition to the WE-MCA Antennas, we offer our customers a development-accompanying antenna service. We support from the antenna selection over the antenna placement up to the antenna matching.
Website: www.we-online.com/antennamatching
E-Mail: antenna.matching@we-online.com
We are also offering an Antenna Matching Design Kit that contains all the components needed for your antenna matching. This Design Kit with order code 748001, contains chip antennas WE-MCA, multilayer ceramic inductors WE-MK size 0402, high frequency chip capacitors WCAP-CSRF in size 0402 and RF coaxial cables WR-CXARY working up to 18 GHz
Assortments
Articles from this product series can be found in the following assortments: