Metal Shaft
- WS-ENTV Mechanical Incremental Encoder Switch 11.7x13.75mm Metal Shaft with bushingIR 10 mA |VR 5 V (DC) |Electrical Life Encoder 15000 Cycles |Electrical Life Switch 20000 Cycles
- WS-ENTV Mechanical Incremental Encoder Switch 11.7x12.00mm Metal Shaft with Plain bushingIR 10 mA |VR 5 V (DC) |Electrical Life Encoder 15000 Cycles |Electrical Life Switch 20000 Cycles
Order Code | Datasheet | Downloads | Status | Resolution (Value) (Pulse/360°) | Detent (Positions) | Electrical Life Encoder (Cycles) | Electrical Life Switch (Cycles) | Product series | Samples | |
---|---|---|---|---|---|---|---|---|---|---|
![]() | 482009514001 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 16 | 15000 | 20000 | WS-ENTV Mechanical Incremental Encoder Switch 11.7x13.75mm Metal Shaft with bushing | |
![]() | 482016514001 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 30 | 15000 | 20000 | WS-ENTV Mechanical Incremental Encoder Switch 11.7x13.75mm Metal Shaft with bushing | |
![]() | 482016564002 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 30 | 15000 | 20000 | WS-ENTV Mechanical Incremental Encoder Switch 11.7x12.00mm Metal Shaft with Plain bushing | |
![]() | 482020514001 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 20 | 15000 | 20000 | WS-ENTV Mechanical Incremental Encoder Switch 11.7x13.75mm Metal Shaft with bushing |
Order Code | Datasheet | |
---|---|---|
![]() | 482009514001 | SPEC |
![]() | 482016514001 | SPEC |
![]() | 482016564002 | SPEC |
![]() | 482020514001 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Resolution (Value) (Pulse/360°) | Detent (Positions) | Electrical Life Encoder (Cycles) | Electrical Life Switch (Cycles) | Product series | Samples |
---|