Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
Components
Electromechanical Components
Connectors
Wire-to-Board Connectors
WR-WTB
1.25 mm
Tooling for 1.25 mm Pitch
Filter by values
More filters
Less filters
article
in
3 product lines
for
Reset all
Filter
Filter by
Delete all
show
article
in
3 product lines
article
in
3 product lines
Reset all
3 Product categories
WR-WTB Manual Crimping Tool
Gender
Tool
EXT.
WR-WTB Manual Insulation Stripper
EXTENDED
Gender
Tool
WR-WTB Automatic Crimping Tool
Gender
Tool
Order Code
Datasheet
Downloads
Status
Type
PCB/Cable/Panel
Stranded Wire Section (AWG)
Product series
Use with
Samples
600002
Insulation Stripper, Cable, –
Downloads
1 files
CAD files
ZIP
3D
600002_3D (rev1).pdf
|
1.2 MB
Download all 1 files as zip archive
ZIP
Status
New
i
| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Type
Insulation Stripper
PCB/Cable/Panel
Cable
–
Product series
WR-WTB Manual Insulation Stripper
Use with
–
600648230220
Crimping Tool, –, 30 to 28 (AWG)
Downloads
–
Status
Active
i
| Production is active. Expected lifetime: >10 years.
Type
Crimping Tool
–
Stranded Wire Section (AWG)
30 to 28 (AWG)
Product series
WR-WTB Manual Crimping Tool
Use with
WR-WTB 1.50 mm Female Crimp Contact
WR-WTB 1.25 mm Female Crimp Contact
600653401001
Wear Parts, –, –
Downloads
–
Status
Active
i
| Production is active. Expected lifetime: >10 years.
Type
Wear Parts
–
–
Product series
WR-WTB Automatic Crimping Tool
Use with
–
600653401
Mini Applicator, –, –
Downloads
3 files
CAD files
ZIP
3D
3D_Download (rev1).pdf
|
1.4 MB
IGS
IGES_Download (rev1).iges
|
14.2 MB
STP
STP_Download (rev1).stp
|
4.3 MB
Download all 3 files as zip archive
ZIP
Status
Active
i
| Production is active. Expected lifetime: >10 years.
Type
Mini Applicator
–
–
Product series
WR-WTB Automatic Crimping Tool
Use with
WR-WTB 1.25 mm Female Crimp Contact
Article information
+ Show more
Cart
Your cart is empty.
Get samples and quotes