WR-Cable Ribbon Flat Cable
- WR-CAB 1.27 mm Ribbon Flat CablePins 4 to 64 |VR 300 V (RMS)
- WR-CAB 1.27 mm Ribbon Flat Cable 1 m piecesPins 4 to 64 |VR 300 V (RMS)
- WR-CAB 1.00 mm Ribbon Flat CablePins 10 to 50 |VR 300 V (RMS)
- WR-CAB 1.00 mm Ribbon Flat Cable 1 m piecesPins 10 to 50 |VR 300 V (RMS)
- WR-CAB 0.635 mm Ribbon Flat CablePins 10 to 60 |VR 150 V (RMS)
- WR-CAB 0.635 mm Ribbon Flat Cable 1 m piecesPins 10 to 60 |VR 150 V (RMS)
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | VR (V (RMS)) | R (Ω) | Test Condition R | Style | Insulator Material | Stranded Wire Section (AWG) | Packaging | Product series | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
63910415521 | SPEC | 2 files | 4 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Tape and Reel | WR-CAB 1.27 mm Ribbon Flat Cable | – | ||
63910415521CAB | SPEC | – | 4 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | – | ||
63910615521 | SPEC | 2 files | 6 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Tape and Reel | WR-CAB 1.27 mm Ribbon Flat Cable | – | ||
63910615521CAB | SPEC | – | 6 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | 690001 | ||
63910815521 | SPEC | 2 files | 8 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Tape and Reel | WR-CAB 1.27 mm Ribbon Flat Cable | – | ||
63910815521CAB | SPEC | – | 8 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | 690001 | ||
63910915521 | SPEC | 2 files | 9 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Tape and Reel | WR-CAB 1.27 mm Ribbon Flat Cable | – | ||
63910915521CAB | SPEC | – | 9 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | – | ||
63901015621 | SPEC | 3 files | 10 | 1 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Tape and Reel | WR-CAB 1.00 mm Ribbon Flat Cable | – | ||
63901015621CAB | SPEC | – | 10 | 1 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | WR-CAB 1.00 mm Ribbon Flat Cable 1 m pieces | 612001 | ||
63911015521 | SPEC | 5 files | 10 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Tape and Reel | WR-CAB 1.27 mm Ribbon Flat Cable | 612690 | ||
63911015521CAB | SPEC | – | 10 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | 612001 612690 690001 | ||
63911055721 | SPEC | 3 files | 10 | 0.635 | 150 | 361 | 1 Kilometer | UL 2678 | PVC | 30 (AWG) | Reel | WR-CAB 0.635 mm Ribbon Flat Cable | – | ||
63911055721CAB | SPEC | 3 files | 10 | 0.635 | 150 | 361 | 1 Kilometer | UL 2678 | PVC | 30 (AWG) | Bag | WR-CAB 0.635 mm Ribbon Flat Cable 1 m pieces | – | ||
63911215521 | SPEC | 2 files | 12 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Tape and Reel | WR-CAB 1.27 mm Ribbon Flat Cable | – | ||
63911215521CAB | SPEC | – | 12 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | 690001 | ||
63911255721 | SPEC | 3 files | 12 | 0.635 | 150 | 361 | 1 Kilometer | UL 2678 | PVC | 30 (AWG) | Reel | WR-CAB 0.635 mm Ribbon Flat Cable | – | ||
63911255721CAB | SPEC | 3 files | 12 | 0.635 | 150 | 361 | 1 Kilometer | UL 2678 | PVC | 30 (AWG) | Bag | WR-CAB 0.635 mm Ribbon Flat Cable 1 m pieces | – | ||
63901415621 | SPEC | 2 files | 14 | 1 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Tape and Reel | WR-CAB 1.00 mm Ribbon Flat Cable | – | ||
63901415621CAB | SPEC | – | 14 | 1 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | WR-CAB 1.00 mm Ribbon Flat Cable 1 m pieces | 612001 | ||
63911415521 | SPEC | 2 files | 14 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Tape and Reel | WR-CAB 1.27 mm Ribbon Flat Cable | – | ||
63911415521CAB | SPEC | – | 14 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | 612001 690001 | ||
63911455721 | SPEC | 3 files | 14 | 0.635 | 150 | 361 | 1 Kilometer | UL 2678 | PVC | 30 (AWG) | Reel | WR-CAB 0.635 mm Ribbon Flat Cable | – | ||
63911455721CAB | SPEC | 3 files | 14 | 0.635 | 150 | 361 | 1 Kilometer | UL 2678 | PVC | 30 (AWG) | Bag | WR-CAB 0.635 mm Ribbon Flat Cable 1 m pieces | – | ||
63911515521 | SPEC | 2 files | 15 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Tape and Reel | WR-CAB 1.27 mm Ribbon Flat Cable | – | ||
63911515521CAB | SPEC | – | 15 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | – | ||
63901615621 | SPEC | 2 files | 16 | 1 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Tape and Reel | WR-CAB 1.00 mm Ribbon Flat Cable | – | ||
63901615621CAB | SPEC | – | 16 | 1 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | WR-CAB 1.00 mm Ribbon Flat Cable 1 m pieces | 612001 | ||
63911615521 | SPEC | 2 files | 16 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Tape and Reel | WR-CAB 1.27 mm Ribbon Flat Cable | – | ||
63911615521CAB | SPEC | – | 16 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | 612001 690001 | ||
63911655721 | SPEC | 3 files | 16 | 0.635 | 150 | 361 | 1 Kilometer | UL 2678 | PVC | 30 (AWG) | Reel | WR-CAB 0.635 mm Ribbon Flat Cable | – | ||
63911655721CAB | SPEC | 3 files | 16 | 0.635 | 150 | 361 | 1 Kilometer | UL 2678 | PVC | 30 (AWG) | Bag | WR-CAB 0.635 mm Ribbon Flat Cable 1 m pieces | – | ||
63902015621 | SPEC | 2 files | 20 | 1 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Tape and Reel | WR-CAB 1.00 mm Ribbon Flat Cable | – | ||
63902015621CAB | SPEC | – | 20 | 1 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | WR-CAB 1.00 mm Ribbon Flat Cable 1 m pieces | 612001 | ||
63912015521 | SPEC | 2 files | 20 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Tape and Reel | WR-CAB 1.27 mm Ribbon Flat Cable | – | ||
63912015521CAB | SPEC | – | 20 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | 612001 690001 | ||
63912055721 | SPEC | 3 files | 20 | 0.635 | 150 | 361 | 1 Kilometer | UL 2678 | PVC | 30 (AWG) | Reel | WR-CAB 0.635 mm Ribbon Flat Cable | – | ||
63912055721CAB | SPEC | 3 files | 20 | 0.635 | 150 | 361 | 1 Kilometer | UL 2678 | PVC | 30 (AWG) | Bag | WR-CAB 0.635 mm Ribbon Flat Cable 1 m pieces | – | ||
63902415621 | SPEC | 2 files | 24 | 1 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Tape and Reel | WR-CAB 1.00 mm Ribbon Flat Cable | – | ||
63902415621CAB | SPEC | – | 24 | 1 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | WR-CAB 1.00 mm Ribbon Flat Cable 1 m pieces | – | ||
63912415521 | SPEC | 2 files | 24 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Tape and Reel | WR-CAB 1.27 mm Ribbon Flat Cable | – | ||
63912415521CAB | SPEC | – | 24 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | 690001 | ||
63912455721 | SPEC | 3 files | 24 | 0.635 | 150 | 361 | 1 Kilometer | UL 2678 | PVC | 30 (AWG) | Reel | WR-CAB 0.635 mm Ribbon Flat Cable | – | ||
63912455721CAB | SPEC | 3 files | 24 | 0.635 | 150 | 361 | 1 Kilometer | UL 2678 | PVC | 30 (AWG) | Bag | WR-CAB 0.635 mm Ribbon Flat Cable 1 m pieces | – | ||
63912515521 | SPEC | 2 files | 25 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Tape and Reel | WR-CAB 1.27 mm Ribbon Flat Cable | – | ||
63912515521CAB | SPEC | – | 25 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | – | ||
63902615621 | SPEC | 2 files | 26 | 1 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Tape and Reel | WR-CAB 1.00 mm Ribbon Flat Cable | – | ||
63902615621CAB | SPEC | – | 26 | 1 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | WR-CAB 1.00 mm Ribbon Flat Cable 1 m pieces | 612001 | ||
63912615521 | SPEC | 2 files | 26 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Tape and Reel | WR-CAB 1.27 mm Ribbon Flat Cable | – | ||
63912615521CAB | SPEC | – | 26 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | 612001 690001 | ||
63912655721 | SPEC | 3 files | 26 | 0.635 | 150 | 361 | 1 Kilometer | UL 2678 | PVC | 30 (AWG) | Reel | WR-CAB 0.635 mm Ribbon Flat Cable | – | ||
63912655721CAB | SPEC | 3 files | 26 | 0.635 | 150 | 361 | 1 Kilometer | UL 2678 | PVC | 30 (AWG) | Bag | WR-CAB 0.635 mm Ribbon Flat Cable 1 m pieces | – | ||
63913055721 | SPEC | 3 files | 30 | 0.635 | 150 | 361 | 1 Kilometer | UL 2678 | PVC | 30 (AWG) | Reel | WR-CAB 0.635 mm Ribbon Flat Cable | – | ||
63913055721CAB | SPEC | 3 files | 30 | 0.635 | 150 | 361 | 1 Kilometer | UL 2678 | PVC | 30 (AWG) | Bag | WR-CAB 0.635 mm Ribbon Flat Cable 1 m pieces | – | ||
63903415621 | SPEC | 2 files | 34 | 1 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Tape and Reel | WR-CAB 1.00 mm Ribbon Flat Cable | – | ||
63903415621CAB | SPEC | – | 34 | 1 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | WR-CAB 1.00 mm Ribbon Flat Cable 1 m pieces | – | ||
63913415521 | SPEC | 2 files | 34 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Tape and Reel | WR-CAB 1.27 mm Ribbon Flat Cable | – | ||
63913415521CAB | SPEC | – | 34 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | 612001 | ||
63913455721 | SPEC | 3 files | 34 | 0.635 | 150 | 361 | 1 Kilometer | UL 2678 | PVC | 30 (AWG) | Reel | WR-CAB 0.635 mm Ribbon Flat Cable | – | ||
63913455721CAB | SPEC | 3 files | 34 | 0.635 | 150 | 361 | 1 Kilometer | UL 2678 | PVC | 30 (AWG) | Bag | WR-CAB 0.635 mm Ribbon Flat Cable 1 m pieces | – | ||
63904015621 | SPEC | 2 files | 40 | 1 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Tape and Reel | WR-CAB 1.00 mm Ribbon Flat Cable | – | ||
63904015621CAB | SPEC | – | 40 | 1 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | WR-CAB 1.00 mm Ribbon Flat Cable 1 m pieces | – | ||
63914015521 | SPEC | 2 files | 40 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Tape and Reel | WR-CAB 1.27 mm Ribbon Flat Cable | – | ||
63914015521CAB | SPEC | – | 40 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | – | ||
63914055721 | SPEC | 3 files | 40 | 0.635 | 150 | 361 | 1 Kilometer | UL 2678 | PVC | 30 (AWG) | Reel | WR-CAB 0.635 mm Ribbon Flat Cable | – | ||
63914055721CAB | SPEC | 3 files | 40 | 0.635 | 150 | 361 | 1 Kilometer | UL 2678 | PVC | 30 (AWG) | Bag | WR-CAB 0.635 mm Ribbon Flat Cable 1 m pieces | – | ||
63914455721 | SPEC | 3 files | 44 | 0.635 | 150 | 361 | 1 Kilometer | UL 2678 | PVC | 30 (AWG) | Reel | WR-CAB 0.635 mm Ribbon Flat Cable | – | ||
63914455721CAB | SPEC | 3 files | 44 | 0.635 | 150 | 361 | 1 Kilometer | UL 2678 | PVC | 30 (AWG) | Bag | WR-CAB 0.635 mm Ribbon Flat Cable 1 m pieces | – | ||
63905015621 | SPEC | 2 files | 50 | 1 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Tape and Reel | WR-CAB 1.00 mm Ribbon Flat Cable | – | ||
63905015621CAB | SPEC | – | 50 | 1 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | WR-CAB 1.00 mm Ribbon Flat Cable 1 m pieces | 612001 | ||
63915015521 | SPEC | 2 files | 50 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Tape and Reel | WR-CAB 1.27 mm Ribbon Flat Cable | – | ||
63915015521CAB | SPEC | – | 50 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | – | ||
63915055721 | SPEC | 3 files | 50 | 0.635 | 150 | 361 | 1 Kilometer | UL 2678 | PVC | 30 (AWG) | Reel | WR-CAB 0.635 mm Ribbon Flat Cable | – | ||
63915055721CAB | SPEC | 3 files | 50 | 0.635 | 150 | 361 | 1 Kilometer | UL 2678 | PVC | 30 (AWG) | Bag | WR-CAB 0.635 mm Ribbon Flat Cable 1 m pieces | – | ||
63916015521 | SPEC | 2 files | 60 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Tape and Reel | WR-CAB 1.27 mm Ribbon Flat Cable | – | ||
63916015521CAB | SPEC | – | 60 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | – | ||
63916055721 | SPEC | 3 files | 60 | 0.635 | 150 | 361 | 1 Kilometer | UL 2678 | PVC | 30 (AWG) | Reel | WR-CAB 0.635 mm Ribbon Flat Cable | – | ||
63916055721CAB | SPEC | 3 files | 60 | 0.635 | 150 | 361 | 1 Kilometer | UL 2678 | PVC | 30 (AWG) | Bag | WR-CAB 0.635 mm Ribbon Flat Cable 1 m pieces | – | ||
63916415521 | SPEC | 2 files | 64 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Tape and Reel | WR-CAB 1.27 mm Ribbon Flat Cable | – | ||
63916415521CAB | SPEC | – | 64 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | – |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | VR (V (RMS)) | R (Ω) | Test Condition R | Style | Insulator Material | Stranded Wire Section (AWG) | Packaging | Product series | Design Kit | Samples |
---|