General Information | |
---|---|
Operating Temperature | -25 °C up to +105 °C |
Style | UL 2678 |
Pitch | 0.635 mm |
Conductor Material | Copper |
Conductor Plating | Tin |
Electrical Properties | |
---|---|
VR | 150 V (RMS) |
Withstanding Voltage | 1500 V (AC) |
RISO | 1 GΩ |
R | 361 Ω |
Unbalanced Impedance | 80 Ω |
Wire Properties | |
---|---|
Stranded Wire Section (AWG) | 30 (AWG) |
Stranded Wire Section (Metric) | 0.05 (mm²) |
Packaging Properties | |
---|---|
Packaging | Reel |
Products
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | VR (V (RMS)) | R (Ω) | Test Condition R | Style | Insulator Material | Stranded Wire Section (AWG) | Packaging | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
63911055721 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 0.635 | 150 | 361 | 1 Kilometer | UL 2678 | PVC | 30 (AWG) | Reel | |
63911255721 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 0.635 | 150 | 361 | 1 Kilometer | UL 2678 | PVC | 30 (AWG) | Reel | |
63911455721 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 0.635 | 150 | 361 | 1 Kilometer | UL 2678 | PVC | 30 (AWG) | Reel | |
63911655721 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 0.635 | 150 | 361 | 1 Kilometer | UL 2678 | PVC | 30 (AWG) | Reel | |
63912055721 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 0.635 | 150 | 361 | 1 Kilometer | UL 2678 | PVC | 30 (AWG) | Reel | |
63912455721 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 0.635 | 150 | 361 | 1 Kilometer | UL 2678 | PVC | 30 (AWG) | Reel | |
63912655721 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 0.635 | 150 | 361 | 1 Kilometer | UL 2678 | PVC | 30 (AWG) | Reel | |
63913055721 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 0.635 | 150 | 361 | 1 Kilometer | UL 2678 | PVC | 30 (AWG) | Reel | |
63913455721 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | 0.635 | 150 | 361 | 1 Kilometer | UL 2678 | PVC | 30 (AWG) | Reel | |
63914055721 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 0.635 | 150 | 361 | 1 Kilometer | UL 2678 | PVC | 30 (AWG) | Reel | |
63914455721 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 44 | 0.635 | 150 | 361 | 1 Kilometer | UL 2678 | PVC | 30 (AWG) | Reel | |
63915055721 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | 0.635 | 150 | 361 | 1 Kilometer | UL 2678 | PVC | 30 (AWG) | Reel | |
63916055721 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 60 | 0.635 | 150 | 361 | 1 Kilometer | UL 2678 | PVC | 30 (AWG) | Reel |
Order Code | Datasheet |
---|---|
63911055721 | SPEC |
63911255721 | SPEC |
63911455721 | SPEC |
63911655721 | SPEC |
63912055721 | SPEC |
63912455721 | SPEC |
63912655721 | SPEC |
63913055721 | SPEC |
63913455721 | SPEC |
63914055721 | SPEC |
63914455721 | SPEC |
63915055721 | SPEC |
63916055721 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | VR (V (RMS)) | R (Ω) | Test Condition R | Style | Insulator Material | Stranded Wire Section (AWG) | Packaging | Samples |
---|