Cable Assembly
- WR-CIRCM12 Screw Mating Cable Assembly Male Straight Plastic Coupling Nut
- WR-CIRCM12 Screw Mating Cable Assembly Male Straight Metal Coupling Nut
- WR-CIRCM12 Screw Mating Cable Assembly Male Angled Plastic Coupling Nut
- WR-CIRCM12 Screw Mating Cable Assembly Male Angled Metal Coupling Nut
- WR-CIRCM12 Screw Mating Cable Assembly Male Straight Metal Coupling Nut Shielded
- WR-CIRCM12 Screw Mating Cable Assembly Female Straight Plastic Coupling Nut
- WR-CIRCM12 Screw Mating Cable Assembly Female Straight Metal Coupling Nut
- WR-CIRCM12 Screw Mating Cable Assembly Female Angled Plastic Coupling Nut
- WR-CIRCM12 Screw Mating Cable Assembly Female Angled Metal Coupling Nut
- WR-CIRCM12 Screw Mating Female Straight Metal Coupling Nut Shielded
Order Code | Datasheet | Manual | Downloads | Status | Polarity | Gender | IR (A) | Working Voltage (V) | Withstanding Voltage (V (AC)) | Packaging | Product series | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|
643611120304 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | 5 | 250 | 1400 | Bag | WR-CIRCM12 Screw Mating Cable Assembly Male Straight Plastic Coupling Nut | ||
643611120305 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Male | 5 | 60 | 1000 | Bag | WR-CIRCM12 Screw Mating Cable Assembly Male Straight Plastic Coupling Nut | ||
643611120308 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | 2 | 30 | 650 | Bag | WR-CIRCM12 Screw Mating Cable Assembly Male Straight Plastic Coupling Nut | ||
643612120304 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | 5 | 250 | 1400 | Bag | WR-CIRCM12 Screw Mating Cable Assembly Male Straight Metal Coupling Nut | ||
643612120305 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Male | 5 | 60 | 1000 | Bag | WR-CIRCM12 Screw Mating Cable Assembly Male Straight Metal Coupling Nut | ||
643612120308 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | 2 | 30 | 650 | Bag | WR-CIRCM12 Screw Mating Cable Assembly Male Straight Metal Coupling Nut | ||
643621120304 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Female | 5 | 250 | 1400 | Bag | WR-CIRCM12 Screw Mating Cable Assembly Female Straight Plastic Coupling Nut | ||
643621120305 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Female | 5 | 60 | 1000 | Bag | WR-CIRCM12 Screw Mating Cable Assembly Female Straight Plastic Coupling Nut | ||
643621120308 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Female | 2 | 30 | 650 | Bag | WR-CIRCM12 Screw Mating Cable Assembly Female Straight Plastic Coupling Nut | ||
643622120304 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Female | 5 | 250 | 1400 | Bag | WR-CIRCM12 Screw Mating Cable Assembly Female Straight Metal Coupling Nut | ||
643622120305 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Female | 5 | 60 | 1000 | Bag | WR-CIRCM12 Screw Mating Cable Assembly Female Straight Metal Coupling Nut | ||
643631120305 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Male | 5 | 60 | 1000 | Bag | WR-CIRCM12 Screw Mating Cable Assembly Male Angled Plastic Coupling Nut | ||
643631120304 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | 5 | 250 | 1400 | Bag | WR-CIRCM12 Screw Mating Cable Assembly Male Angled Plastic Coupling Nut | ||
643631120308 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | 2 | 30 | 650 | Bag | WR-CIRCM12 Screw Mating Cable Assembly Male Angled Plastic Coupling Nut | ||
643632120304 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | 5 | 250 | 1400 | Bag | WR-CIRCM12 Screw Mating Cable Assembly Male Angled Metal Coupling Nut | ||
643632120305 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Male | 5 | 60 | 1000 | Bag | WR-CIRCM12 Screw Mating Cable Assembly Male Angled Metal Coupling Nut | ||
643632120308 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | 2 | 30 | 650 | Bag | WR-CIRCM12 Screw Mating Cable Assembly Male Angled Metal Coupling Nut | ||
643622120308 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Female | 2 | 30 | 650 | Bag | WR-CIRCM12 Screw Mating Cable Assembly Female Straight Metal Coupling Nut | ||
643642120304 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Female | 5 | 250 | 1400 | Bag | WR-CIRCM12 Screw Mating Cable Assembly Female Angled Metal Coupling Nut | ||
643642120305 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Female | 5 | 60 | 1000 | Bag | WR-CIRCM12 Screw Mating Cable Assembly Female Angled Metal Coupling Nut | ||
643642120308 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 8 | Female | 2 | 30 | 650 | Bag | WR-CIRCM12 Screw Mating Cable Assembly Female Angled Metal Coupling Nut | ||
643662120304 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Female | 5 | 250 | 1400 | Bag | WR-CIRCM12 Screw Mating Female Straight Metal Coupling Nut Shielded | ||
643641120304 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Female | 5 | 250 | 1400 | Bag | WR-CIRCM12 Screw Mating Cable Assembly Female Angled Plastic Coupling Nut | ||
643641120305 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Female | 5 | 60 | 1000 | Bag | WR-CIRCM12 Screw Mating Cable Assembly Female Angled Plastic Coupling Nut | ||
643641120308 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Female | 2 | 30 | 650 | Bag | WR-CIRCM12 Screw Mating Cable Assembly Female Angled Plastic Coupling Nut | ||
643652120304 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | 5 | 250 | 1400 | Bag | WR-CIRCM12 Screw Mating Cable Assembly Male Straight Metal Coupling Nut Shielded |
Samples |
---|
Order Code | Datasheet | Manual | Downloads | Status | Polarity | Gender | IR (A) | Working Voltage (V) | Withstanding Voltage (V (AC)) | Packaging | Product series | Samples |
---|