Circular Connectors Portfolio
Discover our M12 circular connector portfolio
Panel Connector
The portfolio f manel mouted M12 A-coded circular connectors includes:
THT soldered male & female PCB versions as horizontal and vertical types
Panel Mount Cable solutions with solder buckets or pre-wired solutions
All parts available as metal & plastic types with
panel cuts: PG9, M12 and M16 and
Polarities: 4, 5 and 8
IP68 ingress protection
Cable Assembly
M12 A-coded cable assemblies available as single ended solution:
- straight and angled
- male & female
- metal and plastic coupling nuts
- metal coupling with shielding
- Polarities: 4, 5 and 8
- IP67 ingress protection
- 2000 mm cable length
Custom cable solutions available on request
Field Attachable Solder
Field attachable solder bucket solutions for highest flexibility in your application.
- Field attachable
- Flexible use for your application
- Male & female
- Metal and plastic coupling nuts
- Polarities: 4, 5 and 8
- IP68 ingress protection
Applications
Ethernet
I/O Link
USB 2.0
Industrial BUS Systems
Service & Support
You need M12 A-Coded wire connectors with a dedicated cable length? Here is our service for customized cable solutions.