| | 1 mm, 3.3 mm, 4.2 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length1 mm | Hole Diameter3.3 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | PackagingTape and Reel | Packaging Unit1500 | | Board – | |
 | | 1 mm, 2.7 mm, 3.5 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length1 mm | Hole Diameter2.7 mm | Inner Diameter3.5 mm | Outer Diameter5.1 mm | PackagingTape and Reel | Packaging Unit1500 | | Board – | |
 | | 1 mm, 2.25 mm, 2.8 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length1 mm | Hole Diameter2.25 mm | Inner Diameter2.8 mm | Outer Diameter4.35 mm | PackagingTape and Reel | Packaging Unit1500 | | Board – | |
 | | 1 mm, 4.5 mm, 5.2 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length1 mm | Hole Diameter4.5 mm | Inner Diameter5.2 mm | Outer Diameter8.2 mm | PackagingTape and Reel | Packaging Unit1500 | | Board – | |
 | | 1.5 mm, 3.3 mm, 4.2 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length1.5 mm | Hole Diameter3.3 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | PackagingTape and Reel | Packaging Unit1200 | | Board – | |
 | | 1.5 mm, 2.7 mm, 3.5 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length1.5 mm | Hole Diameter2.7 mm | Inner Diameter3.5 mm | Outer Diameter5.1 mm | PackagingTape and Reel | Packaging Unit1200 | | Board – | |
 | | 1.5 mm, 2.25 mm, 2.8 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length1.5 mm | Hole Diameter2.25 mm | Inner Diameter2.8 mm | Outer Diameter4.35 mm | PackagingTape and Reel | Packaging Unit1200 | | Board – | |
 | | 2 mm, 3.3 mm, 4.2 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length2 mm | Hole Diameter3.3 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | PackagingTape and Reel | Packaging Unit1050 | | Board – | |
 | | 2 mm, 2.7 mm, 3.5 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length2 mm | Hole Diameter2.7 mm | Inner Diameter3.5 mm | Outer Diameter5.1 mm | PackagingTape and Reel | Packaging Unit1050 | | Board – | |
 | | 2 mm, 2.25 mm, 2.8 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length2 mm | Hole Diameter2.25 mm | Inner Diameter2.8 mm | Outer Diameter4.35 mm | PackagingTape and Reel | Packaging Unit1050 | | Board – | |
 | | 2 mm, 4.5 mm, 5.2 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length2 mm | Hole Diameter4.5 mm | Inner Diameter5.2 mm | Outer Diameter8.2 mm | PackagingTape and Reel | Packaging Unit1100 | | Board – | |
 | | 2.5 mm, 3.3 mm, 4.2 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length2.5 mm | Hole Diameter3.3 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | PackagingTape and Reel | Packaging Unit950 | | Board – | |
 | | 2.5 mm, 2.7 mm, 3.5 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length2.5 mm | Hole Diameter2.7 mm | Inner Diameter3.5 mm | Outer Diameter5.1 mm | PackagingTape and Reel | Packaging Unit950 | | Board – | |
 | | 2.5 mm, 2.25 mm, 2.8 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length2.5 mm | Hole Diameter2.25 mm | Inner Diameter2.8 mm | Outer Diameter4.35 mm | PackagingTape and Reel | Packaging Unit950 | | Board – | |
 | | 2.7 mm, 2.7 mm, 3.5 mm | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Length2.7 mm | Hole Diameter2.7 mm | Inner Diameter3.5 mm | Outer Diameter5.1 mm | PackagingTape and Reel | Packaging Unit700 | | Board – | |
 | | 3 mm, 3.3 mm, 4.2 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length3 mm | Hole Diameter3.3 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | PackagingTape and Reel | Packaging Unit800 | | Board – | |
 | | 3 mm, 2.7 mm, 3.5 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length3 mm | Hole Diameter2.7 mm | Inner Diameter3.5 mm | Outer Diameter5.1 mm | PackagingTape and Reel | Packaging Unit700 | | Board – | |
 | | 3 mm, 2.25 mm, 2.8 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length3 mm | Hole Diameter2.25 mm | Inner Diameter2.8 mm | Outer Diameter4.35 mm | PackagingTape and Reel | Packaging Unit800 | | Board – | |
 | | 3 mm, 4.5 mm, 5.2 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length3 mm | Hole Diameter4.5 mm | Inner Diameter5.2 mm | Outer Diameter8.2 mm | PackagingTape and Reel | Packaging Unit900 | | Board – | |
 | | 3.5 mm, 2.25 mm, 2.8 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length3.5 mm | Hole Diameter2.25 mm | Inner Diameter2.8 mm | Outer Diameter4.35 mm | PackagingTape and Reel | Packaging Unit800 | | Board – | |
 | | 4 mm, 3.3 mm, 4.2 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length4 mm | Hole Diameter3.3 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | PackagingTape and Reel | Packaging Unit750 | | Board – | |
 | | 4 mm, 2.7 mm, 3.5 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length4 mm | Hole Diameter2.7 mm | Inner Diameter3.5 mm | Outer Diameter5.1 mm | PackagingTape and Reel | Packaging Unit700 | | Board – | |
 | | 4 mm, 2.25 mm, 2.8 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length4 mm | Hole Diameter2.25 mm | Inner Diameter2.8 mm | Outer Diameter4.35 mm | PackagingTape and Reel | Packaging Unit600 | | Board – | |
 | | 4 mm, 4.5 mm, 5.2 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length4 mm | Hole Diameter4.5 mm | Inner Diameter5.2 mm | Outer Diameter8.2 mm | PackagingTape and Reel | Packaging Unit700 | | Board – | |
 | | 4.5 mm, 2.25 mm, 2.8 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length4.5 mm | Hole Diameter2.25 mm | Inner Diameter2.8 mm | Outer Diameter4.35 mm | PackagingTape and Reel | Packaging Unit600 | | Board – | |
 | | 5 mm, 3.3 mm, 4.2 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length5 mm | Hole Diameter3.3 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | PackagingTape and Reel | Packaging Unit650 | | Board – | |
 | | 5 mm, 2.7 mm, 3.5 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length5 mm | Hole Diameter2.7 mm | Inner Diameter3.5 mm | Outer Diameter5.1 mm | PackagingTape and Reel | Packaging Unit450 | | | |
 | | 5 mm, 2.25 mm, 2.8 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length5 mm | Hole Diameter2.25 mm | Inner Diameter2.8 mm | Outer Diameter4.35 mm | PackagingTape and Reel | Packaging Unit600 | | Board – | |
 | | 5 mm, 4.5 mm, 5.2 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length5 mm | Hole Diameter4.5 mm | Inner Diameter5.2 mm | Outer Diameter8.2 mm | PackagingTape and Reel | Packaging Unit600 | | Board – | |
 | | 5.5 mm, 2.7 mm, 3.5 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length5.5 mm | Hole Diameter2.7 mm | Inner Diameter3.5 mm | Outer Diameter5.1 mm | PackagingTape and Reel | Packaging Unit450 | | Board – | |
 | | 6 mm, 3.3 mm, 4.2 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length6 mm | Hole Diameter3.3 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | PackagingTape and Reel | Packaging Unit550 | | Board – | |
 | | 6 mm, 2.7 mm, 3.5 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length6 mm | Hole Diameter2.7 mm | Inner Diameter3.5 mm | Outer Diameter5.1 mm | PackagingTape and Reel | Packaging Unit450 | | Board – | |
 | | 6 mm, 2.25 mm, 2.8 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length6 mm | Hole Diameter2.25 mm | Inner Diameter2.8 mm | Outer Diameter4.35 mm | PackagingTape and Reel | Packaging Unit500 | | Board – | |
 | | 6 mm, 4.5 mm, 5.2 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length6 mm | Hole Diameter4.5 mm | Inner Diameter5.2 mm | Outer Diameter8.2 mm | PackagingTape and Reel | Packaging Unit500 | | Board – | |
 | | 6.5 mm, 2.7 mm, 3.5 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length6.5 mm | Hole Diameter2.7 mm | Inner Diameter3.5 mm | Outer Diameter5.1 mm | PackagingTape and Reel | Packaging Unit450 | | Board – | |
 | | 7 mm, 3.3 mm, 4.2 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length7 mm | Hole Diameter3.3 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | PackagingTape and Reel | Packaging Unit500 | | Board – | |
 | | 7 mm, 2.7 mm, 3.5 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length7 mm | Hole Diameter2.7 mm | Inner Diameter3.5 mm | Outer Diameter5.1 mm | PackagingTape and Reel | Packaging Unit450 | | Board – | |
 | | 7 mm, 2.25 mm, 2.8 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length7 mm | Hole Diameter2.25 mm | Inner Diameter2.8 mm | Outer Diameter4.35 mm | PackagingTape and Reel | Packaging Unit400 | | Board – | |
 | | 7 mm, 4.5 mm, 5.2 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length7 mm | Hole Diameter4.5 mm | Inner Diameter5.2 mm | Outer Diameter8.2 mm | PackagingTape and Reel | Packaging Unit450 | | Board – | |
 | | 8 mm, 3.3 mm, 4.2 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length8 mm | Hole Diameter3.3 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | PackagingTape and Reel | Packaging Unit450 | | Board – | |
 | | 8 mm, 2.7 mm, 3.5 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length8 mm | Hole Diameter2.7 mm | Inner Diameter3.5 mm | Outer Diameter5.1 mm | PackagingTape and Reel | Packaging Unit400 | | Board – | |
 | | 8 mm, 2.25 mm, 2.8 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length8 mm | Hole Diameter2.25 mm | Inner Diameter2.8 mm | Outer Diameter4.35 mm | PackagingTape and Reel | Packaging Unit400 | | Board – | |
 | | 8 mm, 4.5 mm, 5.2 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length8 mm | Hole Diameter4.5 mm | Inner Diameter5.2 mm | Outer Diameter8.2 mm | PackagingTape and Reel | Packaging Unit400 | | Board – | |
 | | 9 mm, 3.3 mm, 4.2 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length9 mm | Hole Diameter3.3 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | PackagingTape and Reel | Packaging Unit400 | | Board – | |
 | | 9 mm, 2.7 mm, 3.5 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length9 mm | Hole Diameter2.7 mm | Inner Diameter3.5 mm | Outer Diameter5.1 mm | PackagingTape and Reel | Packaging Unit300 | | Board – | |
 | | 9 mm, 4.5 mm, 5.2 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length9 mm | Hole Diameter4.5 mm | Inner Diameter5.2 mm | Outer Diameter8.2 mm | PackagingTape and Reel | Packaging Unit350 | | Board – | |
 | | 10 mm, 3.3 mm, 4.2 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length10 mm | Hole Diameter3.3 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | PackagingTape and Reel | Packaging Unit350 | | Board – | |
 | | 10 mm, 2.7 mm, 3.5 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length10 mm | Hole Diameter2.7 mm | Inner Diameter3.5 mm | Outer Diameter5.1 mm | PackagingTape and Reel | Packaging Unit300 | | Board – | |
 | | 10 mm, 4.5 mm, 5.2 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length10 mm | Hole Diameter4.5 mm | Inner Diameter5.2 mm | Outer Diameter8.2 mm | PackagingTape and Reel | Packaging Unit300 | | Board – | |
 | | 11 mm, 3.3 mm, 4.2 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length11 mm | Hole Diameter3.3 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | PackagingTape and Reel | Packaging Unit300 | | Board – | |
 | | 12 mm, 3.3 mm, 4.2 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length12 mm | Hole Diameter3.3 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | PackagingTape and Reel | Packaging Unit300 | | Board – | |
 | | 12.5 mm, 2.7 mm, 3.5 mm | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Length12.5 mm | Hole Diameter2.7 mm | Inner Diameter3.5 mm | Outer Diameter5.1 mm | PackagingTape and Reel | Packaging Unit300 | | Board – | |
 | | 13 mm, 3.3 mm, 4.2 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length13 mm | Hole Diameter3.3 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | PackagingTape and Reel | Packaging Unit250 | | Board – | |
 | | 14 mm, 3.3 mm, 4.2 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length14 mm | Hole Diameter3.3 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | PackagingTape and Reel | Packaging Unit250 | | Board – | |
 | | 15 mm, 3.3 mm, 4.2 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length15 mm | Hole Diameter3.3 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | PackagingTape and Reel | Packaging Unit250 | | Board – | |
 | | 16 mm, 3.3 mm, 4.2 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length16 mm | Hole Diameter3.3 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | PackagingTape and Reel | Packaging Unit180 | | Board – | |