Internal Thread
- WA-SMSI SMT Steel Spacer with internal Thread M1.6L 0.5 to 6 mm |Material Steel |Ø OD 3.3 mm
- WA-SMSI SMT Steel Spacer with internal Thread M1.6 Bottom closedL 2.5 to 6 mm |Material Steel |Ø OD 3.3 mm
- WA-SMSI SMT Steel Spacer with internal Thread M1.6 with PinL 2.5 to 6 mm |Material Steel |Ø OD 3.3 mm
- WA-SMSI SMT Steel Spacer with internal Thread M2L 0.5 to 8 mm |Material Steel |Ø OD 4.35 mm
- WA-SMSI SMT Steel Spacer with internal Thread M2.5L 0.5 to 10 mm |Material Steel |Ø OD 5.1 mm
- WA-SMSI SMT Steel Spacer with internal Thread M3L 0.5 to 16 mm |Material Steel |Ø OD 6 mm
- WA-SMSI Steel Spacer with internal Thread M4L 1 to 10 mm |Material Steel |Ø OD 8.2 mm
- WA-SMSI SMT Steel Spacer with internal Thread M5L 3 mm |Material Steel |Ø OD 9.2 mm