WR-COM USB Connectors Plastic Caps
General Information
Operating Temperature-20 °C up to +125 °C; -20 °C up to +60 °C; -30 °C up to +80 °C; -40 °C up to +80 °C; 20 °C up to +125 °C
ComplianceLead free / RoHS
TypeMicro USB; Mini USB AB, B; USB A; USB B; USB C
Material Properties
Insulator ColorBlack
MaterialABS; PE; PP; TPE
Flammability RatingUL94 HB
ColorBlack; Natural

Products

Filter article data
Filter by
 show  article in 0 product lines
 article in 0 product lines
Reset all
Order Code
Data­sheet
Downloads
Status
Type
Packaging
Samples
726291100
Micro USB, Bag
Status Activei| Production is active. Expected lifetime: >10 years.
TypeMicro USB 
PackagingBag 
726141005
Mini USB AB, B, Bag
Status Activei| Production is active. Expected lifetime: >10 years.
TypeMini USB AB, B 
PackagingBag 
726141001
USB B, Bag
Status Activei| Production is active. Expected lifetime: >10 years.
TypeUSB B 
PackagingBag 
726141002
USB A, Bag
Status Activei| Production is active. Expected lifetime: >10 years.
TypeUSB A 
PackagingBag 
726141003
USB B, Bag
Status Activei| Production is active. Expected lifetime: >10 years.
TypeUSB B 
PackagingBag 
726142002
USB A, Bag
Status Activei| Production is active. Expected lifetime: >10 years.
TypeUSB A 
PackagingBag 
726142003
USB B, Bag
Status Activei| Production is active. Expected lifetime: >10 years.
TypeUSB B 
PackagingBag 
726143001
USB A, Bag
Status Activei| Production is active. Expected lifetime: >10 years.
TypeUSB A 
PackagingBag 
726144003
USB C, Bag
Status Activei| Production is active. Expected lifetime: >10 years.
TypeUSB C 
PackagingBag 
726144002
USB C, Bag
Status Activei| Production is active. Expected lifetime: >10 years.
TypeUSB C 
PackagingBag 
726144001
USB C, Bag
Status Activei| Production is active. Expected lifetime: >10 years.
TypeUSB C 
PackagingBag