Design Kit WE-PD SMT-Power Inductors 7332
Order Code 744778
Applications
- Switch mode power supplies from 0.1 W up to 300 W
- Integrated DC/DC converter
- Ideal for switch mode power supplies with extreme high efficiency (>95%)
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Simulation | Downloads | Status | Product series | L(µH) | IR(A) | ISAT(A) | Size | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| WE-PD SMT Power Inductor, 1 µH, 5.37 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance1 µH | Rated Current5.37 A | Saturation Current6.4 A | Size7332 | ||||
| WE-PD SMT Power Inductor, 1 µH, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance1 µH | – | – | Size7332 | ||||
| WE-PD SMT Power Inductor, 1.5 µH, 5 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance1.5 µH | Rated Current5 A | Saturation Current7.8 A | Size7332 | ||||
| WE-PD SMT Power Inductor, 2.2 µH, 4.02 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance2.2 µH | Rated Current4.02 A | Saturation Current4.8 A | Size7332 | ||||
| WE-PD SMT Power Inductor, 2.2 µH, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance2.2 µH | – | – | Size7332 | ||||
| WE-PD SMT Power Inductor, 2.2 µH, 4.5 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance2.2 µH | Rated Current4.5 A | Saturation Current6.5 A | Size7332 | ||||
| WE-PD SMT Power Inductor, 4.7 µH, 2.32 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance4.7 µH | Rated Current2.32 A | Saturation Current4.2 A | Size7332 | ||||
| WE-PD SMT Power Inductor, 4.7 µH, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance4.7 µH | – | – | Size7332 | ||||
| WE-PD SMT Power Inductor, 4.7 µH, 3.3 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance4.7 µH | Rated Current3.3 A | Saturation Current4.6 A | Size7332 | ||||
| WE-PD SMT Power Inductor, 10 µH, 1.83 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance10 µH | Rated Current1.83 A | Saturation Current2.2 A | Size7332 | ||||
| WE-PD SMT Power Inductor, 10 µH, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance10 µH | – | – | Size7332 | ||||
| WE-PD SMT Power Inductor, 10 µH, 2.2 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance10 µH | Rated Current2.2 A | Saturation Current3.1 A | Size7332 | ||||
| WE-PD SMT Power Inductor, 15 µH, 1.51 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance15 µH | Rated Current1.51 A | Saturation Current1.75 A | Size7332 | ||||
| WE-PD SMT Power Inductor, 15 µH, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance15 µH | – | – | Size7332 | ||||
| WE-PD SMT Power Inductor, 15 µH, 2 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance15 µH | Rated Current2 A | Saturation Current2.5 A | Size7332 | ||||
| WE-PD SMT Power Inductor, 22 µH, 1.38 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance22 µH | Rated Current1.38 A | Saturation Current1.4 A | Size7332 | ||||
| WE-PD SMT Power Inductor, 22 µH, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance22 µH | – | – | Size7332 | ||||
| WE-PD SMT Power Inductor, 22 µH, 1.75 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance22 µH | Rated Current1.75 A | Saturation Current2.15 A | Size7332 | ||||
| WE-PD SMT Power Inductor, 47 µH, 0.85 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance47 µH | Rated Current0.85 A | Saturation Current1 A | Size7332 | ||||
| WE-PD SMT Power Inductor, 47 µH, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance47 µH | – | – | Size7332 | ||||
| WE-PD SMT Power Inductor, 47 µH, 1.2 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance47 µH | Rated Current1.2 A | Saturation Current1.45 A | Size7332 | ||||
| WE-PD SMT Power Inductor, 100 µH, 0.62 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance100 µH | Rated Current0.62 A | Saturation Current0.76 A | Size7332 | ||||
| WE-PD SMT Power Inductor, 100 µH, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance100 µH | – | – | Size7332 | ||||
| WE-PD SMT Power Inductor, 100 µH, 0.82 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance100 µH | Rated Current0.82 A | Saturation Current1 A | Size7332 | ||||
| WE-PD SMT Power Inductor, 220 µH, 0.43 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance220 µH | Rated Current0.43 A | Saturation Current0.42 A | Size7332 | ||||
| WE-PD SMT Power Inductor, 220 µH, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance220 µH | – | – | Size7332 | ||||
| WE-PD SMT Power Inductor, 220 µH, 0.54 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance220 µH | Rated Current0.54 A | Saturation Current0.69 A | Size7332 | ||||
| WE-PD SMT Power Inductor, 470 µH, 0.3 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance470 µH | Rated Current0.3 A | Saturation Current0.31 A | Size7332 | ||||
| WE-PD SMT Power Inductor, 470 µH, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance470 µH | – | – | Size7332 | ||||
| WE-PD SMT Power Inductor, 470 µH, 0.37 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance470 µH | Rated Current0.37 A | Saturation Current0.47 A | Size7332 | ||||
| WE-PD SMT Power Inductor, 1000 µH, 0.2 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance1000 µH | Rated Current0.2 A | Saturation Current0.18 A | Size7332 | ||||
| WE-PD SMT Power Inductor, 1000 µH, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance1000 µH | – | – | Size7332 | ||||
| WE-PD SMT Power Inductor, 1000 µH, 0.23 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance1000 µH | Rated Current0.23 A | Saturation Current0.32 A | Size7332 |
