636207040100 | SMA, UMRF, 100 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length100 mm | Cable Jacket ColorBlack | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeNone | | |
636207040150 | SMA, UMRF, 150 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length150 mm | Cable Jacket ColorBlack | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeNone | Design Kit – | |
636207040200 | SMA, UMRF, 200 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length200 mm | Cable Jacket ColorBlack | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeNone | Design Kit – | |
636207040250 | SMA, UMRF, 250 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length250 mm | Cable Jacket ColorBlack | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeNone | Design Kit – | |
636207040300 | SMA, UMRF, 300 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length300 mm | Cable Jacket ColorBlack | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeNone | | |
636207050100 | SMA, UMRF, 100 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length100 mm | Cable Jacket ColorGrey | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeNone | Design Kit – | |
636207050150 | SMA, UMRF, 150 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length150 mm | Cable Jacket ColorGrey | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeNone | Design Kit – | |
636207050200 | SMA, UMRF, 200 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length200 mm | Cable Jacket ColorGrey | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeNone | Design Kit – | |
636207050250 | SMA, UMRF, 250 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length250 mm | Cable Jacket ColorGrey | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeNone | Design Kit – | |
636207050300 | SMA, UMRF, 300 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length300 mm | Cable Jacket ColorGrey | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeNone | Design Kit – | |
636207070100 | SMA, UMRF, 100 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length100 mm | Cable Jacket ColorBlack | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeNone | | |
636207070150 | SMA, UMRF, 150 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length150 mm | Cable Jacket ColorBlack | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeNone | Design Kit – | |
636207070200 | SMA, UMRF, 200 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length200 mm | Cable Jacket ColorBlack | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeNone | Design Kit – | |
636207070250 | SMA, UMRF, 250 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length250 mm | Cable Jacket ColorBlack | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeNone | Design Kit – | |
636207070300 | SMA, UMRF, 300 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length300 mm | Cable Jacket ColorBlack | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeNone | Design Kit – | |
636207080100 | SMA, UMRF, 100 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length100 mm | Cable Jacket ColorGrey | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeNone | Design Kit – | |
636207080150 | SMA, UMRF, 150 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length150 mm | Cable Jacket ColorGrey | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeNone | Design Kit – | |
636207080200 | SMA, UMRF, 200 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length200 mm | Cable Jacket ColorGrey | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeNone | Design Kit – | |
636207080250 | SMA, UMRF, 250 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length250 mm | Cable Jacket ColorGrey | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeNone | Design Kit – | |
636207080300 | SMA, UMRF, 300 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length300 mm | Cable Jacket ColorGrey | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeNone | Design Kit – | |
636207100100 | SMA, UMRF, 100 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length100 mm | Cable Jacket ColorBlack | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeNone | | |
636207100150 | SMA, UMRF, 150 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length150 mm | Cable Jacket ColorBlack | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeNone | Design Kit – | |
636207100200 | SMA, UMRF, 200 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length200 mm | Cable Jacket ColorBlack | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeNone | Design Kit – | |
636207100250 | SMA, UMRF, 250 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length250 mm | Cable Jacket ColorBlack | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeNone | Design Kit – | |
636207100300 | SMA, UMRF, 300 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length300 mm | Cable Jacket ColorBlack | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeNone | Design Kit – | |
636207110100 | SMA, UMRF, 100 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length100 mm | Cable Jacket ColorGrey | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeNone | Design Kit – | |
636207110150 | SMA, UMRF, 150 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length150 mm | Cable Jacket ColorGrey | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeNone | Design Kit – | |
636207110200 | SMA, UMRF, 200 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length200 mm | Cable Jacket ColorGrey | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeNone | Design Kit – | |
636207110250 | SMA, UMRF, 250 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length250 mm | Cable Jacket ColorGrey | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeNone | Design Kit – | |
636207110300 | SMA, UMRF, 300 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length300 mm | Cable Jacket ColorGrey | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeNone | Design Kit – | |
636208040100 | SMA, UMRF, 100 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length100 mm | Cable Jacket ColorBlack | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeIP67 | | |
636208040150 | SMA, UMRF, 150 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length150 mm | Cable Jacket ColorBlack | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeIP67 | Design Kit – | |
636208040200 | SMA, UMRF, 200 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length200 mm | Cable Jacket ColorBlack | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeIP67 | Design Kit – | |
636208040250 | SMA, UMRF, 250 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length250 mm | Cable Jacket ColorBlack | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeIP67 | Design Kit – | |
636208040300 | SMA, UMRF, 300 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length300 mm | Cable Jacket ColorBlack | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeIP67 | Design Kit – | |
636208050100 | SMA, UMRF, 100 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length100 mm | Cable Jacket ColorGrey | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeIP67 | | |
636208050150 | SMA, UMRF, 150 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length150 mm | Cable Jacket ColorGrey | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeIP67 | Design Kit – | |
636208050200 | SMA, UMRF, 200 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length200 mm | Cable Jacket ColorGrey | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeIP67 | Design Kit – | |
636208050250 | SMA, UMRF, 250 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length250 mm | Cable Jacket ColorGrey | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeIP67 | Design Kit – | |
636208050300 | SMA, UMRF, 300 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length300 mm | Cable Jacket ColorGrey | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeIP67 | Design Kit – | |
636208100150 | SMA, UMRF, 150 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length150 mm | Cable Jacket ColorBlack | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeIP67 | Design Kit – | |
636208100200 | SMA, UMRF, 200 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length200 mm | Cable Jacket ColorBlack | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeIP67 | Design Kit – | |
636208100250 | SMA, UMRF, 250 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length250 mm | Cable Jacket ColorBlack | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeIP67 | Design Kit – | |
636208100300 | SMA, UMRF, 300 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length300 mm | Cable Jacket ColorBlack | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeIP67 | Design Kit – | |
636208110100 | SMA, UMRF, 100 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length100 mm | Cable Jacket ColorGrey | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeIP67 | | |
636208110150 | SMA, UMRF, 150 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length150 mm | Cable Jacket ColorGrey | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeIP67 | Design Kit – | |
636208110200 | SMA, UMRF, 200 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length200 mm | Cable Jacket ColorGrey | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeIP67 | Design Kit – | |
636208110250 | SMA, UMRF, 250 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length250 mm | Cable Jacket ColorGrey | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeIP67 | | |
636208110300 | SMA, UMRF, 300 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length300 mm | Cable Jacket ColorGrey | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeIP67 | Design Kit – | |
636208080100 | SMA, UMRF, 100 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length100 mm | Cable Jacket ColorGrey | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeIP67 | | |
636208080150 | SMA, UMRF, 150 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length150 mm | Cable Jacket ColorGrey | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeIP67 | Design Kit – | |
636208080200 | SMA, UMRF, 200 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length200 mm | Cable Jacket ColorGrey | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeIP67 | Design Kit – | |
636208100100 | SMA, UMRF, 100 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length100 mm | Cable Jacket ColorBlack | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeIP67 | Design Kit – | |
636208080250 | SMA, UMRF, 250 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length250 mm | Cable Jacket ColorGrey | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeIP67 | Design Kit – | |
636208080300 | SMA, UMRF, 300 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length300 mm | Cable Jacket ColorGrey | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeIP67 | Design Kit – | |
636208070100 | SMA, UMRF, 100 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length100 mm | Cable Jacket ColorBlack | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeIP67 | Design Kit – | |
636208070150 | SMA, UMRF, 150 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length150 mm | Cable Jacket ColorBlack | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeIP67 | Design Kit – | |
636208070200 | SMA, UMRF, 200 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length200 mm | Cable Jacket ColorBlack | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeIP67 | Design Kit – | |
636208070250 | SMA, UMRF, 250 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length250 mm | Cable Jacket ColorBlack | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeIP67 | Design Kit – | |
636208070300 | SMA, UMRF, 300 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length300 mm | Cable Jacket ColorBlack | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeIP67 | Design Kit – | |
636207040050 | SMA, UMRF, 50 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length50 mm | Cable Jacket ColorBlack | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeNone | Design Kit – | |
636207070050 | SMA, UMRF, 50 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length50 mm | Cable Jacket ColorBlack | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeNone | Design Kit – | |
636207080050 | SMA, UMRF, 50 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length50 mm | Cable Jacket ColorGrey | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeNone | Design Kit – | |
636207110050 | SMA, UMRF, 50 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length50 mm | Cable Jacket ColorGrey | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeNone | Design Kit – | |
636207100050 | SMA, UMRF, 50 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length50 mm | Cable Jacket ColorBlack | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeNone | Design Kit – | |
636208040050 | SMA, UMRF, 50 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length50 mm | Cable Jacket ColorBlack | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeIP67 | Design Kit – | |
636208050050 | SMA, UMRF, 50 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length50 mm | Cable Jacket ColorGrey | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeIP67 | Design Kit – | |
636208070050 | SMA, UMRF, 50 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length50 mm | Cable Jacket ColorBlack | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeIP67 | Design Kit – | |
636208080050 | SMA, UMRF, 50 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length50 mm | Cable Jacket ColorGrey | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeIP67 | Design Kit – | |
636208100050 | SMA, UMRF, 50 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length50 mm | Cable Jacket ColorBlack | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeIP67 | Design Kit – | |
636208110050 | SMA, UMRF, 50 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length50 mm | Cable Jacket ColorGrey | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeIP67 | Design Kit – | |
636207050050 | SMA, UMRF, 50 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2UMRF | Nominal Cable Length50 mm | Cable Jacket ColorGrey | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeNone | Design Kit – | |