| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance0.47 µF | Dissipation Factor9 % | – | Rated Voltage63 V (DC) | – | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance0.47 µF | Dissipation Factor15 % | – | Rated Voltage400 V (DC) | – | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance0.47 µF | Dissipation Factor9 % | – | Rated Voltage63 V (DC) | – | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance0.47 µF | Dissipation Factor15 % | – | Rated Voltage400 V (DC) | – | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance0.47 µF | Dissipation Factor10 % | – | Rated Voltage50 V (DC) | – | | | |
| | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance0.47 µF | Dissipation Factor12 % | – | Rated Voltage50 V (DC) | Size4.0 x 5.5 | | | |
| | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance0.47 µF | Dissipation Factor15 % | – | Rated Voltage50 V (DC) | Size4.0 x 5.5 | | | |
| | | | Downloads10 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance0.47 µF | Dissipation Factor12 % | – | Rated Voltage50 V (DC) | Size4.0 x 5.5 | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance1 µF | Dissipation Factor9 % | – | Rated Voltage63 V (DC) | – | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance1 µF | Dissipation Factor15 % | – | Rated Voltage400 V (DC) | – | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance1 µF | Dissipation Factor9 % | – | Rated Voltage63 V (DC) | – | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance1 µF | Dissipation Factor15 % | – | Rated Voltage400 V (DC) | – | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance1 µF | Dissipation Factor10 % | – | Rated Voltage50 V (DC) | – | | | |
| SPEC1 µF, 12 %, 3.75323 Ω | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance1 µF | Dissipation Factor12 % | ESR3.75323 Ω | Rated Voltage50 V (DC) | Size4.0 x 5.5 | | | |
| | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance1 µF | Dissipation Factor12 % | – | Rated Voltage50 V (DC) | Size4.0 x 5.5 | | | |
| | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance1 µF | Dissipation Factor12 % | – | Rated Voltage50 V (DC) | Size4.0 x 5.5 | | | |
| | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance1 µF | Dissipation Factor15 % | – | Rated Voltage50 V (DC) | Size4.0 x 5.5 | | | |
| | | | Downloads10 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance1 µF | Dissipation Factor12 % | – | Rated Voltage50 V (DC) | Size4.0 x 5.5 | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance2.2 µF | Dissipation Factor9 % | – | Rated Voltage63 V (DC) | – | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance2.2 µF | Dissipation Factor15 % | – | Rated Voltage400 V (DC) | – | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance2.2 µF | Dissipation Factor9 % | – | Rated Voltage63 V (DC) | – | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance2.2 µF | Dissipation Factor15 % | – | Rated Voltage400 V (DC) | – | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance2.2 µF | Dissipation Factor15 % | – | Rated Voltage400 V (DC) | – | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance2.2 µF | Dissipation Factor10 % | – | Rated Voltage50 V (DC) | – | | | |
| SPEC2.2 µF, 12 %, 3.36762 Ω | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance2.2 µF | Dissipation Factor12 % | ESR3.36762 Ω | Rated Voltage50 V (DC) | Size4.0 x 5.5 | | | |
| | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance2.2 µF | Dissipation Factor12 % | – | Rated Voltage50 V (DC) | Size4.0 x 5.5 | | | |
| | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance2.2 µF | Dissipation Factor12 % | – | Rated Voltage50 V (DC) | Size4.0 x 5.5 | | | |
| | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance2.2 µF | Dissipation Factor15 % | – | Rated Voltage50 V (DC) | Size4.0 x 5.5 | | | |
| | | | Downloads10 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance2.2 µF | Dissipation Factor12 % | – | Rated Voltage50 V (DC) | Size4.0 x 5.5 | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance3.3 µF | Dissipation Factor9 % | – | Rated Voltage63 V (DC) | – | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance3.3 µF | Dissipation Factor15 % | – | Rated Voltage400 V (DC) | – | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance3.3 µF | Dissipation Factor9 % | – | Rated Voltage63 V (DC) | – | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance3.3 µF | Dissipation Factor15 % | – | Rated Voltage400 V (DC) | – | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance3.3 µF | Dissipation Factor15 % | – | Rated Voltage400 V (DC) | – | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance3.3 µF | Dissipation Factor15 % | – | Rated Voltage400 V (DC) | – | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance3.3 µF | Dissipation Factor10 % | – | Rated Voltage50 V (DC) | – | | | |
| SPEC3.3 µF, 12 %, 3.23468 Ω | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance3.3 µF | Dissipation Factor12 % | ESR3.23468 Ω | Rated Voltage50 V (DC) | Size4.0 x 5.5 | | | |
| | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance3.3 µF | Dissipation Factor12 % | – | Rated Voltage50 V (DC) | Size4.0 x 5.5 | | | |
| | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance3.3 µF | Dissipation Factor12 % | – | Rated Voltage50 V (DC) | Size4.0 x 5.5 | | | |
| | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance3.3 µF | Dissipation Factor15 % | – | Rated Voltage50 V (DC) | Size4.0 x 5.5 | | | |
| | | | Downloads10 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance3.3 µF | Dissipation Factor12 % | – | Rated Voltage50 V (DC) | Size4.0 x 5.5 | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance4.7 µF | Dissipation Factor12 % | – | Rated Voltage35 V (DC) | – | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance4.7 µF | Dissipation Factor9 % | – | Rated Voltage63 V (DC) | – | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance4.7 µF | Dissipation Factor15 % | – | Rated Voltage400 V (DC) | – | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance4.7 µF | Dissipation Factor12 % | – | Rated Voltage35 V (DC) | – | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance4.7 µF | Dissipation Factor9 % | – | Rated Voltage63 V (DC) | – | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance4.7 µF | Dissipation Factor15 % | – | Rated Voltage400 V (DC) | – | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance4.7 µF | Dissipation Factor10 % | – | Rated Voltage50 V (DC) | – | | | |
| SPEC4.7 µF, 12 %, 3.70253 Ω | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance4.7 µF | Dissipation Factor12 % | ESR3.70253 Ω | Rated Voltage50 V (DC) | Size4.0 x 5.5 | | | |
| SPEC4.7 µF, 14 %, 1.99765 Ω | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance4.7 µF | Dissipation Factor14 % | ESR1.99765 Ω | Rated Voltage35 V (DC) | Size4.0 x 5.5 | | | |
| SPEC4.7 µF, 12 %, 1.53401 Ω | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance4.7 µF | Dissipation Factor12 % | ESR1.53401 Ω | Rated Voltage50 V (DC) | Size5.0 x 5.5 | | | |
| | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance4.7 µF | Dissipation Factor14 % | – | Rated Voltage35 V (DC) | Size4.0 x 5.5 | | | |
| | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance4.7 µF | Dissipation Factor12 % | – | Rated Voltage50 V (DC) | Size6.3 x 5.5 | | | |
| | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance4.7 µF | Dissipation Factor15 % | – | Rated Voltage35 V (DC) | Size4.0 x 5.5 | | | |
| | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance4.7 µF | Dissipation Factor15 % | – | Rated Voltage50 V (DC) | Size5.0 x 5.5 | | | |
| | | | Downloads10 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance4.7 µF | Dissipation Factor13 % | – | Rated Voltage35 V (DC) | Size4.0 x 5.5 | | | |
| | | | Downloads10 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance4.7 µF | Dissipation Factor12 % | – | Rated Voltage50 V (DC) | Size5.0 x 5.5 | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance5.6 µF | Dissipation Factor10 % | – | Rated Voltage50 V (DC) | – | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance6.8 µF | Dissipation Factor12 % | – | Rated Voltage35 V (DC) | – | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance6.8 µF | Dissipation Factor9 % | – | Rated Voltage63 V (DC) | – | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance6.8 µF | Dissipation Factor15 % | – | Rated Voltage400 V (DC) | – | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance6.8 µF | Dissipation Factor15 % | – | Rated Voltage400 V (DC) | – | | | |
| | | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance6.8 µF | Dissipation Factor10 % | – | Rated Voltage50 V (DC) | – | | | |
| | | | Downloads6 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance6.8 µF | Dissipation Factor20 % | – | Rated Voltage400 V (DC) | Size10.0 x 12.5 | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance6.8 µF | Dissipation Factor10 % | – | Rated Voltage50 V (DC) | – | | | |
| SPEC6.8 µF, 14 %, 1.92519 Ω | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance6.8 µF | Dissipation Factor14 % | ESR1.92519 Ω | Rated Voltage35 V (DC) | Size4.0 x 5.5 | | | |
| SPEC6.8 µF, 12 %, 1.94399 Ω | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance6.8 µF | Dissipation Factor12 % | ESR1.94399 Ω | Rated Voltage50 V (DC) | Size5.0 x 5.5 | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance8.2 µF | Dissipation Factor10 % | – | Rated Voltage50 V (DC) | – | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance10 µF | Dissipation Factor16 % | – | Rated Voltage16 V (DC) | – | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance10 µF | Dissipation Factor12 % | – | Rated Voltage35 V (DC) | – | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance10 µF | Dissipation Factor9 % | – | Rated Voltage63 V (DC) | – | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance10 µF | Dissipation Factor15 % | – | Rated Voltage400 V (DC) | – | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance10 µF | Dissipation Factor12 % | – | Rated Voltage35 V (DC) | – | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance10 µF | Dissipation Factor9 % | – | Rated Voltage63 V (DC) | – | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance10 µF | Dissipation Factor15 % | – | Rated Voltage400 V (DC) | – | | | |
| | | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance10 µF | Dissipation Factor10 % | – | Rated Voltage50 V (DC) | – | | | |
| | | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance10 µF | Dissipation Factor20 % | – | Rated Voltage400 V (DC) | – | | | |
| | | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance10 µF | Dissipation Factor15 % | – | Rated Voltage250 V (DC) | – | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance10 µF | Dissipation Factor8 % | – | Rated Voltage63 V (DC) | – | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance10 µF | Dissipation Factor10 % | – | Rated Voltage50 V (DC) | – | | | |
| | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance10 µF | Dissipation Factor16 % | – | Rated Voltage16 V (DC) | Size4.0 x 5.5 | | | |
| SPEC10 µF, 14 %, 1.8844 Ω | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance10 µF | Dissipation Factor14 % | ESR1.8844 Ω | Rated Voltage35 V (DC) | Size4.0 x 5.5 | | | |
| SPEC10 µF, 16 %, 1.52817 Ω | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance10 µF | Dissipation Factor16 % | ESR1.52817 Ω | Rated Voltage16 V (DC) | Size4.0 x 5.5 | | | |
| | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance10 µF | Dissipation Factor14 % | – | Rated Voltage25 V (DC) | Size4.0 x 5.5 | | | |
| SPEC10 µF, 14 %, 0.924746 Ω | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance10 µF | Dissipation Factor14 % | ESR0.924746 Ω | Rated Voltage35 V (DC) | Size5.0 x 5.5 | | | |
| SPEC10 µF, 12 %, 1.13596 Ω | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance10 µF | Dissipation Factor12 % | ESR1.13596 Ω | Rated Voltage50 V (DC) | Size6.3 x 5.5 | | | |
| | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance10 µF | Dissipation Factor16 % | – | Rated Voltage25 V (DC) | Size4.0 x 5.5 | | | |
| | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance10 µF | Dissipation Factor22 % | – | Rated Voltage10 V (DC) | Size4.0 x 5.5 | | | |
| | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance10 µF | Dissipation Factor12 % | – | Rated Voltage50 V (DC) | Size6.3 x 5.5 | | | |
| | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance10 µF | Dissipation Factor17 % | – | Rated Voltage16 V (DC) | Size4.0 x 5.5 | | | |
| | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance10 µF | Dissipation Factor17 % | – | Rated Voltage25 V (DC) | Size5.0 x 5.5 | | | |
| | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance10 µF | Dissipation Factor15 % | – | Rated Voltage50 V (DC) | Size6.3 x 5.5 | | | |
| | | | Downloads10 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance10 µF | Dissipation Factor22 % | – | Rated Voltage16 V (DC) | Size4.0 x 5.5 | | | |
| | | | Downloads10 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance10 µF | Dissipation Factor16 % | – | Rated Voltage25 V (DC) | Size4.0 x 5.5 | | | |
| | | | Downloads10 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance10 µF | Dissipation Factor13 % | – | Rated Voltage35 V (DC) | Size5.0 x 5.5 | | | |
| | | | Downloads10 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance10 µF | Dissipation Factor12 % | – | Rated Voltage50 V (DC) | Size6.3 x 5.5 | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance15 µF | Dissipation Factor8 % | – | Rated Voltage63 V (DC) | – | | | |
| | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance15 µF | Dissipation Factor10 % | – | Rated Voltage50 V (DC) | – | | | |
| SPEC15 µF, 16 %, 2.08239 Ω | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance15 µF | Dissipation Factor16 % | ESR2.08239 Ω | Rated Voltage16 V (DC) | Size4.0 x 5.5 | | | |
| SPEC15 µF, 14 %, 1.04016 Ω | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Capacitance15 µF | Dissipation Factor14 % | ESR1.04016 Ω | Rated Voltage35 V (DC) | Size5.0 x 5.5 | | | |