LTSpice files
Characteristics
- General purpose product series
- High performance ceramic
- High electrical precision and stability ceramic especially for NP0
- Ceramic: NP0 (Class I), X5R (Class II), X7R (Class II)
- Temperature Coefficient:
±30 ppm/°C; ±0.54 % for NP0
±15 % for X5R and X7R - Termination: Cu/Ni/Sn
Reference Designs
- RD001 6 W Bipolar isolated auxiliary supply for SiC-MOSFET and IGBT gate driver
- RD002 6 W Unipolar isolated auxiliary supply for SiC-MOSFET and IGBT gate driver
- RD006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems
- RD022 GB PoE+-Ethernet-USB“ adapter for industrial use with an EMC perspective
Applications
- Temperature compensation (NP0)
- Coupling
- Decoupling
- Bypass
- Smoothing
- Filtering
- Resonant circuit
Application Notes
- ANP007 Effective USB 3.1 filtering and protection
- ANP062 LC Filter Design With MLCCs: Why The Applied Voltage Matters
- ANP085 Single Pair Ethernet for Industrial Applications
- ANP098 Effect of layout, vias and design on the blocking quality of filter capacitors
- ANP109 Impedance Spectra of Different Capacitor Technologies
- ANP114 Voltage and Frequency Dependence of Ferroelectric Class 2 Multilayer Ceramic Capacitors
- ANP117 Impact of output capacitor on feedback loop stability of a power supply
- ANP122 Gigabit PoE Interface from an EMC perspective
- ANP123 Long- and Short-Term Voltage Dependence of Ferroelectric Class 2 MLCCs
- SN011 Why does the capacity of MLCCs change
Products
All
0201
0402
0603
0805
1206
1210
Order Code | Datasheet | Simulation | Downloads | Status | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Filter Stick | Filter Bag | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012005001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1 pF | ±0.5pF | 10 | 0402 | -55 °C up to +125 °C | 420 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012005002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 pF | ±0.5pF | 10 | 0402 | -55 °C up to +125 °C | 430 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012005003 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 pF | ±0.5pF | 10 | 0402 | -55 °C up to +125 °C | 444 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012005004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 pF | ±0.5pF | 10 | 0402 | -55 °C up to +125 °C | 466 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012005005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 pF | ±0.5pF | 10 | 0402 | -55 °C up to +125 °C | 494 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012006001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 pF | ±0.5pF | 10 | 0603 | -55 °C up to +125 °C | 494 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012005006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 pF | ±0.5pF | 10 | 0402 | -55 °C up to +125 °C | 536 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012005007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 pF | ±5% | 10 | 0402 | -55 °C up to +125 °C | 600 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012006002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 pF | ±5% | 10 | 0603 | -55 °C up to +125 °C | 600 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012008001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 pF | ±5% | 10 | 1206 | -55 °C up to +125 °C | 600 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012005008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 pF | ±5% | 10 | 0402 | -55 °C up to +125 °C | 700 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012006003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 pF | ±5% | 10 | 0603 | -55 °C up to +125 °C | 700 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012007001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 pF | ±5% | 10 | 0805 | -55 °C up to +125 °C | 700 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012005009 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 pF | ±5% | 10 | 0402 | -55 °C up to +125 °C | 840 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012006004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 pF | ±5% | 10 | 0603 | -55 °C up to +125 °C | 840 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012007002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 pF | ±5% | 10 | 0805 | -55 °C up to +125 °C | 840 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012008002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 pF | ±5% | 10 | 1206 | -55 °C up to +125 °C | 840 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012005010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 pF | ±5% | 10 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012006005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 pF | ±5% | 10 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012007003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 pF | ±5% | 10 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012005011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 pF | ±5% | 10 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012006006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 pF | ±5% | 10 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012008003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 pF | ±5% | 10 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012005012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 pF | ±5% | 10 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012006007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 pF | ±5% | 10 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012005013 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±5% | 10 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 8294851 | 829485 | – | ||
885012205001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±10% | 10 | 0402 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012006008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±5% | 10 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012206003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±10% | 10 | 0603 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012007004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±5% | 10 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012207004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±10% | 10 | 0805 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012008004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±5% | 10 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012005014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 pF | ±5% | 10 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012006009 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 150 pF | ±5% | 10 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012007005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 pF | ±5% | 10 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012005015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 pF | ±5% | 10 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012205002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 pF | ±10% | 10 | 0402 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012006010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 pF | ±5% | 10 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012206004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 pF | ±10% | 10 | 0603 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012207005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 pF | ±10% | 10 | 0805 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012005016 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 pF | ±5% | 10 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012205003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 pF | ±10% | 10 | 0402 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012006011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 pF | ±5% | 10 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012206005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 pF | ±10% | 10 | 0603 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012007006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 pF | ±5% | 10 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012208004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 pF | ±10% | 10 | 1206 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012005017 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±5% | 10 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | 885050 | ||
885012205004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±10% | 10 | 0402 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012006012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±5% | 10 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012206006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±10% | 10 | 0603 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012007007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±5% | 10 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012207006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±10% | 10 | 0805 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012008005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±5% | 10 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012208005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±10% | 10 | 1206 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012205005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 pF | ±10% | 10 | 0402 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012006013 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 pF | ±5% | 10 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012206007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 pF | ±10% | 10 | 0603 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012005018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±5% | 10 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | 885050 | ||
885012205006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±10% | 10 | 0402 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012006014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±5% | 10 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012206008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±10% | 10 | 0603 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012007008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±5% | 10 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012207007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±10% | 10 | 0805 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012208006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±10% | 10 | 1206 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012205007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 nF | ±10% | 10 | 0402 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012206009 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 nF | ±10% | 10 | 0603 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012207008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 nF | ±10% | 10 | 0805 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012205008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 nF | ±10% | 10 | 0402 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012006015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 nF | ±5% | 10 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | 885060 | ||
885012206010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 nF | ±10% | 10 | 0603 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012207009 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 nF | ±10% | 10 | 0805 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012008006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 nF | ±5% | 10 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012205009 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 nF | ±10% | 10 | 0402 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012006016 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 nF | ±5% | 10 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | 885060 | ||
885012206011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 nF | ±10% | 10 | 0603 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012207010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 nF | ±10% | 10 | 0805 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012205010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 nF | ±10% | 10 | 0402 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012206012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 nF | ±10% | 10 | 0603 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012208007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 nF | ±10% | 10 | 1206 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012205011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 nF | ±10% | 10 | 0402 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012206013 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 nF | ±10% | 10 | 0603 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012008007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 nF | ±5% | 10 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.95 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012205012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±10% | 10 | 0402 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012206014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±10% | 10 | 0603 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012007009 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±5% | 10 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | 885070 | ||
885012207011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±10% | 10 | 0805 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012008008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±5% | 10 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 1.25 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012208008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±10% | 10 | 1206 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012204005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±10% | 10 | 0201 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | – | – | – | ||
885012104012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±10% | 10 | 0201 | -55 °C up to +85 °C | – | 5 | 10 GΩ | X5R Class II | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | – | – | – | ||
885012205013 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 nF | ±10% | 10 | 0402 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012206015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 nF | ±10% | 10 | 0603 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012207012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 nF | ±10% | 10 | 0805 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012205014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 nF | ±10% | 10 | 0402 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012206016 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 nF | ±10% | 10 | 0603 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012207013 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 nF | ±10% | 10 | 0805 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012008009 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 nF | ±5% | 10 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012205015 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 33 nF | ±10% | 10 | 0402 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012206017 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 33 nF | ±10% | 10 | 0603 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012207014 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 33 nF | ±10% | 10 | 0805 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012008010 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 33 nF | ±5% | 10 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | – | – | 885080 | ||
885012205016 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 47 nF | ±10% | 10 | 0402 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012206018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 nF | ±10% | 10 | 0603 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012207015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 nF | ±10% | 10 | 0805 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012209001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 47 nF | ±10% | 10 | 1210 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012104013 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 47 nF | ±10% | 10 | 0201 | -55 °C up to +85 °C | – | 10 | 2 GΩ | X5R Class II | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | – | – | – | ||
885012205017 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 nF | ±10% | 10 | 0402 | -55 °C up to +125 °C | – | 5 | 7.4 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012105009 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 nF | ±20% | 10 | 0402 | -55 °C up to +85 °C | – | 5 | 7.4 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012206019 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 nF | ±10% | 10 | 0603 | -55 °C up to +125 °C | – | 5 | 7.4 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012205018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | ±10% | 10 | 0402 | -55 °C up to +125 °C | – | 5 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012105010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | ±20% | 10 | 0402 | -55 °C up to +85 °C | – | 5 | 5 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012206020 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | ±10% | 10 | 0603 | -55 °C up to +125 °C | – | 5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012207016 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | ±10% | 10 | 0805 | -55 °C up to +125 °C | – | 5 | 5 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012208009 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | ±10% | 10 | 1206 | -55 °C up to +125 °C | – | 5 | 5 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012104002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | ±10% | 10 | 0201 | -55 °C up to +85 °C | – | 15 | 1 GΩ | X5R Class II | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | – | – | – | ||
885012206021 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 nF | ±10% | 10 | 0603 | -55 °C up to +125 °C | – | 5 | 3.3 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012207017 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 nF | ±10% | 10 | 0805 | -55 °C up to +125 °C | – | 5 | 3.3 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012105011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 nF | ±20% | 10 | 0402 | -55 °C up to +85 °C | – | 5 | 2.3 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012206022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 nF | ±10% | 10 | 0603 | -55 °C up to +125 °C | – | 5 | 2.3 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012207018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 nF | ±10% | 10 | 0805 | -55 °C up to +125 °C | – | 5 | 2.3 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012209002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 220 nF | ±10% | 10 | 1210 | -55 °C up to +125 °C | – | 5 | 2.3 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012104006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 220 nF | ±10% | 10 | 0201 | -55 °C up to +85 °C | – | 15 | 0.2 GΩ | X5R Class II | 0.6 | 0.3 | 0.3 | – | 7" Tape & Reel | – | – | – | ||
885012206023 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 nF | ±10% | 10 | 0603 | -55 °C up to +125 °C | – | 10 | 1.5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012106007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 nF | ±20% | 10 | 0603 | -55 °C up to +85 °C | – | 10 | 1.5 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | 885060 | ||
885012207019 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 nF | ±10% | 10 | 0805 | -55 °C up to +125 °C | – | 5 | 1.5 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012208010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 nF | ±10% | 10 | 1206 | -55 °C up to +125 °C | – | 5 | 1.5 GΩ | X7R Class II | 3.2 | 1.6 | 0.95 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012206024 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 nF | ±10% | 10 | 0603 | -55 °C up to +125 °C | – | 10 | 0.2 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012106008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 nF | ±20% | 10 | 0603 | -55 °C up to +85 °C | – | 10 | 0.2 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012207020 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 nF | ±10% | 10 | 0805 | -55 °C up to +125 °C | – | 5 | 1.1 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012208011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 nF | ±10% | 10 | 1206 | -55 °C up to +125 °C | – | 5 | 1.1 GΩ | X7R Class II | 3.2 | 1.6 | 1.15 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012206025 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 nF | ±10% | 10 | 0603 | -55 °C up to +125 °C | – | 10 | 0.2 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012106009 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 nF | ±20% | 10 | 0603 | -55 °C up to +85 °C | – | 10 | 0.2 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012207021 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 nF | ±10% | 10 | 0805 | -55 °C up to +125 °C | – | 5 | 0.7 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012208012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 nF | ±10% | 10 | 1206 | -55 °C up to +125 °C | – | 5 | 0.7 GΩ | X7R Class II | 3.2 | 1.6 | 1.15 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012105012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | ±20% | 10 | 0402 | -55 °C up to +85 °C | – | 15 | 0.05 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | 885050 | ||
885012206026 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | ±10% | 10 | 0603 | -55 °C up to +125 °C | – | 10 | 0.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012106010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | ±20% | 10 | 0603 | -55 °C up to +85 °C | – | 10 | 0.1 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012207022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | ±10% | 10 | 0805 | -55 °C up to +125 °C | – | 5 | 0.5 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012208013 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | ±10% | 10 | 1206 | -55 °C up to +125 °C | – | 5 | 0.5 GΩ | X7R Class II | 3.2 | 1.6 | 1.15 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012209003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | ±10% | 10 | 1210 | -55 °C up to +125 °C | – | 5 | 0.5 GΩ | X7R Class II | 3.2 | 2.5 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012207023 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 µF | ±10% | 10 | 0805 | -55 °C up to +125 °C | – | 5 | 0.3 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012208014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 µF | ±10% | 10 | 1206 | -55 °C up to +125 °C | – | 5 | 0.3 GΩ | X7R Class II | 3.2 | 1.6 | 1.15 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012105013 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 µF | ±20% | 10 | 0402 | -55 °C up to +85 °C | – | 10 | 0.05 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | 885050 | ||
885012206027 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 µF | ±10% | 10 | 0603 | -55 °C up to +125 °C | – | 10 | 0.05 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | 885060 | ||
885012106011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 µF | ±20% | 10 | 0603 | -55 °C up to +85 °C | – | 10 | 0.05 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012207024 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 µF | ±10% | 10 | 0805 | -55 °C up to +125 °C | – | 10 | 0.05 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012107007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 µF | ±20% | 10 | 0805 | -55 °C up to +85 °C | – | 10 | 0.05 GΩ | X5R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012208015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 µF | ±10% | 10 | 1206 | -55 °C up to +125 °C | – | 10 | 0.2 GΩ | X7R Class II | 3.2 | 1.6 | 1.15 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012108006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 µF | ±20% | 10 | 1206 | -55 °C up to +85 °C | – | 10 | 0.2 GΩ | X5R Class II | 3.2 | 1.6 | 1.15 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012107008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 µF | ±20% | 10 | 0805 | -55 °C up to +85 °C | – | 10 | 0.03 GΩ | X5R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012208016 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 µF | ±10% | 10 | 1206 | -55 °C up to +125 °C | – | 10 | 0.2 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012108007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 µF | ±20% | 10 | 1206 | -55 °C up to +85 °C | – | 10 | 0.2 GΩ | X5R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012106012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | ±20% | 10 | 0603 | -55 °C up to +85 °C | – | 10 | 0.02 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | 885060 | ||
885012207025 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | ±10% | 10 | 0805 | -55 °C up to +125 °C | – | 10 | 0.02 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012107009 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | ±20% | 10 | 0805 | -55 °C up to +85 °C | – | 10 | 0.02 GΩ | X5R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012208017 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | ±10% | 10 | 1206 | -55 °C up to +125 °C | – | 10 | 0.02 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012108008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | ±20% | 10 | 1206 | -55 °C up to +85 °C | – | 10 | 0.02 GΩ | X5R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012209004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | ±10% | 10 | 1210 | -55 °C up to +125 °C | – | 5 | 0.1 GΩ | X7R Class II | 3.2 | 2.5 | 2 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012105026 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | ±20% | 10 | – | -55 °C up to +85 °C | – | 10 | 0.02 GΩ | X5R Class II | 1 | 0.5 | 0.5 | – | 7" Tape & Reel | – | – | – | |
885012108009 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 µF | ±20% | 10 | 1206 | -55 °C up to +85 °C | – | 10 | 0.02 GΩ | X5R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012207026 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | ±10% | 10 | 0805 | -55 °C up to +125 °C | – | 10 | 0.01 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | 885070 | ||
885012107010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | ±20% | 10 | 0805 | -55 °C up to +85 °C | – | 10 | 0.01 GΩ | X5R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012208018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | ±10% | 10 | 1206 | -55 °C up to +125 °C | – | 10 | 0.01 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012108010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | ±20% | 10 | 1206 | -55 °C up to +85 °C | – | 10 | 0.01 GΩ | X5R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012209005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | ±10% | 10 | 1210 | -55 °C up to +125 °C | – | 5 | 0.1 GΩ | X7R Class II | 3.2 | 2.5 | 2 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012109005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | ±20% | 10 | 1210 | -55 °C up to +85 °C | – | 5 | 0.05 GΩ | X5R Class II | 3.2 | 2.5 | 2 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012107011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | ±20% | 10 | 0805 | -55 °C up to +85 °C | – | 10 | 0.005 GΩ | X5R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | 885070 | ||
885012208019 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | ±10% | 10 | 1206 | -55 °C up to +125 °C | – | 10 | 0.005 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.5 | 7" Tape & Reel | – | – | 885080 | ||
885012108011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | ±20% | 10 | 1206 | -55 °C up to +85 °C | – | 10 | 0.005 GΩ | X5R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012209006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | ±10% | 10 | 1210 | -55 °C up to +125 °C | – | 5 | 0.02 GΩ | X7R Class II | 3.2 | 2.5 | 2.5 | 0.6 | 7" Tape & Reel | – | – | 885080 | ||
885012109006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | ±20% | 10 | 1210 | -55 °C up to +85 °C | – | 10 | 0.02 GΩ | X5R Class II | 3.2 | 2.5 | 2.5 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012106032 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | ±20% | 10 | 0603 | -55 °C up to +85 °C | – | 20 | 0.002 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | – | 7" Tape & Reel | – | – | – | |
885012108012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | ±20% | 10 | 1206 | -55 °C up to +85 °C | – | 10 | 0.002 GΩ | X5R Class II | 3.2 | 1.6 | 1.6 | 0.5 | 7" Tape & Reel | – | – | 885080 | ||
885012109007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | ±20% | 10 | 1210 | -55 °C up to +85 °C | – | 10 | 0.002 GΩ | X5R Class II | 3.2 | 2.5 | 2.5 | 0.75 | 7" Tape & Reel | – | – | – |
Order Code | Datasheet | Simulation |
---|---|---|
885012005001 | SPEC | |
885012005002 | SPEC | |
885012005003 | SPEC | |
885012005004 | SPEC | |
885012005005 | SPEC | |
885012006001 | SPEC | |
885012005006 | SPEC | |
885012005007 | SPEC | |
885012006002 | SPEC | |
885012008001 | SPEC | |
885012005008 | SPEC | |
885012006003 | SPEC | |
885012007001 | SPEC | |
885012005009 | SPEC | |
885012006004 | SPEC | |
885012007002 | SPEC | |
885012008002 | SPEC | |
885012005010 | SPEC | |
885012006005 | SPEC | |
885012007003 | SPEC | |
885012005011 | SPEC | |
885012006006 | SPEC | |
885012008003 | SPEC | |
885012005012 | SPEC | |
885012006007 | SPEC | |
885012005013 | SPEC | |
885012205001 | SPEC | |
885012006008 | SPEC | |
885012206003 | SPEC | |
885012007004 | SPEC | |
885012207004 | SPEC | |
885012008004 | SPEC | |
885012005014 | SPEC | |
885012006009 | SPEC | |
885012007005 | SPEC | |
885012005015 | SPEC | |
885012205002 | SPEC | |
885012006010 | SPEC | |
885012206004 | SPEC | |
885012207005 | SPEC | |
885012005016 | SPEC | |
885012205003 | SPEC | |
885012006011 | SPEC | |
885012206005 | SPEC | |
885012007006 | SPEC | |
885012208004 | SPEC | |
885012005017 | SPEC | |
885012205004 | SPEC | |
885012006012 | SPEC | |
885012206006 | SPEC | |
885012007007 | SPEC | |
885012207006 | SPEC | |
885012008005 | SPEC | |
885012208005 | SPEC | |
885012205005 | SPEC | |
885012006013 | SPEC | |
885012206007 | SPEC | |
885012005018 | SPEC | |
885012205006 | SPEC | |
885012006014 | SPEC | |
885012206008 | SPEC | |
885012007008 | SPEC | |
885012207007 | SPEC | |
885012208006 | SPEC | |
885012205007 | SPEC | |
885012206009 | SPEC | |
885012207008 | SPEC | |
885012205008 | SPEC | |
885012006015 | SPEC | |
885012206010 | SPEC | |
885012207009 | SPEC | |
885012008006 | SPEC | |
885012205009 | SPEC | |
885012006016 | SPEC | |
885012206011 | SPEC | |
885012207010 | SPEC | |
885012205010 | SPEC | |
885012206012 | SPEC | |
885012208007 | SPEC | |
885012205011 | SPEC | |
885012206013 | SPEC | |
885012008007 | SPEC | |
885012205012 | SPEC | |
885012206014 | SPEC | |
885012007009 | SPEC | |
885012207011 | SPEC | |
885012008008 | SPEC | |
885012208008 | SPEC | |
885012204005 | SPEC | |
885012104012 | SPEC | |
885012205013 | SPEC | |
885012206015 | SPEC | |
885012207012 | SPEC | |
885012205014 | SPEC | |
885012206016 | SPEC | |
885012207013 | SPEC | |
885012008009 | SPEC | |
885012205015 | SPEC | |
885012206017 | SPEC | |
885012207014 | SPEC | |
885012008010 | SPEC | |
885012205016 | SPEC | |
885012206018 | SPEC | |
885012207015 | SPEC | |
885012209001 | SPEC | |
885012104013 | SPEC | |
885012205017 | SPEC | |
885012105009 | SPEC | |
885012206019 | SPEC | |
885012205018 | SPEC | |
885012105010 | SPEC | |
885012206020 | SPEC | |
885012207016 | SPEC | |
885012208009 | SPEC | |
885012104002 | SPEC | |
885012206021 | SPEC | |
885012207017 | SPEC | |
885012105011 | SPEC | |
885012206022 | SPEC | |
885012207018 | SPEC | |
885012209002 | SPEC | |
885012104006 | SPEC | |
885012206023 | SPEC | |
885012106007 | SPEC | |
885012207019 | SPEC | |
885012208010 | SPEC | |
885012206024 | SPEC | |
885012106008 | SPEC | |
885012207020 | SPEC | |
885012208011 | SPEC | |
885012206025 | SPEC | |
885012106009 | SPEC | |
885012207021 | SPEC | |
885012208012 | SPEC | |
885012105012 | SPEC | |
885012206026 | SPEC | |
885012106010 | SPEC | |
885012207022 | SPEC | |
885012208013 | SPEC | |
885012209003 | SPEC | |
885012207023 | SPEC | |
885012208014 | SPEC | |
885012105013 | SPEC | |
885012206027 | SPEC | |
885012106011 | SPEC | |
885012207024 | SPEC | |
885012107007 | SPEC | |
885012208015 | SPEC | |
885012108006 | SPEC | |
885012107008 | SPEC | |
885012208016 | SPEC | |
885012108007 | SPEC | |
885012106012 | SPEC | |
885012207025 | SPEC | |
885012107009 | SPEC | |
885012208017 | SPEC | |
885012108008 | SPEC | |
885012209004 | SPEC | |
885012105026 | SPEC | – |
885012108009 | SPEC | |
885012207026 | SPEC | |
885012107010 | SPEC | |
885012208018 | SPEC | |
885012108010 | SPEC | |
885012209005 | SPEC | |
885012109005 | SPEC | |
885012107011 | SPEC | |
885012208019 | SPEC | |
885012108011 | SPEC | |
885012209006 | SPEC | |
885012109006 | SPEC | |
885012106032 | SPEC | – |
885012108012 | SPEC | |
885012109007 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Filter Stick | Filter Bag | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
#askLorandt explains: What miniaturization means for MLCCs and what alternatives are possible
Videos
#askLorandt explains: Influence of DC-Bias on Ceramic Filter Capacitors
Videos
#askLorandt explains: LTspice DC-Bias Simulation for Capacitors
Videos
#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies
Videos
How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic
Videos
Webinar: Introduction to the capacitor technologies and how to use them