Characteristics
- SMT models
- Hermetically sealed
- Frequencies between 3.6864 MHz and 156.25 MHz plus 32.768 kHz
- Maximum operating temperatures range: -40 °C to 125 °C
- Stabilities down to ±25 ppm available
- Available supply voltages: 1.8 V; 2.5 V; 3.3 V; 5 V and 1.62 V to 3.63 V
- Available output signal types: CMOS; LVDS; LVPECL
Applications
- Microprocessor
- Wireless Communication Devices
- Industrial Devices
- Real Time Clocks
- Wired Communication (e.g. Ethernet and USB)
- IoT
- Optical Network
- Audio and Multimedia Devices
- Test and Measurement Equipment
- Navigation and Locators
Products
All
IQXO-540
IQXO-542
IQXO-618-25
IQXO-618-33
IQXO-402
IQXO-404
IQXO-623
IQXO-624
IQXO-791
IQXO-794
IQXO-951 2016
IQXO-951 2520
IQXO-951 3225
CFPS-39
CFPS-9
CFPS-72
CFPS-73
CFPS-102
CFPS-104
CFPS-107
CFPS-109
Order Code | Datasheet | Downloads | Status | Application | f | Stability (ppm) | Operating Temperature | Output Logic | VSupply | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 831068250 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 3G/4G/5G, Audio, Small Cell, UART | 38.4 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831020466 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Audio, GPS | 16.384 MHz | 50 | 0 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 830207659009 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Audio | 22.5792 MHz | 25 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831056214 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Bluetooth | 19.44 MHz | 50 | -40 °C up to +85 °C | CMOS | 1.8 V | |
![]() | 831056240 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Bluetooth | 19.44 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831018033 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | CAN, Processor | 4 MHz | 50 | 0 °C up to +70 °C | CMOS | 5 V | |
![]() | 831018041 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | CAN, Processor | 4 MHz | 50 | 0 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 831018379 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | CAN, Processor | 4 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831020502 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | CAN, Processor | 4 MHz | 50 | -40 °C up to +85 °C | CMOS | 5 V | |
![]() | 831024978 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | CAN, Processor | 4 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831027167 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | CAN, Bluetooth, GPS, Small Cell | 26 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831056219 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | CAN, Bluetooth, GPS, Small Cell | 26 MHz | 50 | -40 °C up to +85 °C | CMOS | 1.8 V | |
![]() | 831056245 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | CAN, Bluetooth, GPS, Small Cell | 26 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831056270 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | CAN, Bluetooth, GPS, Small Cell | 26 MHz | 50 | -40 °C up to +85 °C | CMOS | 1.8 V | |
![]() | 831056297 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | CAN, Bluetooth, GPS, Small Cell | 26 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 830207245309 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | CAN, Bluetooth, GPS, Small Cell | 26 MHz | 25 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 830208215309 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | CAN, Bluetooth, GPS, Small Cell | 26 MHz | 25 | -20 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 830208216409 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | CAN, Processor | 4 MHz | 25 | -20 °C up to +70 °C | CMOS | 1.8 V | |
![]() | 830208217609 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | CAN, Bluetooth, GPS, Small Cell | 26 MHz | 25 | -20 °C up to +70 °C | CMOS | 1.8 V | |
![]() | 830208219901 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | CAN, Processor | 4 MHz | 25 | -20 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 830208220501 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | CAN, Bluetooth, GPS, Small Cell | 26 MHz | 25 | -20 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 830208221801 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | CAN, Processor | 4 MHz | 25 | -20 °C up to +70 °C | CMOS | 1.8 V | |
![]() | 830208222401 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | CAN, Bluetooth, GPS, Small Cell | 26 MHz | 25 | -20 °C up to +70 °C | CMOS | 1.8 V | |
![]() | 830208214609 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | CAN, Processor | 4 MHz | 25 | -20 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 831009440 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Ethernet, PHY | 125 MHz | 50 | 0 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 831022825 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Ethernet, PHY | 125 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 830207670909 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Ethernet, PHY | 125 MHz | 25 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 830207511509 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Ethernet, PHY | 125 MHz | 50 | -40 °C up to +105 °C | LVDS | 2.5 V | |
![]() | 830208331909 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | Ethernet, PHY | 125 MHz | 50 | -40 °C up to +105 °C | LVDS | 3.3 V | |
![]() | 830208332009 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | Ethernet | 156.25 MHz | 50 | -40 °C up to +105 °C | LVDS | 3.3 V | |
![]() | 830208332309 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Ethernet | 156.25 MHz | 50 | -40 °C up to +105 °C | LVDS | 2.5 V | |
![]() | 830208332601 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Ethernet, PHY | 125 MHz | 50 | -40 °C up to +105 °C | LVPECL | 2.5 V | |
![]() | 830208332701 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Ethernet | 156.25 MHz | 50 | -40 °C up to +105 °C | LVPECL | 2.5 V | |
![]() | 830208334501 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Ethernet, PHY | 125 MHz | 50 | -40 °C up to +105 °C | LVPECL | 3.3 V | |
![]() | 830208334601 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Ethernet | 156.25 MHz | 50 | -40 °C up to +105 °C | LVPECL | 3.3 V | |
![]() | 831009437 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, Ethernet, PCI Express, PHY | 100 MHz | 50 | 0 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 831009441 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, Audio | 80 MHz | 50 | 0 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 831009443 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, Audio | 80 MHz | 50 | 0 °C up to +70 °C | CMOS | 5 V | |
![]() | 831017735 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, Ethernet | 10 MHz | 50 | 0 °C up to +70 °C | CMOS | 5 V | |
![]() | 831017885 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, 3G/4G/5G, CAN, Wi-Fi | 40 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831018032 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, CAN, USB, Ethernet, Wi-Fi | 20 MHz | 50 | 0 °C up to +70 °C | CMOS | 5 V | |
![]() | 831018034 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, CAN, Bluetooth | 16 MHz | 50 | 0 °C up to +70 °C | CMOS | 5 V | |
![]() | 831018035 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, Ethernet, PCI Express, PHY | 50 MHz | 50 | 0 °C up to +70 °C | CMOS | 5 V | |
![]() | 831018036 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, Ethernet | 10 MHz | 50 | 0 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 831018037 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, CAN | 12 MHz | 50 | 0 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 831018038 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, CAN, Bluetooth | 16 MHz | 50 | 0 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 831018039 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, CAN, USB, Ethernet, Wi-Fi | 20 MHz | 50 | 0 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 831018040 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, Bluetooth | 32 MHz | 50 | 0 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 831018042 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, 3G/4G/5G, CAN, Wi-Fi | 40 MHz | 50 | 0 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 831018043 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, Wi-Fi | 48 MHz | 50 | 0 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 831018044 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, Ethernet, PCI Express, PHY | 50 MHz | 50 | 0 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 831018045 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, UART | 8 MHz | 50 | 0 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 831018077 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, 3G/4G/5G, Ethernet, Small Cell, PHY, PCI Express | 25 MHz | 50 | 0 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 831018287 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, Wi-Fi | 48 MHz | 100 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831018534 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB | 6 MHz | 50 | 0 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 831018538 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor | 14.31818 MHz | 50 | 0 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 831018541 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, Bluetooth | 24 MHz | 50 | 0 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 831018545 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor | 60 MHz | 50 | 0 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 831018577 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, Wi-Fi | 48 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831018610 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, UART | 3.6864 MHz | 50 | 0 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 831018739 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, 3G/4G/5G, CAN, Wi-Fi | 40 MHz | 50 | 0 °C up to +70 °C | CMOS | 5 V | |
![]() | 831018785 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, CAN | 12 MHz | 100 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831018871 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, Wi-Fi | 48 MHz | 100 | -40 °C up to +85 °C | CMOS | 5 V | |
![]() | 831019079 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, UART | 8 MHz | 50 | 0 °C up to +70 °C | CMOS | 5 V | |
![]() | 831019082 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, Bluetooth | 24 MHz | 50 | 0 °C up to +70 °C | CMOS | 5 V | |
![]() | 831019083 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, Bluetooth | 32 MHz | 50 | 0 °C up to +70 °C | CMOS | 5 V | |
![]() | 831019137 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, 3G/4G/5G, CAN, Wi-Fi | 40 MHz | 50 | -40 °C up to +85 °C | CMOS | 5 V | |
![]() | 831019170 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, 3G/4G/5G, Ethernet, Small Cell, PHY, PCI Express | 25 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831019203 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor | 32.768 MHz | 50 | 0 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 831019275 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, CAN, Bluetooth | 16 MHz | 50 | -40 °C up to +85 °C | CMOS | 5 V | |
![]() | 831019710 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, CAN, Bluetooth | 16 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831019805 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, Wi-Fi | 48 MHz | 50 | -40 °C up to +85 °C | CMOS | 5 V | |
![]() | 831019870 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, 3G/4G/5G, CAN, Wi-Fi | 40 MHz | 100 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831019884 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, Wi-Fi | 48 MHz | 50 | 0 °C up to +70 °C | CMOS | 5 V | |
![]() | 831019928 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, Ethernet | 10 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831019966 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, CAN | 12 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831019987 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, Ethernet, PCI Express, PHY | 50 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831019992 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, CAN, USB, Ethernet, Wi-Fi | 20 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831020184 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor | 14.31818 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831021270 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, Bluetooth | 24 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831021890 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, UART | 8 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831022731 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, Ethernet, PCI Express, PHY | 100 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831024589 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, Ethernet, PCI Express, PHY | 50 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831024807 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, Ethernet | 10 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831024880 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, Bluetooth | 32 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831024986 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, Bluetooth | 24 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831025019 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, Bluetooth | 32 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831025165 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, 3G/4G/5G, Ethernet, Small Cell, PHY, PCI Express | 25 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831025166 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, Wi-Fi | 48 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831025492 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, CAN | 12 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831025493 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor | 14.31818 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831025495 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, CAN, USB, Ethernet, Wi-Fi | 20 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831025497 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB | 30 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831025558 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, Bluetooth | 24 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831025559 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, 3G/4G/5G, CAN, Wi-Fi | 40 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831025560 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, Ethernet, PCI Express, PHY | 50 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831026068 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, 3G/4G/5G, CAN, Wi-Fi | 40 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831026152 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, CAN | 12 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831026368 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor | 27 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831054046 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, Ethernet | 10 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831025494 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, CAN, Bluetooth | 16 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831056168 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, CAN | 12 MHz | 50 | -40 °C up to +85 °C | CMOS | 1.8 V | |
![]() | 831056169 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor | 13 MHz | 50 | -40 °C up to +85 °C | CMOS | 1.8 V | |
![]() | 831056215 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, CAN, USB, Ethernet, Wi-Fi | 20 MHz | 50 | -40 °C up to +85 °C | CMOS | 1.8 V | |
![]() | 831056216 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, Bluetooth | 24 MHz | 50 | -40 °C up to +85 °C | CMOS | 1.8 V | |
![]() | 831056218 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, 3G/4G/5G, Ethernet, Small Cell, PHY, PCI Express | 25 MHz | 50 | -40 °C up to +85 °C | CMOS | 1.8 V | |
![]() | 831056220 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor | 27 MHz | 50 | -40 °C up to +85 °C | CMOS | 1.8 V | |
![]() | 831056221 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, 3G/4G/5G, CAN, Wi-Fi | 40 MHz | 50 | -40 °C up to +85 °C | CMOS | 1.8 V | |
![]() | 831056222 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, Wi-Fi | 48 MHz | 50 | -40 °C up to +85 °C | CMOS | 1.8 V | |
![]() | 831056223 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, Ethernet, PCI Express, PHY | 50 MHz | 50 | -40 °C up to +85 °C | CMOS | 1.8 V | |
![]() | 831056237 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, CAN | 12 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831056238 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor | 13 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831056241 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, CAN, USB, Ethernet, Wi-Fi | 20 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831056242 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, Bluetooth | 24 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831056244 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, 3G/4G/5G, Ethernet, Small Cell, PHY, PCI Express | 25 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831056246 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor | 27 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831056247 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, 3G/4G/5G, CAN, Wi-Fi | 40 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831056248 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, Wi-Fi | 48 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831056249 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, Ethernet, PCI Express, PHY | 50 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831056262 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, CAN | 12 MHz | 50 | -40 °C up to +85 °C | CMOS | 1.8 V | |
![]() | 831056263 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor | 13 MHz | 50 | -40 °C up to +85 °C | CMOS | 1.8 V | |
![]() | 831056266 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, CAN, USB, Ethernet, Wi-Fi | 20 MHz | 50 | -40 °C up to +85 °C | CMOS | 1.8 V | |
![]() | 831056267 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, Bluetooth | 24 MHz | 50 | -40 °C up to +85 °C | CMOS | 1.8 V | |
![]() | 831056269 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, 3G/4G/5G, Ethernet, Small Cell, PHY, PCI Express | 25 MHz | 50 | -40 °C up to +85 °C | CMOS | 1.8 V | |
![]() | 831056271 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor | 27 MHz | 50 | -40 °C up to +85 °C | CMOS | 1.8 V | |
![]() | 831056272 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, 3G/4G/5G, CAN, Wi-Fi | 40 MHz | 50 | -40 °C up to +85 °C | CMOS | 1.8 V | |
![]() | 831056273 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, Wi-Fi | 48 MHz | 50 | -40 °C up to +85 °C | CMOS | 1.8 V | |
![]() | 831056274 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, Ethernet, PCI Express, PHY | 50 MHz | 50 | -40 °C up to +85 °C | CMOS | 1.8 V | |
![]() | 831056289 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, CAN | 12 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831056290 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor | 13 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831056293 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, CAN, USB, Ethernet, Wi-Fi | 20 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831056294 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, Bluetooth | 24 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831056296 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, 3G/4G/5G, Ethernet, Small Cell, PHY, PCI Express | 25 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831056298 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor | 27 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831056299 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, 3G/4G/5G, CAN, Wi-Fi | 40 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831056300 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, Wi-Fi | 48 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831056301 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, Ethernet, PCI Express, PHY | 50 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831061624 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, Ethernet | 10 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831066629 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, CAN, Bluetooth | 16 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831066657 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, CAN, Bluetooth | 16 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831066658 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, CAN, Bluetooth | 16 MHz | 50 | -40 °C up to +85 °C | CMOS | 1.8 V | |
![]() | 831068242 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, UART | 8 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831068248 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, Bluetooth | 32 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831072801 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, UART | 8 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 830207192009 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, UART | 8 MHz | 25 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 830207647309 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, UART | 11.0592 MHz | 25 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 830205530509 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, CAN | 12 MHz | 25 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 830208197509 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor | 14.31818 MHz | 25 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 830205889709 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, CAN, Bluetooth | 16 MHz | 25 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 830205896509 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, Bluetooth | 24 MHz | 25 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 830205530709 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor | 27 MHz | 25 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 830205312509 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, Bluetooth | 32 MHz | 25 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 830205075709 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, 3G/4G/5G, CAN, Wi-Fi | 40 MHz | 25 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 830207659609 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, Wi-Fi | 48 MHz | 25 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 830207670409 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor | 54 MHz | 25 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 830207670609 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, Audio | 80 MHz | 25 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 830207044109 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, Ethernet, PCI Express, PHY | 100 MHz | 25 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 830201878701 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, CAN, USB, Ethernet, Wi-Fi | 20 MHz | 50 | -40 °C up to +85 °C | CMOS | 5 V | |
![]() | 830202129201 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, UART | 8 MHz | 50 | -40 °C up to +85 °C | CMOS | 5 V | |
![]() | 830208214709 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, UART | 8 MHz | 25 | -20 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 830208214809 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, CAN | 12 MHz | 25 | -20 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 830208215109 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, Bluetooth | 24 MHz | 25 | -20 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 830208215409 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor | 27 MHz | 25 | -20 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 830208215509 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB | 30 MHz | 25 | -20 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 830208215609 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor | 32.768 MHz | 25 | -20 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 830208215809 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, Ethernet, PCI Express, PHY | 50 MHz | 25 | -20 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 830208216609 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, UART | 8 MHz | 25 | -20 °C up to +70 °C | CMOS | 1.8 V | |
![]() | 830208216709 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, CAN | 12 MHz | 25 | -20 °C up to +70 °C | CMOS | 1.8 V | |
![]() | 830208217109 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, Bluetooth | 24 MHz | 25 | -20 °C up to +70 °C | CMOS | 1.8 V | |
![]() | 830208217809 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor | 27 MHz | 25 | -20 °C up to +70 °C | CMOS | 1.8 V | |
![]() | 830208217909 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB | 30 MHz | 25 | -20 °C up to +70 °C | CMOS | 1.8 V | |
![]() | 830208218109 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor | 32.768 MHz | 25 | -20 °C up to +70 °C | CMOS | 1.8 V | |
![]() | 830208218209 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, Ethernet, PCI Express, PHY | 50 MHz | 25 | -20 °C up to +70 °C | CMOS | 1.8 V | |
![]() | 830208220001 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, UART | 8 MHz | 25 | -20 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 830208220201 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, CAN, Bluetooth | 16 MHz | 25 | -20 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 830208220401 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, CAN, USB, Ethernet, Wi-Fi | 20 MHz | 25 | -20 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 830208220601 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor | 32.768 MHz | 25 | -20 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 830208220701 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor | 33.3333 MHz | 25 | -20 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 830206415701 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, 3G/4G/5G, CAN, Wi-Fi | 40 MHz | 25 | -20 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 830208220901 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, Ethernet, PCI Express, PHY | 50 MHz | 25 | -20 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 830208221901 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, UART | 8 MHz | 25 | -20 °C up to +70 °C | CMOS | 1.8 V | |
![]() | 830208222101 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, CAN, Bluetooth | 16 MHz | 25 | -20 °C up to +70 °C | CMOS | 1.8 V | |
![]() | 830208222301 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, CAN, USB, Ethernet, Wi-Fi | 20 MHz | 25 | -20 °C up to +70 °C | CMOS | 1.8 V | |
![]() | 830208222901 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, Bluetooth | 32 MHz | 25 | -20 °C up to +70 °C | CMOS | 1.8 V | |
![]() | 830208222501 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor | 32.768 MHz | 25 | -20 °C up to +70 °C | CMOS | 1.8 V | |
![]() | 830208222601 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor | 33.3333 MHz | 25 | -20 °C up to +70 °C | CMOS | 1.8 V | |
![]() | 830208222701 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, 3G/4G/5G, CAN, Wi-Fi | 40 MHz | 25 | -20 °C up to +70 °C | CMOS | 1.8 V | |
![]() | 830206924301 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, Ethernet, PCI Express, PHY | 50 MHz | 25 | -20 °C up to +70 °C | CMOS | 1.8 V | |
![]() | 830206415801 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, Bluetooth | 32 MHz | 25 | -20 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 831024957 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, 3G/4G/5G, Ethernet, Small Cell, PHY, PCI Express | 25 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831059271 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, Ethernet | 10 MHz | 25 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831063343 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, CAN, USB, Ethernet, Wi-Fi | 20 MHz | 25 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831055678 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, USB, 3G/4G/5G, Ethernet, Small Cell, PHY, PCI Express | 25 MHz | 25 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831055872 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, Ethernet, PCI Express, PHY | 50 MHz | 25 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 830202536501 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, Ethernet | 10 MHz | 25 | -40 °C up to +85 °C | CMOS | 5 V | |
![]() | 830208331709 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, Ethernet, PCI Express, PHY | 100 MHz | 50 | -40 °C up to +105 °C | LVDS | 3.3 V | |
![]() | 830208332209 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, Ethernet, PCI Express, PHY | 100 MHz | 50 | -40 °C up to +105 °C | LVDS | 2.5 V | |
![]() | 830208332501 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, Ethernet, PCI Express, PHY | 100 MHz | 50 | -40 °C up to +105 °C | LVPECL | 2.5 V | |
![]() | 830208334301 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Processor, Ethernet, PCI Express, PHY | 100 MHz | 50 | -40 °C up to +105 °C | LVPECL | 3.3 V | |
![]() | 8302091564 | SPEC | 5 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Processor, UART | 8 MHz | 50 | -40 °C up to +105 °C | CMOS | 1.62 V to 3.63 V | |
![]() | 8302091565 | SPEC | 5 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Processor, USB, CAN | 12 MHz | 50 | -40 °C up to +105 °C | CMOS | 1.62 V to 3.63 V | |
![]() | 8302091566 | SPEC | 5 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Processor, CAN, Bluetooth | 16 MHz | 50 | -40 °C up to +105 °C | CMOS | 1.62 V to 3.63 V | |
![]() | 8302091567 | SPEC | 5 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Processor, CAN, USB, Ethernet, Wi-Fi | 20 MHz | 50 | -40 °C up to +105 °C | CMOS | 1.62 V to 3.63 V | |
![]() | 8302091568 | SPEC | 5 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Processor, USB, Bluetooth | 24 MHz | 50 | -40 °C up to +105 °C | CMOS | 1.62 V to 3.63 V | |
![]() | 8302091569 | SPEC | 5 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Processor, USB, 3G/4G/5G, Ethernet, Small Cell, PHY, PCI Express | 25 MHz | 50 | -40 °C up to +105 °C | CMOS | 1.62 V to 3.63 V | |
![]() | 8302091570 | SPEC | 5 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Processor, Ethernet, PCI Express, PHY | 50 MHz | 50 | -40 °C up to +105 °C | CMOS | 1.62 V to 3.63 V | |
![]() | 830208483509 | SPEC | 5 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Processor, USB, 3G/4G/5G, Ethernet, Small Cell, PHY, PCI Express | 25 MHz | 50 | -40 °C up to +105 °C | CMOS | 1.62 V to 3.63 V | |
![]() | 830208544409 | SPEC | 5 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Processor, USB, Bluetooth | 24 MHz | 50 | -40 °C up to +105 °C | CMOS | 1.62 V to 3.63 V | |
![]() | 8302091571 | SPEC | 5 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Processor, UART | 8 MHz | 50 | -40 °C up to +105 °C | CMOS | 1.62 V to 3.63 V | |
![]() | 8302091572 | SPEC | 5 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Processor, USB, CAN | 12 MHz | 50 | -40 °C up to +105 °C | CMOS | 1.62 V to 3.63 V | |
![]() | 8302091573 | SPEC | 5 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Processor, CAN, Bluetooth | 16 MHz | 50 | -40 °C up to +105 °C | CMOS | 1.62 V to 3.63 V | |
![]() | 8302091574 | SPEC | 5 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Processor, CAN, USB, Ethernet, Wi-Fi | 20 MHz | 50 | -40 °C up to +105 °C | CMOS | 1.62 V to 3.63 V | |
![]() | 8302091578 | SPEC | 5 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Processor, Ethernet, PCI Express, PHY | 50 MHz | 50 | -40 °C up to +105 °C | CMOS | 1.62 V to 3.63 V | |
![]() | 830208445309 | SPEC | 5 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Processor, USB, 3G/4G/5G, Ethernet, Small Cell, PHY, PCI Express | 25 MHz | 50 | -40 °C up to +105 °C | CMOS | 1.62 V to 3.63 V | |
![]() | 8302091579 | SPEC | 5 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Processor, UART | 8 MHz | 50 | -40 °C up to +105 °C | CMOS | 1.62 V to 3.63 V | |
![]() | 8302091580 | SPEC | 5 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Processor, USB, CAN | 12 MHz | 50 | -40 °C up to +105 °C | CMOS | 1.62 V to 3.63 V | |
![]() | 8302091581 | SPEC | 5 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Processor, CAN, Bluetooth | 16 MHz | 50 | -40 °C up to +105 °C | CMOS | 1.62 V to 3.63 V | |
![]() | 8302091582 | SPEC | 5 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Processor, CAN, USB, Ethernet, Wi-Fi | 20 MHz | 50 | -40 °C up to +105 °C | CMOS | 1.62 V to 3.63 V | |
![]() | 8302091583 | SPEC | 5 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Processor, USB, Bluetooth | 24 MHz | 50 | -40 °C up to +105 °C | CMOS | 1.62 V to 3.63 V | |
![]() | 8302091585 | SPEC | 5 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Processor, Ethernet, PCI Express, PHY | 50 MHz | 50 | -40 °C up to +105 °C | CMOS | 1.62 V to 3.63 V | |
![]() | 830205028309 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Real Time Clock | 32.768 kHz | 25 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 830205297709 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Real Time Clock | 32.768 kHz | 25 | -40 °C up to +85 °C | CMOS | 1.8 V | |
![]() | 830206385009 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Real Time Clock | 32.768 kHz | 30 | -40 °C up to +85 °C | CMOS | 1.8 V | |
![]() | 830207370001 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Real Time Clock | 32.768 kHz | 30 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 830207370101 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Real Time Clock | 32.768 kHz | 100 | -40 °C up to +125 °C | CMOS | 3.3 V | |
![]() | 830207370601 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Real Time Clock | 32.768 kHz | 30 | -40 °C up to +85 °C | CMOS | 1.8 V | |
![]() | 830207370701 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Real Time Clock | 32.768 kHz | 100 | -40 °C up to +125 °C | CMOS | 1.8 V | |
![]() | 830207390509 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Real Time Clock | 32.768 kHz | 30 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 830208228309 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Real Time Clock | 32.768 kHz | 100 | -40 °C up to +125 °C | CMOS | 1.8 V | |
![]() | 830208228609 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Real Time Clock | 32.768 kHz | 100 | -40 °C up to +125 °C | CMOS | 3.3 V | |
![]() | 830208229109 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Real Time Clock | 32.768 kHz | 100 | -40 °C up to +125 °C | CMOS | 1.8 V | |
![]() | 830208229409 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Real Time Clock | 32.768 kHz | 100 | -40 °C up to +125 °C | CMOS | 3.3 V | |
![]() | 831020392 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | UART, Audio | 18.432 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831020465 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | UART, Audio | 12.288 MHz | 50 | 0 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 831025496 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | UART, Audio | 24.576 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831056188 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | UART, 3G/4G/5G, Small Cell | 19.2 MHz | 50 | -40 °C up to +85 °C | CMOS | 1.8 V | |
![]() | 831056217 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | UART, Audio | 24.576 MHz | 50 | -40 °C up to +85 °C | CMOS | 1.8 V | |
![]() | 831056239 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | UART, 3G/4G/5G, Small Cell | 19.2 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831056243 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | UART, Audio | 24.576 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 831056264 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | UART, 3G/4G/5G, Small Cell | 19.2 MHz | 50 | -40 °C up to +85 °C | CMOS | 1.8 V | |
![]() | 831056268 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | UART, Audio | 24.576 MHz | 50 | -40 °C up to +85 °C | CMOS | 1.8 V | |
![]() | 831056295 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | UART, Audio | 24.576 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 830207658809 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | UART, Audio | 18.432 MHz | 25 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 830207659209 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | UART, Audio | 24.576 MHz | 25 | -40 °C up to +85 °C | CMOS | 3.3 V | |
![]() | 830208214909 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | UART, Audio | 12.288 MHz | 25 | -20 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 830208215009 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | UART, 3G/4G/5G, Small Cell | 19.2 MHz | 25 | -20 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 830208215209 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | UART, Audio | 24.576 MHz | 25 | -20 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 830208216809 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | UART, Audio | 12.288 MHz | 25 | -20 °C up to +70 °C | CMOS | 1.8 V | |
![]() | 830208217009 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | UART, 3G/4G/5G, Small Cell | 19.2 MHz | 25 | -20 °C up to +70 °C | CMOS | 1.8 V | |
![]() | 830208217409 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | UART, Audio | 24.576 MHz | 25 | -20 °C up to +70 °C | CMOS | 1.8 V | |
![]() | 830208220101 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | UART, Audio | 12.288 MHz | 25 | -20 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 830208220301 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | UART, 3G/4G/5G, Small Cell | 19.2 MHz | 25 | -20 °C up to +70 °C | CMOS | 3.3 V | |
![]() | 830208222001 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | UART, Audio | 12.288 MHz | 25 | -20 °C up to +70 °C | CMOS | 1.8 V | |
![]() | 830208222201 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | UART, 3G/4G/5G, Small Cell | 19.2 MHz | 25 | -20 °C up to +70 °C | CMOS | 1.8 V |
Order Code | Datasheet | |
---|---|---|
![]() | 831068250 | SPEC |
![]() | 831020466 | SPEC |
![]() | 830207659009 | SPEC |
![]() | 831056214 | SPEC |
![]() | 831056240 | SPEC |
![]() | 831018033 | SPEC |
![]() | 831018041 | SPEC |
![]() | 831018379 | SPEC |
![]() | 831020502 | SPEC |
![]() | 831024978 | SPEC |
![]() | 831027167 | SPEC |
![]() | 831056219 | SPEC |
![]() | 831056245 | SPEC |
![]() | 831056270 | SPEC |
![]() | 831056297 | SPEC |
![]() | 830207245309 | SPEC |
![]() | 830208215309 | SPEC |
![]() | 830208216409 | SPEC |
![]() | 830208217609 | SPEC |
![]() | 830208219901 | SPEC |
![]() | 830208220501 | SPEC |
![]() | 830208221801 | SPEC |
![]() | 830208222401 | SPEC |
![]() | 830208214609 | SPEC |
![]() | 831009440 | SPEC |
![]() | 831022825 | SPEC |
![]() | 830207670909 | SPEC |
![]() | 830207511509 | SPEC |
![]() | 830208331909 | SPEC |
![]() | 830208332009 | SPEC |
![]() | 830208332309 | SPEC |
![]() | 830208332601 | SPEC |
![]() | 830208332701 | SPEC |
![]() | 830208334501 | SPEC |
![]() | 830208334601 | SPEC |
![]() | 831009437 | SPEC |
![]() | 831009441 | SPEC |
![]() | 831009443 | SPEC |
![]() | 831017735 | SPEC |
![]() | 831017885 | SPEC |
![]() | 831018032 | SPEC |
![]() | 831018034 | SPEC |
![]() | 831018035 | SPEC |
![]() | 831018036 | SPEC |
![]() | 831018037 | SPEC |
![]() | 831018038 | SPEC |
![]() | 831018039 | SPEC |
![]() | 831018040 | SPEC |
![]() | 831018042 | SPEC |
![]() | 831018043 | SPEC |
![]() | 831018044 | SPEC |
![]() | 831018045 | SPEC |
![]() | 831018077 | SPEC |
![]() | 831018287 | SPEC |
![]() | 831018534 | SPEC |
![]() | 831018538 | SPEC |
![]() | 831018541 | SPEC |
![]() | 831018545 | SPEC |
![]() | 831018577 | SPEC |
![]() | 831018610 | SPEC |
![]() | 831018739 | SPEC |
![]() | 831018785 | SPEC |
![]() | 831018871 | SPEC |
![]() | 831019079 | SPEC |
![]() | 831019082 | SPEC |
![]() | 831019083 | SPEC |
![]() | 831019137 | SPEC |
![]() | 831019170 | SPEC |
![]() | 831019203 | SPEC |
![]() | 831019275 | SPEC |
![]() | 831019710 | SPEC |
![]() | 831019805 | SPEC |
![]() | 831019870 | SPEC |
![]() | 831019884 | SPEC |
![]() | 831019928 | SPEC |
![]() | 831019966 | SPEC |
![]() | 831019987 | SPEC |
![]() | 831019992 | SPEC |
![]() | 831020184 | SPEC |
![]() | 831021270 | SPEC |
![]() | 831021890 | SPEC |
![]() | 831022731 | SPEC |
![]() | 831024589 | SPEC |
![]() | 831024807 | SPEC |
![]() | 831024880 | SPEC |
![]() | 831024986 | SPEC |
![]() | 831025019 | SPEC |
![]() | 831025165 | SPEC |
![]() | 831025166 | SPEC |
![]() | 831025492 | SPEC |
![]() | 831025493 | SPEC |
![]() | 831025495 | SPEC |
![]() | 831025497 | SPEC |
![]() | 831025558 | SPEC |
![]() | 831025559 | SPEC |
![]() | 831025560 | SPEC |
![]() | 831026068 | SPEC |
![]() | 831026152 | SPEC |
![]() | 831026368 | SPEC |
![]() | 831054046 | SPEC |
![]() | 831025494 | SPEC |
![]() | 831056168 | SPEC |
![]() | 831056169 | SPEC |
![]() | 831056215 | SPEC |
![]() | 831056216 | SPEC |
![]() | 831056218 | SPEC |
![]() | 831056220 | SPEC |
![]() | 831056221 | SPEC |
![]() | 831056222 | SPEC |
![]() | 831056223 | SPEC |
![]() | 831056237 | SPEC |
![]() | 831056238 | SPEC |
![]() | 831056241 | SPEC |
![]() | 831056242 | SPEC |
![]() | 831056244 | SPEC |
![]() | 831056246 | SPEC |
![]() | 831056247 | SPEC |
![]() | 831056248 | SPEC |
![]() | 831056249 | SPEC |
![]() | 831056262 | SPEC |
![]() | 831056263 | SPEC |
![]() | 831056266 | SPEC |
![]() | 831056267 | SPEC |
![]() | 831056269 | SPEC |
![]() | 831056271 | SPEC |
![]() | 831056272 | SPEC |
![]() | 831056273 | SPEC |
![]() | 831056274 | SPEC |
![]() | 831056289 | SPEC |
![]() | 831056290 | SPEC |
![]() | 831056293 | SPEC |
![]() | 831056294 | SPEC |
![]() | 831056296 | SPEC |
![]() | 831056298 | SPEC |
![]() | 831056299 | SPEC |
![]() | 831056300 | SPEC |
![]() | 831056301 | SPEC |
![]() | 831061624 | SPEC |
![]() | 831066629 | SPEC |
![]() | 831066657 | SPEC |
![]() | 831066658 | SPEC |
![]() | 831068242 | SPEC |
![]() | 831068248 | SPEC |
![]() | 831072801 | SPEC |
![]() | 830207192009 | SPEC |
![]() | 830207647309 | SPEC |
![]() | 830205530509 | SPEC |
![]() | 830208197509 | SPEC |
![]() | 830205889709 | SPEC |
![]() | 830205896509 | SPEC |
![]() | 830205530709 | SPEC |
![]() | 830205312509 | SPEC |
![]() | 830205075709 | SPEC |
![]() | 830207659609 | SPEC |
![]() | 830207670409 | SPEC |
![]() | 830207670609 | SPEC |
![]() | 830207044109 | SPEC |
![]() | 830201878701 | SPEC |
![]() | 830202129201 | SPEC |
![]() | 830208214709 | SPEC |
![]() | 830208214809 | SPEC |
![]() | 830208215109 | SPEC |
![]() | 830208215409 | SPEC |
![]() | 830208215509 | SPEC |
![]() | 830208215609 | SPEC |
![]() | 830208215809 | SPEC |
![]() | 830208216609 | SPEC |
![]() | 830208216709 | SPEC |
![]() | 830208217109 | SPEC |
![]() | 830208217809 | SPEC |
![]() | 830208217909 | SPEC |
![]() | 830208218109 | SPEC |
![]() | 830208218209 | SPEC |
![]() | 830208220001 | SPEC |
![]() | 830208220201 | SPEC |
![]() | 830208220401 | SPEC |
![]() | 830208220601 | SPEC |
![]() | 830208220701 | SPEC |
![]() | 830206415701 | SPEC |
![]() | 830208220901 | SPEC |
![]() | 830208221901 | SPEC |
![]() | 830208222101 | SPEC |
![]() | 830208222301 | SPEC |
![]() | 830208222901 | SPEC |
![]() | 830208222501 | SPEC |
![]() | 830208222601 | SPEC |
![]() | 830208222701 | SPEC |
![]() | 830206924301 | SPEC |
![]() | 830206415801 | SPEC |
![]() | 831024957 | SPEC |
![]() | 831059271 | SPEC |
![]() | 831063343 | SPEC |
![]() | 831055678 | SPEC |
![]() | 831055872 | SPEC |
![]() | 830202536501 | SPEC |
![]() | 830208331709 | SPEC |
![]() | 830208332209 | SPEC |
![]() | 830208332501 | SPEC |
![]() | 830208334301 | SPEC |
![]() | 8302091564 | SPEC |
![]() | 8302091565 | SPEC |
![]() | 8302091566 | SPEC |
![]() | 8302091567 | SPEC |
![]() | 8302091568 | SPEC |
![]() | 8302091569 | SPEC |
![]() | 8302091570 | SPEC |
![]() | 830208483509 | SPEC |
![]() | 830208544409 | SPEC |
![]() | 8302091571 | SPEC |
![]() | 8302091572 | SPEC |
![]() | 8302091573 | SPEC |
![]() | 8302091574 | SPEC |
![]() | 8302091578 | SPEC |
![]() | 830208445309 | SPEC |
![]() | 8302091579 | SPEC |
![]() | 8302091580 | SPEC |
![]() | 8302091581 | SPEC |
![]() | 8302091582 | SPEC |
![]() | 8302091583 | SPEC |
![]() | 8302091585 | SPEC |
![]() | 830205028309 | SPEC |
![]() | 830205297709 | SPEC |
![]() | 830206385009 | SPEC |
![]() | 830207370001 | SPEC |
![]() | 830207370101 | SPEC |
![]() | 830207370601 | SPEC |
![]() | 830207370701 | SPEC |
![]() | 830207390509 | SPEC |
![]() | 830208228309 | SPEC |
![]() | 830208228609 | SPEC |
![]() | 830208229109 | SPEC |
![]() | 830208229409 | SPEC |
![]() | 831020392 | SPEC |
![]() | 831020465 | SPEC |
![]() | 831025496 | SPEC |
![]() | 831056188 | SPEC |
![]() | 831056217 | SPEC |
![]() | 831056239 | SPEC |
![]() | 831056243 | SPEC |
![]() | 831056264 | SPEC |
![]() | 831056268 | SPEC |
![]() | 831056295 | SPEC |
![]() | 830207658809 | SPEC |
![]() | 830207659209 | SPEC |
![]() | 830208214909 | SPEC |
![]() | 830208215009 | SPEC |
![]() | 830208215209 | SPEC |
![]() | 830208216809 | SPEC |
![]() | 830208217009 | SPEC |
![]() | 830208217409 | SPEC |
![]() | 830208220101 | SPEC |
![]() | 830208220301 | SPEC |
![]() | 830208222001 | SPEC |
![]() | 830208222201 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Application | f | Stability (ppm) | Operating Temperature | Output Logic | VSupply | Samples |
---|
Videos
WE meet @ Digital Days 2021: Back-to-Basics - Specifying quartz crystals and oscillators