Size | Dimensions | Mount | |
---|---|---|---|
USB 2.0 | SMT | ||
USB 3.1 | - | ||
USB 3.2 | SMT | ||
USB Power Delivery | SMT |
Characteristics
- Available in 24p (3.x), 16p (2.0) and 6p (Power Delivery only)
- Aligned with Power Delivery up to 240W
- High durability (10 000 cycles)
- UL, TID listing for USB standards
Reference Designs
- RD041 Design of a Single Pair Ethernet System with Power over Data Lines (SPoE)
Applications
- Mobile computing and smart devices
- High-performance industrial and medical systems
- Consumer electronics and multimedia hubs
- Smart buildings
Application Notes
Products
Order Code | Datasheet | Downloads | Status | Application | Interface Type | Type | Gender | Pins (pcs) | Mount | IR (A) | Working Voltage (V (DC)) | Packaging | Design Kit | Filter Stick | Filter Bag | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 632712000011 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | USB 3.1 | Type C | Horizontal | Plug | 22 | SMT | – | 20 | Tape and Reel with Cap | 612690 614001 | 82931060 82931100 | 82931061 82931101 | |
![]() | 632723100011 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | USB 3.1 | Type C | Horizontal | Receptacle | 24 | THR | – | 48 | Tape and Reel | 612690 614001 | – | – | |
![]() | 632723300011 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | USB 3.1 | Type C | Horizontal | Receptacle | 24 | THR | – | 48 | Tape and Reel | 614001 | – | – | |
![]() | 632723130112 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | USB 3.1 | Type C | Horizontal | Receptacle | 24 | THR | – | 48 | Tape and Reel | – | 82931060 82931100 | 82931061 82931101 | |
![]() | 632722110112 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | USB 3.1 | Type C | Vertical | Receptacle | 24 | SMT | 5 | 48 | Tape and Reel | – | – | – | |
![]() | 632712000112 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | USB 3.1 | Type C | Horizontal | Plug | 24 | SMT | 5 | 48 | Tray | – | – | – | |
![]() | 629712010214 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | USB 2.0 | Type C | Vertical | Plug | 16 | SMT | – | 48 | Tape and Reel | – | – | – | |
![]() | 629722000214 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | USB 2.0 | Type C | Horizontal | Receptacle | 16 | SMT | – | 48 | Tape and Reel | – | – | – | |
![]() | 632722200212 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | USB 3.2 Gen 1 | Type C | Horizontal | Receptacle | 24 | SMT | – | 48 | Tape and Reel | – | – | – | |
![]() | 632722200211 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | USB 3.2 Gen 1 | Type C | Horizontal | Receptacle | 24 | SMT | – | 20 | Tape and Reel | – | – | – | |
![]() | 632722100213 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | USB Power Delivery | Type C | Horizontal | Receptacle | 6 | SMT | – | 48 | Tape and Reel | – | – | – |
Order Code | Datasheet | |
---|---|---|
![]() | 632712000011 | SPEC |
![]() | 632723100011 | SPEC |
![]() | 632723300011 | SPEC |
![]() | 632723130112 | SPEC |
![]() | 632722110112 | SPEC |
![]() | 632712000112 | SPEC |
![]() | 629712010214 | SPEC |
![]() | 629722000214 | SPEC |
![]() | 632722200212 | SPEC |
![]() | 632722200211 | SPEC |
![]() | 632722100213 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Application | Interface Type | Type | Gender | Pins (pcs) | Mount | IR (A) | Working Voltage (V (DC)) | Packaging | Design Kit | Filter Stick | Filter Bag | Samples |
---|
USB-C
STILL 24 REASONS TO CONNECT WITH US
USB-C
STILL 24 REASONS TO CONNECT WITH US
From December 28, 2024, all mobile phones, tablets and cameras sold in the EU must be equipped with a USB-C charging port - from spring 2026, this will also apply to laptops. This new EU requirement aims to reduce electronic waste and make electrical appliances more sustainable.
We support you in preparing your applications for these requirements. Our wide product range for USB-C includes connectors, EMC filter components, ESD surge protection as well as AC/DC and DC/DC converters to simplify your design-in and meet all legal requirements.
Power Delivery
USB-C becomes mandatory charging standard in the EU
At the end of 2024, the proliferation of chargers for small electronic devices will come to an end. The EU is making USB-C connectors and the USB Power Delivery standard mandatory. The European Parliament had already adopted this in October 2022 as an amendment to the Radio Equipment Directive and then passed it on to the member states for implementation into national law.

USB-C Product Portfolio
More than you expect
Design In Support
Assortments
Articles from this product series can be found in the following assortments: