Skoll-I & EV-Kits

Bluetooth® and Bluetooth® LE Radio Module

Skoll-I & EV-Kits

Characteristics

  • The compact, highly integrated module is certified around the world to help speed time to market
  • Complies with Bluetooth® Core Specification version 5.4 and includes support for BR, EDR 2/3 Mbps,Bluetooth® LE, LE 1/2 Mbps
  • Bluetooth® Serial Port Profile (SPP) communication and Bluetooth® LE profiles
  • Certification: CE, FCC, IC,TELEC, ETA-WPC
  • Fast serial interface
  • OTA firmware update
  • Compact design: 16.61 x 12 x 1.7 mm ( L x W x H)
  • Communication via UART interface to host system
  • Available on Tape & Reel for SMT mounting
  • Easy replacement of PUCK-I radio module
  • With the WE Bluetooth LE Terminal App we provide you a fast and easy way of testing and also a base for your own app. Download it in the Google PlayStore® or in the Apple AppStore® or as source code on GitHub.
  • Wireless Connectivity SDK
  • WE UART Terminal

Applications

  • Bluetooth® applications
  • Medical
  • Industrial
  • IOT

Products

All
Skoll-I
EV-Kits
Filter article data
Filter by
 show  articles in 2 product lines
 articles in 2 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Man­ual
Downloads
Status
Frequency Range(MHz)
dLoS(m)
PTx, e.r.p.(dBm)
Rxsens, e.r.p.(dBm)
VDD max(V)
VDD min(V)
Description
Rb max.(Mbps)
L(mm)
W(mm)
H(mm)
ANTConn
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
2620011024000
SPEC2402 - 2480, 350 m, 2.4 dBm
Man­ual
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Frequency Range 2402 - 2480
Line of Sight Range350 m
Output Power e.r.p.2.4 dBm
RX sensitivity e.r.p.-91 dBm
Operating supply voltage [max.]3.3 V
Operating supply voltage [min.]1.71 V
DescriptionSkoll-I 
RF Bitrate max.1 Mbps
Length12 mm
Width8 mm
Height2 mm
Antenna Connector TypeIntegrated PCB (integrated PCB antenna) 
Check availability
2620029024001
Man­ual
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DescriptionEV-Kit Skoll-I Bluetooth® and Bluetooth® LE 5.4 
Check availability