Filter by values
 article  in  1 product lines  for
Reset all
Filter
Filter by
 show   article  in  1 product lines
 article  in  1 product lines
Reset all
1 Product categories
Thetis-I & EV-Kits
Thetis-I & EV-Kits
Radio Module 2.4 GHz with Wirepas Mesh protocol
Order Code
Data­sheet
Simu­lation
Man­ual
Downloads
Status
Description
Frequency Range (MHz)
dLoS (m)
PTx, e.r.p. (dBm)
Rxsens, e.r.p. (dBm)
PTx, 50 Ω (dBm)
VDD min. (V)
VDD max. (V)
Rb max. (kbps)
ANTConn
L (mm)
W (mm)
H (mm)
Product series
Radio Module
USB Radio Stick
Evaluation Kit
Samples
Thetis-I & EV-Kits
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Thetis-I 
Product series Thetis-I & EV-Kits
Radio Module
USB Radio Stick
Evaluation Kit
Thetis-I & EV-Kits
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description Mini EV-Board Thetis-I 
Product series Thetis-I & EV-Kits
Radio Module
USB Radio Stick
Evaluation Kit
Thetis-I & EV-Kits
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description Sensor Node Thetis-I 
Product series Thetis-I & EV-Kits
Radio Module
USB Radio Stick
Evaluation Kit
Thetis-I & EV-Kits Thetis-I, 2402 - 2480, 400 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Thetis-I 
Frequency Range 2402 - 2480
Line of Sight Range 400 m
Output Power e.r.p. 4 dBm
RX sensitivity e.r.p. -90 dBm
Output Power 50 Ohm 6 dBm
Operating Supply Voltage Min. 1.8 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 1000 kbps
Antenna Connector Type RF pad and internal antenna 
Product series Thetis-I & EV-Kits
Radio Module
USB Radio Stick
Evaluation Kit
Thetis-I & EV-Kits Thetis-I USB radio stick, 2402 - 2480, 315 m
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description Thetis-I USB radio stick 
Frequency Range 2402 - 2480
Line of Sight Range 315 m
RF Bitrate max. 1000 kbps
Antenna Connector Type internal antenna 
Length 68 mm
Width 24 mm
Height 12 mm
Product series Thetis-I & EV-Kits
Radio Module
USB Radio Stick
Evaluation Kit

Exchangeability 2.4 GHz

Choose between Bluetooth®, Wirepas or proprietary radio

Take future trends into account and keep the flexibility!
Committing today on a wireless technology for tomorrow seems impossible. How nice would it be to expand your application with different radio protocols at any time without any layout changes. Würth Elektronik offers you a high degree of freedom with the radio module footprint. It is one quality proven hardware base, that prevents you from enormous costs of re-design in future already today. Choose between a Bluetooth®, WirepasTM or proprietary radio module or the combined variant of proprietary and Bluetooth®.

  • Footprint compatible RF-modules
  • Flexible use of both technologies possible
  • Alternative usage by only changing the RF-module
  • Future-proof circuit with adaptable interface
  • No change in the HW on Host-side required

Proprietary Application with Thyone-I

  • For applications with enclosed communication
  • Communication invisible for smart devices
  • Connection to a standard device only with a certain USB-radio stick possible
  • Connected sensors building up a secure network

Usecase

  • Secure network set up
  • Easy connection between the nodes
  • Extending interfaces by connecting a USB-radio stick
  • A gateway connecting securely to the network provides the combined result to the user via Bluetooth, Wi-Fi, Cellular, MQTT or on any platform

Bluetooth® Application with Proteus-III

  • Connecting directly to smart devices
  • Parameterization of a sensor
  • Reading out results from a measuring device

Usecase

  • Connecting manually to each sensor via smart device
  • Easy and smart consumer-oriented