WR-WTB 2.50 mm "J" Type Male Header
SizeDimen­sionsMount
Horizontal
THT
Vertical
THT

Characteristics

  • Properties:
  • Rated Current: 3 A
  • Working Voltage: 250 V
  • UL 94-V0
  • Pitch: 2.50 mm
  • Features:
  • Fine pitch
  • THT soldering
  • Operating temperature:-25 °C up to +85 °C

Applications

  • Microelectronic
  • Portable devices
  • Industry 4.0

Products

All
Horizontal
Vertical
Filter article data
Filter by
 show  article in 2 product lines
 article in 2 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Pins
Type
Mount
IR(A)
PCB/Cable/Panel
L(mm)
Packaging
Mates with
Design Kit
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
68800211622
SPEC2, Vertical, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeVertical 
MountTHT 
Rated Current3 A
PCB/Cable/PanelPCB 
Length7.5 mm
PackagingBag 
Mates with
Design Kit
Check availability
68800211722
SPEC2, Horizontal, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeHorizontal 
MountTHT 
Rated Current3 A
PCB/Cable/PanelPCB 
Length7.5 mm
PackagingBag 
Mates with
Design Kit
Check availability
68800311622
SPEC3, Vertical, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeVertical 
MountTHT 
Rated Current3 A
PCB/Cable/PanelPCB 
Length10 mm
PackagingBag 
Mates with
Design Kit
Check availability
68800311722
SPEC3, Horizontal, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeHorizontal 
MountTHT 
Rated Current3 A
PCB/Cable/PanelPCB 
Length10 mm
PackagingBag 
Mates with
Design Kit
Check availability
68800411622
SPEC4, Vertical, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeVertical 
MountTHT 
Rated Current3 A
PCB/Cable/PanelPCB 
Length12.5 mm
PackagingBag 
Mates with
Design Kit
Check availability
68800411722
SPEC4, Horizontal, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeHorizontal 
MountTHT 
Rated Current3 A
PCB/Cable/PanelPCB 
Length12.5 mm
PackagingBag 
Mates with
Design Kit
Check availability
68800511622
SPEC5, Vertical, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeVertical 
MountTHT 
Rated Current3 A
PCB/Cable/PanelPCB 
Length15 mm
PackagingBag 
Mates with
Design Kit
Check availability
68800511722
SPEC5, Horizontal, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeHorizontal 
MountTHT 
Rated Current3 A
PCB/Cable/PanelPCB 
Length15 mm
PackagingBag 
Mates with
Design Kit
Check availability
68800611622
SPEC6, Vertical, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeVertical 
MountTHT 
Rated Current3 A
PCB/Cable/PanelPCB 
Length17.5 mm
PackagingBag 
Mates with
Design Kit
Check availability
68800611722
SPEC6, Horizontal, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeHorizontal 
MountTHT 
Rated Current3 A
PCB/Cable/PanelPCB 
Length17.5 mm
PackagingBag 
Mates with
Design Kit
Check availability
68800711622
SPEC7, Vertical, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeVertical 
MountTHT 
Rated Current3 A
PCB/Cable/PanelPCB 
Length20 mm
PackagingBag 
Mates with
Design Kit
Check availability
68800711722
SPEC7, Horizontal, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeHorizontal 
MountTHT 
Rated Current3 A
PCB/Cable/PanelPCB 
Length20 mm
PackagingBag 
Mates with
Design Kit
Check availability
68800811622
SPEC8, Vertical, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeVertical 
MountTHT 
Rated Current3 A
PCB/Cable/PanelPCB 
Length22.5 mm
PackagingBag 
Mates with
Design Kit
Check availability
68800811722
SPEC8, Horizontal, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeHorizontal 
MountTHT 
Rated Current3 A
PCB/Cable/PanelPCB 
Length22.5 mm
PackagingBag 
Mates with
Design Kit
Check availability
68800911622
SPEC9, Vertical, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeVertical 
MountTHT 
Rated Current3 A
PCB/Cable/PanelPCB 
Length25 mm
PackagingBag 
Mates with
Design Kit
Check availability
68800911722
SPEC9, Horizontal, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeHorizontal 
MountTHT 
Rated Current3 A
PCB/Cable/PanelPCB 
Length25 mm
PackagingBag 
Mates with
Design Kit
Check availability
68801011622
SPEC10, Vertical, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins10 
TypeVertical 
MountTHT 
Rated Current3 A
PCB/Cable/PanelPCB 
Length27.5 mm
PackagingBag 
Mates with
Design Kit
Check availability
68801011722
SPEC10, Horizontal, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins10 
TypeHorizontal 
MountTHT 
Rated Current3 A
PCB/Cable/PanelPCB 
Length27.5 mm
PackagingBag 
Mates with
Design Kit
Check availability

Assortments

Articles from this product series can be found in the following assortments: