WR-MPC5 Receptacle Single Row

WR-MPC5 Receptacle Single Row
WR-MPC5 Receptacle Single Row

Characteristics

  • Rated Current: 26 A
  • Working Voltage: 600 V
  • Operating Temperature: -40 °C to +105 °C
  • Durability: 25 Mating cycles
  • Pitch: 5.7 mm

Applications

  • Industrial
  • Home Appliances
  • Telecommunication

Products

Receptacle Housing
Filter article data
Filter by
 show  articles in 1 product lines
 articles in 1 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Polarity
Gender
Type
Packaging
Design Kit
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
WR-MPC5 Receptacle Single Row
657002150201
SPEC2, Female, Receptacle Housing
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Polarity2 
GenderFemale 
TypeReceptacle Housing 
PackagingBag 
Design Kit
–Check availability
WR-MPC5 Receptacle Single Row
657003150201
SPEC3, Female, Receptacle Housing
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Polarity3 
GenderFemale 
TypeReceptacle Housing 
PackagingBag 
Design Kit
–Check availability
WR-MPC5 Receptacle Single Row
657004150201
SPEC4, Female, Receptacle Housing
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Polarity4 
GenderFemale 
TypeReceptacle Housing 
PackagingBag 
Design Kit
–Check availability
WR-MPC5 Receptacle Single Row
657005150201
SPEC5, Female, Receptacle Housing
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Polarity5 
GenderFemale 
TypeReceptacle Housing 
PackagingBag 
Design Kit –
–Check availability
WR-MPC5 Receptacle Single Row
657006150201
SPEC6, Female, Receptacle Housing
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Polarity6 
GenderFemale 
TypeReceptacle Housing 
PackagingBag 
Design Kit
–Check availability
WR-MPC5 Receptacle Single Row
657007150201
SPEC7, Female, Receptacle Housing
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Polarity7 
GenderFemale 
TypeReceptacle Housing 
PackagingBag 
Design Kit –
–Check availability
WR-MPC5 Receptacle Single Row
657008150201
SPEC8, Female, Receptacle Housing
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Polarity8 
GenderFemale 
TypeReceptacle Housing 
PackagingBag 
Design Kit
–Check availability

Assortments

Articles from this product series can be found in the following assortments: