Material Properties | |
---|---|
Insulator Material | PVC |
Insulator Color | Black |
General Information | |
---|---|
Type | Pre-crimped Cable |
Operating Temperature | -40 °C up to +105 °C |
Wire Properties | |
---|---|
Stranded Wire Section (AWG) | 12 (AWG); 16 (AWG) |
Packaging Properties | |
---|---|
Packaging | Bag |
Certification | |
---|---|
RoHS Approval | Compliant [2011/65/EU&2015/863] |
UL Style | UL 1015 |
Products
Order Code | Datasheet | Downloads | Status | Gender | Type | Stranded Wire Section (AWG) | Packaging | Samples |
---|---|---|---|---|---|---|---|---|
657500516015 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Female | Pre-crimped Cable | 16 (AWG) | Bag | |
657557516030 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Female | Pre-crimped Cable | 16 (AWG) | Bag | |
657600612015 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Female | Pre-crimped Cable | 12 (AWG) | Bag | |
657657612030 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Female | Pre-crimped Cable | 12 (AWG) | Bag |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Gender | Type | Stranded Wire Section (AWG) | Packaging | Samples |
---|