WR-WTB Pre-crimped wire
| Material Properties | |
|---|---|
| Color | Black |
| General Information | |
|---|---|
| Compliance | RoHS |
| Pitch | 2.5 mm |
| Gender | Female |
| Type | Pre-crimped Cable |
| Operating Temperature | -20 °C up to +80 °C |
| Wire Properties | |
|---|---|
| Stranded Wire Section (AWG) | 22 (AWG); 26 (AWG) |
| Packaging Properties | |
|---|---|
| Packaging | Bag |
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Downloads | Status | Gender | Stranded Wire Section (AWG) | L(mm) | PCB/Cable/Panel | Type | Packaging | SamplesAvailability & Sample | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 688100126015 | SPECFemale, 26 (AWG), 150 mm | Availability – | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | GenderFemale | Stranded Wire Section (AWG)26 (AWG) | Length150 mm | PCB/Cable/PanelCable | TypePre-crimped Cable | PackagingBag | –Check availability |
![]() | 688188122030 | SPECFemale, 22 (AWG), 300 mm | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | GenderFemale | Stranded Wire Section (AWG)22 (AWG) | Length300 mm | PCB/Cable/PanelCable | TypePre-crimped Cable | PackagingBag | –Check availability |
Availability Forecast
WE item number: –
VPE–
Lead time– weeks
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
Does it just not fit? Please contact us.Simply contact our service team for special orders and bulk quantities.



