WS-RSTV IP65 Ø 20.2 mm panel cut-out rocker switch with 0.187" quick connect terminal (DPST) EXTENDED
Material Properties | |
---|---|
Actuator Material | PC with Silicone Rubber |
Actuator Flammability Rating | UL94 V-2 |
Frame Material | PA66 |
Frame Flammability Rating | UL94 V-2 |
Moveable Contact Material | Copper Alloy |
Moveable Contact Plating | Silver |
Stationary Contact Material | Copper Alloy |
Terminal Material | Copper Alloy |
Terminal Plating | Silver |
Mechanical Properties | |
---|---|
Electrical Life | 10000 Cycles |
Schematic | DPST |
General Information | |
---|---|
Operating Temperature | 0 °C up to +85 °C |
Ingress Protection Code | IP65 |
Packaging Properties | |
---|---|
Packaging | Tray |
Certification | |
---|---|
UL Approval | E483308 |
ENEC 15 Approval | ENEC-03165 |
CQC Approval | CQC24002420701 |
Glow Wire Approval | GWEPT: 750 |
Products
Order Code | Datasheet | Downloads | Status | Description | Actuator Color | Schematic | Samples | |
---|---|---|---|---|---|---|---|---|
![]() | 471028268143 | SPEC | 6 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 0 | | Black | DPST | |
![]() | 471028268142 | SPEC | 6 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 0 – | Black | DPST |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Description | Actuator Color | Schematic | Samples |
---|