ComponentsElectromechanical ComponentsConnectorsTerminal BlocksPluggable ConnectorPitch 3.50 mm3.50 mm PCB
WR-TBL Series 3001 - Pin Header 3.50mm pitch - Vertical cable entry - THT
| General Information | |
|---|---|
| Operating Temperature | -40 °C up to +115 °C |
| Pitch | 3.5 mm |
| Material Properties | |
|---|---|
| Insulator Material | PA46 |
| Insulator Flammability Rating | UL94 V-0 |
| Insulator Color | Black |
| Pin Material | Brass |
| Pin Plating | Tin over Nickel |
| Electrical Properties | |
|---|---|
| IR | 10 A |
| Working Voltage | 300 V (AC) |
| Withstanding Voltage | 1600 V (AC) |
| Contact Resistance | 20 mΩ |
| Certification | |
|---|---|
| cULus Approval | E315414 |
Application Notes
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Downloads | Status | PCB/Cable/Panel | Modularity | Type | SamplesAvailability & Sample | |
|---|---|---|---|---|---|---|---|---|
691300100002 | SPECPCB Header, PCB, No | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | PCB/Cable/PanelPCB | ModularityNo | TypeVertical PCB Header | –Check availability | |
691300100003 | SPECPCB Header, PCB, No | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | PCB/Cable/PanelPCB | ModularityNo | TypeVertical PCB Header | –Check availability | |
691300100024 | SPECPCB Header, PCB, No | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | PCB/Cable/PanelPCB | ModularityNo | TypeVertical PCB Header | –Check availability |
Availability Forecast
WE item number: –
VPELead time
–– weeks
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
There is no forecast for this quantity request.
Does it just not fit? Please contact us.Simply contact our service team for special orders and bulk quantities.Contact us

