WRIS-PSMC Metal Plate Resistors

High Power Current Sensing

Size Dimen­sions L
(mm)
W
(mm)
Mount
2512
6.3 3.1 SMT

Characteristics

  • Product series for high power current sensing up to 2 W
  • Mounting style: SMT-Chip (standard terminal)
  • Resistance range: 2 mΩ ‒ 10 mΩ
  • Resistance tolerance: ±1%; ±5%
  • Rated Power: 2 W
  • TCR: ±100 ppm/°C
  • Operating temperature: -55°C up to +155°C
  • Size: 2512
  • Recommended soldering: Reflow soldering

Applications

  • Ignition coil & igniter
  • Motor control
  • Inverter
  • Battery pack

Products

2512
Filter article data
Filter by
 show   article  in  1 product lines
 article  in  1 product lines
Reset all
Order Code
Data­sheet
Simu­lation
Downloads
Status
Design Kit
Samples
WRIS-PSMC Metal Plate Resistors
580070763001
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Design Kit
WRIS-PSMC Metal Plate Resistors
580070763005
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Design Kit
WRIS-PSMC Metal Plate Resistors
580070763010
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Design Kit
WRIS-PSMC Metal Plate Resistors
580070763021
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Design Kit

Assortments

Articles from this product series can be found in the following assortments:

Videos

Würth Elektronik Webinar: Current Sense is easy?! Insight into the world of current sense resistors