WRIS-PSMB Metal Plate Resistors

Enhanced Current Sensing

WRIS-PSMB Metal Plate Resistors

Characteristics

  • Product series for enhanced current sensing up to 1 W
  • Mounting style: SMT-Chip (standard terminal)
  • Resistance range: 5 mΩ ‒ 10 mΩ
  • Resistance tolerance: ±1%
  • Rated Power: 0.33 W ‒ 1 W
  • TCR: ±100 ppm/°C
  • Operating temperature: -55 °C up to +155 °C
  • Sizes: 0603 / 0805 / 2512
  • Recommended soldering: Reflow soldering
  • Reference Designs
  • RD022 GB PoE+-Ethernet-USB“ adapter for industrial use with an EMC perspective

Applications

  • Motor control
  • Battery pack
  • DC/DC converter
  • AC adapter

Products

All
0603
0805
2512
Filter article data
Filter by
 show   article  in  3 product lines
 article  in  3 product lines
Reset all
Order Code
Data­sheet
Simu­lation
Downloads
Status
Design Kit
Samples
WRIS-PSMB Metal Plate Resistors
580060716001
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Design Kit
WRIS-PSMB Metal Plate Resistors
580060716002
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Design Kit
WRIS-PSMB Metal Plate Resistors
580060720003
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Design Kit
WRIS-PSMB Metal Plate Resistors
580060720008
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Design Kit
WRIS-PSMB Metal Plate Resistors
580060763005
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Design Kit

Assortments

Articles from this product series can be found in the following assortments:

Videos

Würth Elektronik Webinar: Current Sense is easy?! Insight into the world of current sense resistors