Himalia

Characteristics

  • 2.4 to 2.5 GHz
  • Dipole Antenna
  • SMA/m connector
  • With tilt and swivel base

Applications

  • 2400 to 2500 MHz applications
  • WiFi
  • Bluetooth
  • Proprietary-international used applications

Products

Filter article data
Filter by
 show  article in 0 product lines
 article in 0 product lines
Reset all
Order Code
Data­sheet
Downloads
Status
Description
Frequency Range
VSWR
Gpeak(dBi)
H(mm)
Ø D(mm)
m(g)
Z(Ω)
Samples
2600130021
Himalia, 2.4-2.5 GHz, 2.1
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionHimalia 
Frequency Range Min & Max 2.4-2.5 GHz
VSWR2.1 
Peak Gain2.8 dBi
Height83.1 mm
Diameter10 mm
Weight7.4 g
Impedance50 Ω

Videos

Videos

WE meet @ Digital Days 2020: Antenna matching. Small overview of the service and portfolio