Size | Dimensions | ||
---|---|---|---|
EXT. | WE-SLM |
LTSpice files
Characteristics
- High current capability up to 400 mA
- Rated voltage: 80 VDC (42 VAC)
- Flammability corresponding to UL 94 V-0
- Climatic category 40/125/21
Applications
- USB
- CAN
- FireWire
- Signal and sensor lines
- Power supply systems
- Data lines
- Suppression of common mode noise
Products
WE-SLM
Order Code | Datasheet | Simulation | Downloads | L (µH) | Zmax (Ω) | IR (mA) | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|
NEW | 744242110 | SPEC | 7 files | 11 | 800 | 300 | 744725 | ||
NEW | 744242220 | SPEC | 7 files | 22 | 1500 | 300 | – | ||
NEW | 744242330 | SPEC | 7 files | 33 | 2000 | 300 | – | ||
NEW | 744242510 | SPEC | 7 files | 51 | 2500 | 400 | 744725 | ||
NEW | 744242101 | SPEC | 7 files | 100 | 4000 | 300 | – | ||
NEW | 744242471 | SPEC | 7 files | 470 | 2200 | 400 | 744725 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
NEW | 744242110 | SPEC | |
NEW | 744242220 | SPEC | |
NEW | 744242330 | SPEC | |
NEW | 744242510 | SPEC | |
NEW | 744242101 | SPEC | |
NEW | 744242471 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | L (µH) | Zmax (Ω) | IR (mA) | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: EMC Filters – From component to design
Videos
Würth Elektronik Webinar: Extremely High Speed Data Line Chokes