LTSpice files
Characteristics
- 100 % automated production
- Ethernet with speeds up to 1 Gbit/s
- Low profile height of 4 mm
- Improved return loss and crosstalk properties
- Improved solderability and AOI inspection due to half-vias with gold plating
- Compatible with existing LAN products
Reference Designs
Applications
- Suitable for industrial temperatures from –40 °C up to +85 °C
- Compatible to industrial Ethernet systems like EtherCAT or Profinet
- Compliant with most IC’s for Ethernet applications such as Microchip, Texas Instruments, Broadcom, Linear Technology
- Hubs, routers, switches, IP cameras, IoT applications
Products
Order Code | Datasheet | Simulation | Downloads | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|
749010310 | SPEC | 8 files | 10/100 Base-T | 1 | non-PoE | No | -40 °C up to +85 °C | 1500 | SMT | 350 | ||
749020310 | SPEC | 8 files | 10/100/1000BASE-T | 1 | non-PoE | No | -40 °C up to +105 °C | 1500 | SMT | 350 | ||
749013310 | SPEC | 8 files | 10/100 Base-T | 1 | PoE (up to 350 mA) | No | -40 °C up to +85 °C | 1500 | SMT | 180 | ||
749012310 | SPEC | 6 files | 10/100 Base-T | 1 | PoE+ (up to 720 mA) | No | -40 °C up to +85 °C | 1500 | SMT | 150 | ||
749023310 | SPEC | 6 files | 1000 Base-T | 1 | PoE (up to 350 mA) | No | -40 °C up to +105 °C | 1500 | SMT | 180 | ||
749022310 | SPEC | 6 files | 1000 Base-T | 1 | PoE+ (up to 720 mA) | No | -40 °C up to +85 °C | 1500 | SMT | 150 |
Order Code | Datasheet | Simulation |
---|---|---|
749010310 | SPEC | |
749020310 | SPEC | |
749013310 | SPEC | |
749012310 | SPEC | |
749023310 | SPEC | |
749022310 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Samples |
---|
Characteristics & Simulation
The WE-LAN AQ transformers are characterised by reducing the electrical variation, increasing the reliability and improving perfomance over a wide frequency range.