WE-HCMD High Current Inductor for TLVR Applications

Shielded

WE-HCMD High Current Inductor for TLVR Applications
SizeDimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
0910
9.3 6.1 10.2 SMT
1111
11.7 5.7 11 SMT

Characteristics

  • Saturation current up to 190 A
  • Low Rdc up to 125uΩ
  • Coupling factor up to 0.98
  • Operating temperature of 125 °C
  • MnZn core, high permeability material

Applications

  • TLVR topology
  • Multiphase voltage regulators
  • CPU motherboards
  • Servers
  • FPGA
  • Internet switches
  • High power ASIC applications

Products

All
0910
1111
Filter article data
Filter by
 show  articles in 2 product lines
 articles in 2 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
L1(nH)
L2(nH)
IRP,1(A)
IRP,2(A)
ISAT,1(A)
RDC1 typ(mΩ)
RDC2 typ(mΩ)
Coupling Coefficient (Value)
VOP(V)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
WE-HCMD High Current Inductor for TLVR Applications
7443001111070
SPEC70 nH, 70 nH, 78 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance 170 nH
Inductance 270 nH
Performance Rated Current 178 A
Performance Rated Current 253 A
Saturation Current 1 @ 20°C190 A
DC Resistance 10.125 mΩ
DC Resistance 20.37 mΩ
Coupling Coefficient0.93 
Operating Voltage60 V
Check availability
WE-HCMD High Current Inductor for TLVR Applications
7443000910070
SPEC70 nH, 70 nH, 78 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance 170 nH
Inductance 270 nH
Performance Rated Current 178 A
Performance Rated Current 253 A
Saturation Current 1 @ 20°C166 A
DC Resistance 10.125 mΩ
DC Resistance 20.33 mΩ
Coupling Coefficient0.93 
Operating Voltage60 V
Check availability
WE-HCMD High Current Inductor for TLVR Applications
7443000910100
SPEC100 nH, 100 nH, 78 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance 1100 nH
Inductance 2100 nH
Performance Rated Current 178 A
Performance Rated Current 253 A
Saturation Current 1 @ 20°C117 A
DC Resistance 10.125 mΩ
DC Resistance 20.33 mΩ
Coupling Coefficient0.95 
Operating Voltage60 V
Check availability
WE-HCMD High Current Inductor for TLVR Applications
7443001111105
SPEC105 nH, 105 nH, 78 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance 1105 nH
Inductance 2105 nH
Performance Rated Current 178 A
Performance Rated Current 253 A
Saturation Current 1 @ 20°C142 A
DC Resistance 10.125 mΩ
DC Resistance 20.37 mΩ
Coupling Coefficient0.96 
Operating Voltage60 V
Check availability
WE-HCMD High Current Inductor for TLVR Applications
7443000910120
SPEC120 nH, 120 nH, 78 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance 1120 nH
Inductance 2120 nH
Performance Rated Current 178 A
Performance Rated Current 253 A
Saturation Current 1 @ 20°C98 A
DC Resistance 10.125 mΩ
DC Resistance 20.33 mΩ
Coupling Coefficient0.96 
Operating Voltage60 V
Check availability
WE-HCMD High Current Inductor for TLVR Applications
7443001111120
SPEC120 nH, 120 nH, 78 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance 1120 nH
Inductance 2120 nH
Performance Rated Current 178 A
Performance Rated Current 253 A
Saturation Current 1 @ 20°C122 A
DC Resistance 10.125 mΩ
DC Resistance 20.37 mΩ
Coupling Coefficient0.96 
Operating Voltage60 V
Check availability
WE-HCMD High Current Inductor for TLVR Applications
7443000910150
SPEC150 nH, 150 nH, 78 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance 1150 nH
Inductance 2150 nH
Performance Rated Current 178 A
Performance Rated Current 253 A
Saturation Current 1 @ 20°C79 A
DC Resistance 10.125 mΩ
DC Resistance 20.33 mΩ
Coupling Coefficient0.97 
Operating Voltage60 V
Check availability
WE-HCMD High Current Inductor for TLVR Applications
7443001111150
SPEC150 nH, 150 nH, 78 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance 1150 nH
Inductance 2150 nH
Performance Rated Current 178 A
Performance Rated Current 253 A
Saturation Current 1 @ 20°C99 A
DC Resistance 10.125 mΩ
DC Resistance 20.37 mΩ
Coupling Coefficient0.97 
Operating Voltage60 V
Check availability
WE-HCMD High Current Inductor for TLVR Applications
7443001111180
SPEC180 nH, 180 nH, 78 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance 1180 nH
Inductance 2180 nH
Performance Rated Current 178 A
Performance Rated Current 253 A
Saturation Current 1 @ 20°C82 A
DC Resistance 10.125 mΩ
DC Resistance 20.37 mΩ
Coupling Coefficient0.97 
Operating Voltage60 V
Check availability
WE-HCMD High Current Inductor for TLVR Applications
7443001111200
SPEC200 nH, 200 nH, 78 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance 1200 nH
Inductance 2200 nH
Performance Rated Current 178 A
Performance Rated Current 253 A
Saturation Current 1 @ 20°C76 A
DC Resistance 10.125 mΩ
DC Resistance 20.37 mΩ
Coupling Coefficient0.98 
Operating Voltage60 V
Check availability

Coupled Ferrite Design

HCMD: Optimized for TLVR Topology

The High Current Multiphase Dual Inductor is specifically designed for use in TLVR (Trans Inductor Voltage Regulator) topology, featuring a coupled ferrite design. This advanced configuration is ideal for high-power processors, offering a high coupling factor and the ability to handle high currents over short periods.

Key Components and Features:

  • MnZn Core Material: The HCMD utilizes MnZn (Manganese-Zinc) core material known for its high permeability, ensuring efficient magnetic performance.
  • Airgap: An airgap is incorporated to control and modify the inductance, providing precise tuning capabilities.
  • External Flat Wire: The external flat wire is designed without isolation, optimizing it for high current applications and low RDC values
  • Internal Flat Wire: The internal flat wire comes with isolation, ensuring safety and reliability in high-power environments.

Each component of the HCMD is meticulously crafted to deliver a comprehensive solution for high-power processing needs, ensuring optimal performance and reliability.

Individual components of the WE-HCMD arranged on top of each other

TLVR Topology

The trans-inductor voltage regulator (TLVR) topology is a further development of the multiphase buck regulator. It offers fast transient response in applications where sudden load changes occur as well as power density and solution cost.

The primary side of each coupled inductor (HCMD) is connected between the switch node of each phase (phase 1 and phase 2… phase n) and the converter output voltage (VOUT) .
The secondary side is connected in series with the rest of the phases and the compensator inductor.

Schematic representation of the TLVR topology

REDEXPERT loss simulation

Find the best inductor!

REDEXPERT loss simulation

Find the best inductor!

REDEXPERT has the world’s most accurate AC loss model, which even includes the DC-bias current. With dedicated DC-DC topologies or the generic loss simulator, you can accurately determine the AC and DC losses for your converter. The model includes the core material, shape and winding structure of the inductor. REDEXPERT recommends suitable inductors and allows you to add more filters to find the best inductor for your application.

Schematic representations of the REDEXPERT loss simulator