<?xml version="1.0" encoding="utf-8"?>
<!DOCTYPE eagle SYSTEM "eagle.dtd">
<eagle version="9.6.2">
<drawing>
<settings>
<setting alwaysvectorfont="no"/>
<setting verticaltext="up"/>
</settings>
<grid distance="0.1" unitdist="inch" unit="inch" style="lines" multiple="1" display="no" altdistance="0.01" altunitdist="inch" altunit="inch"/>
<layers>
<layer number="1" name="Top" color="4" fill="1" visible="yes" active="yes"/>
<layer number="16" name="Bottom" color="1" fill="1" visible="yes" active="yes"/>
<layer number="17" name="Pads" color="2" fill="1" visible="yes" active="yes"/>
<layer number="18" name="Vias" color="2" fill="1" visible="yes" active="yes"/>
<layer number="19" name="Unrouted" color="6" fill="1" visible="yes" active="yes"/>
<layer number="20" name="Dimension" color="24" fill="1" visible="yes" active="yes"/>
<layer number="21" name="tPlace" color="7" fill="1" visible="yes" active="yes"/>
<layer number="22" name="bPlace" color="7" fill="1" visible="yes" active="yes"/>
<layer number="23" name="tOrigins" color="15" fill="1" visible="yes" active="yes"/>
<layer number="24" name="bOrigins" color="15" fill="1" visible="yes" active="yes"/>
<layer number="25" name="tNames" color="7" fill="1" visible="yes" active="yes"/>
<layer number="26" name="bNames" color="7" fill="1" visible="yes" active="yes"/>
<layer number="27" name="tValues" color="7" fill="1" visible="yes" active="yes"/>
<layer number="28" name="bValues" color="7" fill="1" visible="yes" active="yes"/>
<layer number="29" name="tStop" color="7" fill="3" visible="yes" active="yes"/>
<layer number="30" name="bStop" color="7" fill="6" visible="yes" active="yes"/>
<layer number="31" name="tCream" color="7" fill="4" visible="yes" active="yes"/>
<layer number="32" name="bCream" color="7" fill="5" visible="yes" active="yes"/>
<layer number="33" name="tFinish" color="6" fill="3" visible="yes" active="yes"/>
<layer number="34" name="bFinish" color="6" fill="6" visible="yes" active="yes"/>
<layer number="35" name="tGlue" color="7" fill="4" visible="yes" active="yes"/>
<layer number="36" name="bGlue" color="7" fill="5" visible="yes" active="yes"/>
<layer number="37" name="tTest" color="7" fill="1" visible="yes" active="yes"/>
<layer number="38" name="bTest" color="7" fill="1" visible="yes" active="yes"/>
<layer number="39" name="tKeepout" color="4" fill="11" visible="yes" active="yes"/>
<layer number="40" name="bKeepout" color="1" fill="11" visible="yes" active="yes"/>
<layer number="41" name="tRestrict" color="4" fill="10" visible="yes" active="yes"/>
<layer number="42" name="bRestrict" color="1" fill="10" visible="yes" active="yes"/>
<layer number="43" name="vRestrict" color="2" fill="10" visible="yes" active="yes"/>
<layer number="44" name="Drills" color="7" fill="1" visible="yes" active="yes"/>
<layer number="45" name="Holes" color="7" fill="1" visible="yes" active="yes"/>
<layer number="46" name="Milling" color="3" fill="1" visible="yes" active="yes"/>
<layer number="47" name="Measures" color="7" fill="1" visible="yes" active="yes"/>
<layer number="48" name="Document" color="7" fill="1" visible="yes" active="yes"/>
<layer number="49" name="Reference" color="7" fill="1" visible="yes" active="yes"/>
<layer number="50" name="dxf" color="7" fill="1" visible="no" active="no"/>
<layer number="51" name="tDocu" color="7" fill="1" visible="yes" active="yes"/>
<layer number="52" name="bDocu" color="7" fill="1" visible="yes" active="yes"/>
<layer number="53" name="tPadExt" color="7" fill="1" visible="no" active="no"/>
<layer number="54" name="bPadExt" color="1" fill="1" visible="no" active="no"/>
<layer number="88" name="SimResults" color="9" fill="1" visible="yes" active="yes"/>
<layer number="89" name="SimProbes" color="9" fill="1" visible="yes" active="yes"/>
<layer number="90" name="Modules" color="5" fill="1" visible="yes" active="yes"/>
<layer number="91" name="Nets" color="2" fill="1" visible="yes" active="yes"/>
<layer number="92" name="Busses" color="1" fill="1" visible="yes" active="yes"/>
<layer number="93" name="Pins" color="2" fill="1" visible="no" active="yes"/>
<layer number="94" name="Symbols" color="4" fill="1" visible="yes" active="yes"/>
<layer number="95" name="Names" color="7" fill="1" visible="yes" active="yes"/>
<layer number="96" name="Values" color="7" fill="1" visible="yes" active="yes"/>
<layer number="97" name="Info" color="7" fill="1" visible="yes" active="yes"/>
<layer number="98" name="Guide" color="6" fill="1" visible="yes" active="yes"/>
<layer number="250" name="Descript" color="3" fill="1" visible="no" active="no"/>
<layer number="251" name="SMDround" color="12" fill="11" visible="no" active="no"/>
</layers>
<library>
<description>&lt;BR&gt;Wurth Elektronik - Automotive - Common Mode Chokes for Mains Power Lines - WE-CMAHV&lt;br&gt;

&lt;Hr&gt;
&lt;BR&gt;
&lt;TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0&gt;
&lt;TR&gt;   
&lt;TD BGCOLOR="#cccccc" ALIGN=CENTER&gt;&lt;FONT FACE=ARIAL SIZE=3&gt;&lt;BR&gt;&lt;br&gt;
      &amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp; &amp;nbsp;&lt;BR&gt;
       &lt;BR&gt;
       &lt;BR&gt;
       &lt;BR&gt;&lt;BR&gt;&lt;/FONT&gt;
    &lt;/TD&gt;
&lt;TD BGCOLOR="#cccccc" ALIGN=CENTER&gt;&lt;FONT FACE=ARIAL SIZE=3&gt;&lt;br&gt;
      -----&lt;BR&gt;
      -----&lt;BR&gt;
      -----&lt;BR&gt;
      -----&lt;BR&gt;
      -----&lt;BR&gt;&lt;BR&gt;&lt;/FONT&gt;
    &lt;/TD&gt;
    &lt;TD BGCOLOR="#cccccc" ALIGN=CENTER&gt; &lt;FONT FACE=ARIAL SIZE=3&gt;&lt;br&gt;
      ---------------------------&lt;BR&gt;
&lt;B&gt;&lt;I&gt;&lt;span style='font-size:26pt;
  color:#FF6600;'&gt;WE &lt;/span&gt;&lt;/i&gt;&lt;/b&gt;
&lt;BR&gt;
      ---------------------------&lt;BR&gt;&lt;b&gt;Würth Elektronik&lt;/b&gt;&lt;/FONT&gt;
    &lt;/TD&gt;
    &lt;TD BGCOLOR="#cccccc" ALIGN=CENTER&gt;&lt;FONT FACE=ARIAL SIZE=3&gt;&lt;br&gt;
      ---------O---&lt;BR&gt;
      ----O--------&lt;BR&gt;
      ---------O---&lt;BR&gt;
      ----O--------&lt;BR&gt;
      ---------O---&lt;BR&gt;&lt;BR&gt;&lt;/FONT&gt;
    &lt;/TD&gt;
   
&lt;TD BGCOLOR="#cccccc" ALIGN=CENTER&gt;&lt;FONT FACE=ARIAL SIZE=3&gt;&lt;BR&gt;
      &amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp; &amp;nbsp;&lt;BR&gt;
       &lt;BR&gt;
       &lt;BR&gt;
       &lt;BR&gt;
       &lt;BR&gt;&lt;BR&gt;&lt;/FONT&gt;
    &lt;/TD&gt;
  &lt;/TR&gt;

  &lt;TR&gt;
    &lt;TD COLSPAN=7&gt;&amp;nbsp;
    &lt;/TD&gt;
  &lt;/TR&gt;
  
&lt;/TABLE&gt;
&lt;B&gt;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;More than you expect&lt;BR&gt;&lt;BR&gt;&lt;BR&gt;&lt;/B&gt;

&lt;HR&gt;&lt;BR&gt;
&lt;b&gt;Würth Elektronik eiSos GmbH &amp; Co. KG&lt;/b&gt;&lt;br&gt;
EMC &amp; Inductive Solutions&lt;br&gt;

Max-Eyth-Str.1&lt;br&gt;
D-74638 Waldenburg&lt;br&gt;
&lt;br&gt;
Tel: +49 (0)7942-945-0&lt;br&gt;
Fax:+49 (0)7942-945-5000&lt;br&gt;
&lt;br&gt;
&lt;a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php"&gt;www.we-online.com/eagle&lt;/a&gt;&lt;br&gt;
&lt;a href="mailto:libraries@we-online.com"&gt;libraries@we-online.com&lt;/a&gt; &lt;BR&gt;&lt;BR&gt;
&lt;br&gt;&lt;HR&gt;&lt;BR&gt;
Disclaimer: While Würth Elektronik eiSos has made every reasonable effort to ensure the accuracy of the PCB layout models provided, &lt;br&gt;
Würth Elektronik eiSos does not guarantee the exemption of error on the PCB layout models, nor does Würth Elektronik eiSos guarantee that the PCB layout model is current. &lt;br&gt;
Würth Elektronik eiSos reserves the right to make any adjustments at any time without notice. &lt;br&gt;
Würth Elektronik eiSos expressly disclaims all implied warranties regarding this PCB layout model. &lt;br&gt;
 &lt;br&gt;
Please contact us for more information.&lt;br&gt;
&lt;HR&gt;
&lt;br&gt;Eagle Version 9, Library Revision 2026a, 2026-04-09&lt;br&gt;
&lt;HR&gt;
Copyright: Würth Elektronik</description>
<packages>
<package name="WE-CMAHV_XXL_784831010205" urn="urn:adsk.eagle:footprint:50228483/2">
<description>&lt;B&gt;WE-CMA HV Common Mode Power Line Choke Automotive
&lt;/b&gt;&lt;br&gt;&lt;br&gt; Size: XXL, THT, 4pins
&lt;br&gt;LXWXH=46.5X28X44.5mm</description>
<pad name="1" x="-10" y="-10.5" drill="2.6"/>
<pad name="2" x="10" y="-10.5" drill="2.6"/>
<pad name="3" x="10" y="10.5" drill="2.6"/>
<pad name="4" x="-10" y="10.5" drill="2.6"/>
<wire x1="-23.25" y1="14" x2="23.25" y2="14" width="0.1" layer="51"/>
<wire x1="23.25" y1="14" x2="23.25" y2="-14" width="0.1" layer="51"/>
<wire x1="23.25" y1="-14" x2="-21.5" y2="-14" width="0.1" layer="51"/>
<wire x1="-23.25" y1="-12.3" x2="-23.25" y2="14" width="0.1" layer="51"/>
<wire x1="-23.35" y1="14.1" x2="23.35" y2="14.1" width="0.2" layer="21"/>
<wire x1="23.35" y1="14.1" x2="23.35" y2="-14.1" width="0.2" layer="21"/>
<wire x1="23.35" y1="-14.1" x2="-21.6" y2="-14.1" width="0.2" layer="21"/>
<wire x1="-23.35" y1="-12.4" x2="-23.35" y2="14.1" width="0.2" layer="21"/>
<wire x1="-23.25" y1="-12.3" x2="-21.5" y2="-14" width="0.1" layer="51"/>
<wire x1="-23.35" y1="-12.4" x2="-21.6" y2="-14.1" width="0.2" layer="21"/>
<hole x="-16.5" y="0" drill="2.4"/>
<hole x="16.5" y="0" drill="2.4"/>
<polygon width="0.1" layer="39">
<vertex x="-23.55" y="14.3"/>
<vertex x="23.55" y="14.3"/>
<vertex x="23.55" y="-14.3"/>
<vertex x="-23.55" y="-14.3"/>
</polygon>
<text x="0" y="15" size="1.27" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-16" size="1.27" layer="27" align="bottom-center">&gt;VALUE</text>
<circle x="-10" y="-15.5" radius="0.3" width="0.6" layer="21"/>
</package>
<package name="WE-CMAHV_XXL_784831034090" urn="urn:adsk.eagle:footprint:50228480/2">
<description>&lt;B&gt;WE-CMA HV Common Mode Power Line Choke Automotive
&lt;/b&gt;&lt;br&gt;&lt;br&gt; Size: XXL, THT, 4pins
&lt;br&gt;LXWXH=44.5X28X44.5mm</description>
<pad name="1" x="-10" y="-10.5" drill="1.6"/>
<pad name="2" x="10" y="-10.5" drill="1.6"/>
<pad name="3" x="10" y="10.5" drill="1.6"/>
<pad name="4" x="-10" y="10.5" drill="1.6"/>
<wire x1="-22.25" y1="14" x2="22.25" y2="14" width="0.1" layer="51"/>
<wire x1="22.25" y1="14" x2="22.25" y2="-14" width="0.1" layer="51"/>
<wire x1="22.25" y1="-14" x2="-20.5" y2="-14" width="0.1" layer="51"/>
<wire x1="-22.25" y1="-12.3" x2="-22.25" y2="14" width="0.1" layer="51"/>
<wire x1="-22.35" y1="14.1" x2="22.35" y2="14.1" width="0.2" layer="21"/>
<wire x1="22.35" y1="14.1" x2="22.35" y2="-14.1" width="0.2" layer="21"/>
<wire x1="22.35" y1="-14.1" x2="-20.6" y2="-14.1" width="0.2" layer="21"/>
<wire x1="-22.35" y1="-12.4" x2="-22.35" y2="14.1" width="0.2" layer="21"/>
<wire x1="-22.25" y1="-12.3" x2="-20.5" y2="-14" width="0.1" layer="51"/>
<wire x1="-22.35" y1="-12.4" x2="-20.6" y2="-14.1" width="0.2" layer="21"/>
<hole x="-16.5" y="0" drill="2.4"/>
<hole x="16.5" y="0" drill="2.4"/>
<polygon width="0.1" layer="39">
<vertex x="22.55" y="14.3"/>
<vertex x="22.55" y="-14.3"/>
<vertex x="-22.55" y="-14.3"/>
<vertex x="-22.55" y="14.3"/>
</polygon>
<text x="0" y="15" size="1.27" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-16" size="1.27" layer="27" align="bottom-center">&gt;VALUE</text>
<circle x="-10" y="-15.5" radius="0.3" width="0.6" layer="21"/>
</package>
<package name="WE-CMAHV_XXL_784831016164" urn="urn:adsk.eagle:footprint:50228482/2">
<description>&lt;B&gt;WE-CMA HV Common Mode Power Line Choke Automotive
&lt;/b&gt;&lt;br&gt;&lt;br&gt; Size: XXL, THT, 4pins
&lt;br&gt;LXWXH=46.5X28X44.5mm</description>
<pad name="1" x="-10" y="-10.5" drill="2.4"/>
<pad name="2" x="10" y="-10.5" drill="2.4"/>
<pad name="3" x="10" y="10.5" drill="2.4"/>
<pad name="4" x="-10" y="10.5" drill="2.4"/>
<wire x1="-23.25" y1="14" x2="23.25" y2="14" width="0.1" layer="51"/>
<wire x1="23.25" y1="14" x2="23.25" y2="-14" width="0.1" layer="51"/>
<wire x1="23.25" y1="-14" x2="-21.5" y2="-14" width="0.1" layer="51"/>
<wire x1="-23.25" y1="-12.3" x2="-23.25" y2="14" width="0.1" layer="51"/>
<wire x1="-23.35" y1="14.1" x2="23.35" y2="14.1" width="0.2" layer="21"/>
<wire x1="23.35" y1="14.1" x2="23.35" y2="-14.1" width="0.2" layer="21"/>
<wire x1="23.35" y1="-14.1" x2="-21.6" y2="-14.1" width="0.2" layer="21"/>
<wire x1="-23.35" y1="-12.4" x2="-23.35" y2="14.1" width="0.2" layer="21"/>
<wire x1="-23.25" y1="-12.3" x2="-21.5" y2="-14" width="0.1" layer="51"/>
<wire x1="-23.35" y1="-12.4" x2="-21.6" y2="-14.1" width="0.2" layer="21"/>
<hole x="-16.5" y="0" drill="2.4"/>
<hole x="16.5" y="0" drill="2.4"/>
<polygon width="0.1" layer="39">
<vertex x="-23.55" y="14.3"/>
<vertex x="23.55" y="14.3"/>
<vertex x="23.55" y="-14.3"/>
<vertex x="-23.55" y="-14.3"/>
</polygon>
<text x="0" y="15" size="1.27" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-16" size="1.27" layer="27" align="bottom-center">&gt;VALUE</text>
<circle x="-10" y="-15.5" radius="0.3" width="0.6" layer="21"/>
</package>
<package name="WE-CMAHV_XXL_784831020133" urn="urn:adsk.eagle:footprint:50228481/2">
<description>&lt;B&gt;WE-CMA HV Common Mode Power Line Choke Automotive
&lt;/b&gt;&lt;br&gt;&lt;br&gt; Size: XXL, THT, 4pins
&lt;br&gt;LXWXH=45.5X28X44.5mm</description>
<pad name="1" x="-10" y="-10.5" drill="2"/>
<pad name="2" x="10" y="-10.5" drill="2"/>
<pad name="3" x="10" y="10.5" drill="2"/>
<pad name="4" x="-10" y="10.5" drill="2"/>
<wire x1="-22.75" y1="14" x2="22.75" y2="14" width="0.1" layer="51"/>
<wire x1="22.75" y1="14" x2="22.75" y2="-14" width="0.1" layer="51"/>
<wire x1="22.75" y1="-14" x2="-21" y2="-14" width="0.1" layer="51"/>
<wire x1="-22.75" y1="-12.3" x2="-22.75" y2="14" width="0.1" layer="51"/>
<wire x1="-22.85" y1="14.1" x2="22.85" y2="14.1" width="0.2" layer="21"/>
<wire x1="22.85" y1="14.1" x2="22.85" y2="-14.1" width="0.2" layer="21"/>
<wire x1="22.85" y1="-14.1" x2="-21.1" y2="-14.1" width="0.2" layer="21"/>
<wire x1="-22.85" y1="-12.4" x2="-22.85" y2="14.1" width="0.2" layer="21"/>
<wire x1="-22.75" y1="-12.3" x2="-21" y2="-14" width="0.1" layer="51"/>
<wire x1="-22.85" y1="-12.4" x2="-21.1" y2="-14.1" width="0.2" layer="21"/>
<hole x="-16.5" y="0" drill="2.4"/>
<hole x="16.5" y="0" drill="2.4"/>
<polygon width="0.1" layer="39">
<vertex x="-23.05" y="14.3"/>
<vertex x="23.05" y="14.3"/>
<vertex x="23.05" y="-14.3"/>
<vertex x="-23.05" y="-14.3"/>
</polygon>
<text x="0" y="15" size="1.27" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-16" size="1.27" layer="27" align="bottom-center">&gt;VALUE</text>
<circle x="-10" y="-15.5" radius="0.3" width="0.6" layer="21"/>
</package>
<package name="WE-CMAHV_XL_784830010185" urn="urn:adsk.eagle:footprint:50228487/1">
<description>&lt;B&gt;WE-CMA HV Common Mode Power Line Choke Automotive
&lt;/b&gt;&lt;br&gt;&lt;br&gt; Size: XL, THT, 4pins
&lt;br&gt;LXWXH=41.5X23X39.5mm</description>
<pad name="1" x="-12.5" y="-7.5" drill="2.4"/>
<pad name="2" x="12.5" y="-7.5" drill="2.4"/>
<pad name="3" x="12.5" y="7.5" drill="2.4"/>
<pad name="4" x="-12.5" y="7.5" drill="2.4"/>
<wire x1="-20.75" y1="11.5" x2="20.75" y2="11.5" width="0.1" layer="51"/>
<wire x1="20.75" y1="11.5" x2="20.75" y2="-11.5" width="0.1" layer="51"/>
<wire x1="20.75" y1="-11.5" x2="-18.9" y2="-11.5" width="0.1" layer="51"/>
<wire x1="-20.75" y1="-9.7" x2="-20.75" y2="11.5" width="0.1" layer="51"/>
<wire x1="-20.85" y1="11.6" x2="20.85" y2="11.6" width="0.2" layer="21"/>
<wire x1="20.85" y1="11.6" x2="20.85" y2="-11.6" width="0.2" layer="21"/>
<wire x1="20.85" y1="-11.6" x2="-19" y2="-11.6" width="0.2" layer="21"/>
<wire x1="-20.85" y1="-9.8" x2="-20.85" y2="11.6" width="0.2" layer="21"/>
<wire x1="-20.75" y1="-9.7" x2="-18.9" y2="-11.5" width="0.1" layer="51"/>
<wire x1="-20.85" y1="-9.8" x2="-19" y2="-11.6" width="0.2" layer="21"/>
<polygon width="0.1" layer="39">
<vertex x="-21.05" y="11.8"/>
<vertex x="21.05" y="11.8"/>
<vertex x="21.05" y="-11.8"/>
<vertex x="-21.05" y="-11.8"/>
</polygon>
<text x="0" y="12.5" size="1.27" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-14" size="1.27" layer="27" align="bottom-center">&gt;VALUE</text>
<circle x="-15" y="-13" radius="0.3" width="0.6" layer="21"/>
</package>
<package name="WE-CMAHV_XL_784830025103" urn="urn:adsk.eagle:footprint:50228485/1">
<description>&lt;B&gt;WE-CMA HV Common Mode Power Line Choke Automotive
&lt;/b&gt;&lt;br&gt;&lt;br&gt; Size: XL, THT, 4pins
&lt;br&gt;LXWXH=39.5X23X39.5mm</description>
<pad name="1" x="-12.5" y="-7.5" drill="1.6"/>
<pad name="2" x="12.5" y="-7.5" drill="1.6"/>
<pad name="3" x="12.5" y="7.5" drill="1.6"/>
<pad name="4" x="-12.5" y="7.5" drill="1.6"/>
<wire x1="-19.75" y1="11.5" x2="19.75" y2="11.5" width="0.1" layer="51"/>
<wire x1="19.75" y1="11.5" x2="19.75" y2="-11.5" width="0.1" layer="51"/>
<wire x1="19.75" y1="-11.5" x2="-18" y2="-11.5" width="0.1" layer="51"/>
<wire x1="-19.75" y1="-9.8" x2="-19.75" y2="11.5" width="0.1" layer="51"/>
<wire x1="-19.85" y1="11.6" x2="19.85" y2="11.6" width="0.2" layer="21"/>
<wire x1="19.85" y1="11.6" x2="19.85" y2="-11.6" width="0.2" layer="21"/>
<wire x1="19.85" y1="-11.6" x2="-18.1" y2="-11.6" width="0.2" layer="21"/>
<wire x1="-19.85" y1="-9.9" x2="-19.85" y2="11.6" width="0.2" layer="21"/>
<wire x1="-19.75" y1="-9.8" x2="-18" y2="-11.5" width="0.1" layer="51"/>
<wire x1="-19.85" y1="-9.9" x2="-18.1" y2="-11.6" width="0.2" layer="21"/>
<polygon width="0.1" layer="39">
<vertex x="-20.05" y="11.8"/>
<vertex x="20.05" y="11.8"/>
<vertex x="20.05" y="-11.8"/>
<vertex x="-20.05" y="-11.8"/>
</polygon>
<text x="0" y="12.5" size="1.27" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-14" size="1.27" layer="27" align="bottom-center">&gt;VALUE</text>
<circle x="-15" y="-13" radius="0.3" width="0.6" layer="21"/>
</package>
<package name="WE-CMAHV_XL_784830017132" urn="urn:adsk.eagle:footprint:50228486/1">
<description>&lt;B&gt;WE-CMA HV Common Mode Power Line Choke Automotive
&lt;/b&gt;&lt;br&gt;&lt;br&gt; Size: XL, THT, 4pins
&lt;br&gt;LXWXH=40X23X39.5mm</description>
<pad name="1" x="-12.5" y="-7.5" drill="2"/>
<pad name="2" x="12.5" y="-7.5" drill="2"/>
<pad name="3" x="12.5" y="7.5" drill="2"/>
<pad name="4" x="-12.5" y="7.5" drill="2"/>
<wire x1="-20" y1="11.5" x2="20" y2="11.5" width="0.1" layer="51"/>
<wire x1="20" y1="11.5" x2="20" y2="-11.5" width="0.1" layer="51"/>
<wire x1="20" y1="-11.5" x2="-18.2" y2="-11.5" width="0.1" layer="51"/>
<wire x1="-20" y1="-9.7" x2="-20" y2="11.5" width="0.1" layer="51"/>
<wire x1="-20.1" y1="11.6" x2="20.1" y2="11.6" width="0.2" layer="21"/>
<wire x1="20.1" y1="11.6" x2="20.1" y2="-11.6" width="0.2" layer="21"/>
<wire x1="20.1" y1="-11.6" x2="-18.3" y2="-11.6" width="0.2" layer="21"/>
<wire x1="-20.1" y1="-9.8" x2="-20.1" y2="11.6" width="0.2" layer="21"/>
<wire x1="-20" y1="-9.7" x2="-18.2" y2="-11.5" width="0.1" layer="51"/>
<wire x1="-20.1" y1="-9.8" x2="-18.3" y2="-11.6" width="0.2" layer="21"/>
<polygon width="0.1" layer="39">
<vertex x="-20.3" y="11.8"/>
<vertex x="20.3" y="11.8"/>
<vertex x="20.25" y="-11.75"/>
<vertex x="-20.25" y="-11.75"/>
</polygon>
<text x="0" y="12.5" size="1.27" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-14" size="1.27" layer="27" align="bottom-center">&gt;VALUE</text>
<circle x="-15" y="-13" radius="0.3" width="0.6" layer="21"/>
</package>
<package name="WE-CMAHV_XL_784830007215" urn="urn:adsk.eagle:footprint:50228488/1">
<description>&lt;B&gt;WE-CMA HV Common Mode Power Line Choke Automotive
&lt;/b&gt;&lt;br&gt;&lt;br&gt; Size: XL, THT, 4pins
&lt;br&gt;LXWXH=42.5X23X39.5mm</description>
<pad name="1" x="-12.5" y="-7.5" drill="2.6"/>
<pad name="2" x="12.5" y="-7.5" drill="2.6"/>
<pad name="3" x="12.5" y="7.5" drill="2.6"/>
<pad name="4" x="-12.5" y="7.5" drill="2.6"/>
<wire x1="-21.25" y1="11.5" x2="21.25" y2="11.5" width="0.1" layer="51"/>
<wire x1="21.25" y1="11.5" x2="21.25" y2="-11.5" width="0.1" layer="51"/>
<wire x1="21.25" y1="-11.5" x2="-20.5" y2="-11.5" width="0.1" layer="51"/>
<wire x1="-21.25" y1="-10.8" x2="-21.25" y2="11.5" width="0.1" layer="51"/>
<wire x1="-21.35" y1="11.6" x2="21.35" y2="11.6" width="0.2" layer="21"/>
<wire x1="21.35" y1="11.6" x2="21.35" y2="-11.6" width="0.2" layer="21"/>
<wire x1="21.35" y1="-11.6" x2="-20.6" y2="-11.6" width="0.2" layer="21"/>
<wire x1="-21.35" y1="-10.9" x2="-21.35" y2="11.6" width="0.2" layer="21"/>
<wire x1="-21.25" y1="-10.8" x2="-20.5" y2="-11.5" width="0.1" layer="51"/>
<wire x1="-21.35" y1="-10.9" x2="-20.6" y2="-11.6" width="0.2" layer="21"/>
<text x="0" y="12.5" size="1.27" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-14" size="1.27" layer="27" align="bottom-center">&gt;VALUE</text>
<polygon width="0.1" layer="39">
<vertex x="-21.55" y="11.8"/>
<vertex x="21.55" y="11.8"/>
<vertex x="21.55" y="-11.8"/>
<vertex x="-21.55" y="-11.8"/>
</polygon>
<circle x="-15" y="-13" radius="0.3" width="0.6" layer="21"/>
</package>
</packages>
<packages3d>
<package3d name="WE-CMAHV_XXL_784831010205" urn="urn:adsk.eagle:package:50228494/3" type="model">
<description>&lt;B&gt;WE-CMA HV Common Mode Power Line Choke Automotive
&lt;/b&gt;&lt;br&gt;&lt;br&gt; Size: XXL, THT, 4pins
&lt;br&gt;LXWXH=46.5X28X44.5mm</description>
<packageinstances>
<packageinstance name="WE-CMAHV_XXL_784831010205"/>
</packageinstances>
</package3d>
<package3d name="WE-CMAHV_XXL_784831034090" urn="urn:adsk.eagle:package:50228491/3" type="model">
<description>&lt;B&gt;WE-CMA HV Common Mode Power Line Choke Automotive
&lt;/b&gt;&lt;br&gt;&lt;br&gt; Size: XXL, THT, 4pins
&lt;br&gt;LXWXH=44.5X28X44.5mm</description>
<packageinstances>
<packageinstance name="WE-CMAHV_XXL_784831034090"/>
</packageinstances>
</package3d>
<package3d name="WE-CMAHV_XXL_784831016164" urn="urn:adsk.eagle:package:50228493/3" type="model">
<description>&lt;B&gt;WE-CMA HV Common Mode Power Line Choke Automotive
&lt;/b&gt;&lt;br&gt;&lt;br&gt; Size: XXL, THT, 4pins
&lt;br&gt;LXWXH=46.5X28X44.5mm</description>
<packageinstances>
<packageinstance name="WE-CMAHV_XXL_784831016164"/>
</packageinstances>
</package3d>
<package3d name="WE-CMAHV_XXL_784831020133" urn="urn:adsk.eagle:package:50228492/3" type="model">
<description>&lt;B&gt;WE-CMA HV Common Mode Power Line Choke Automotive
&lt;/b&gt;&lt;br&gt;&lt;br&gt; Size: XXL, THT, 4pins
&lt;br&gt;LXWXH=45.5X28X44.5mm</description>
<packageinstances>
<packageinstance name="WE-CMAHV_XXL_784831020133"/>
</packageinstances>
</package3d>
<package3d name="WE-CMAHV_XL_784830007215" urn="urn:adsk.eagle:package:50228499/4" type="model">
<description>WE-CMA HV Common Mode Power Line Choke Automotive
 Size: XL, THT, 4pins
LXWXH=42.5X23X39.5mm</description>
<packageinstances>
<packageinstance name="WE-CMAHV_XL_784830007215"/>
</packageinstances>
</package3d>
<package3d name="WE-CMAHV_XL_784830010185" urn="urn:adsk.eagle:package:50228498/3" type="model">
<description>WE-CMA HV Common Mode Power Line Choke Automotive
 Size: XL, THT, 4pins
LXWXH=41.5X23X39.5mm</description>
<packageinstances>
<packageinstance name="WE-CMAHV_XL_784830010185"/>
</packageinstances>
</package3d>
<package3d name="WE-CMAHV_XL_784830017132" urn="urn:adsk.eagle:package:50228497/3" type="model">
<description>WE-CMA HV Common Mode Power Line Choke Automotive
 Size: XL, THT, 4pins
LXWXH=40X23X39.5mm</description>
<packageinstances>
<packageinstance name="WE-CMAHV_XL_784830017132"/>
</packageinstances>
</package3d>
<package3d name="WE-CMAHV_XL_784830025103" urn="urn:adsk.eagle:package:50228496/3" type="model">
<description>WE-CMA HV Common Mode Power Line Choke Automotive
 Size: XL, THT, 4pins
LXWXH=39.5X23X39.5mm</description>
<packageinstances>
<packageinstance name="WE-CMAHV_XL_784830025103"/>
</packageinstances>
</package3d>
</packages3d>
<symbols>
<symbol name="WE-CMA_HV">
<pin name="1" x="-7.62" y="2.54" visible="pad" length="short" direction="pas"/>
<pin name="4" x="7.62" y="2.54" visible="pad" length="short" direction="pas" rot="R180"/>
<pin name="2" x="-7.62" y="-2.54" visible="pad" length="short" direction="pas"/>
<pin name="3" x="7.62" y="-2.54" visible="pad" length="short" direction="pas" rot="R180"/>
<text x="0" y="3.302" size="1.778" layer="95" align="bottom-center">&gt;NAME</text>
<text x="0" y="-5.08" size="1.778" layer="96" align="bottom-center">&gt;VALUE</text>
<wire x1="-2.54" y1="2.54" x2="-5.08" y2="2.54" width="0.254" layer="94" curve="-180"/>
<wire x1="0" y1="2.54" x2="-2.54" y2="2.54" width="0.254" layer="94" curve="-180"/>
<wire x1="2.54" y1="2.54" x2="0" y2="2.54" width="0.254" layer="94" curve="-180"/>
<wire x1="5.08" y1="2.54" x2="2.54" y2="2.54" width="0.254" layer="94" curve="-180"/>
<wire x1="2.54" y1="-2.54" x2="5.08" y2="-2.54" width="0.254" layer="94" curve="-180"/>
<wire x1="0" y1="-2.54" x2="2.54" y2="-2.54" width="0.254" layer="94" curve="-180"/>
<wire x1="-2.54" y1="-2.54" x2="0" y2="-2.54" width="0.254" layer="94" curve="-180"/>
<wire x1="-5.08" y1="-2.54" x2="-2.54" y2="-2.54" width="0.254" layer="94" curve="-180"/>
<wire x1="-4.445" y1="0" x2="4.445" y2="0" width="0.254" layer="94"/>
<circle x="-5.588" y="1.778" radius="0.127" width="0.381" layer="94"/>
<circle x="-5.588" y="-1.778" radius="0.127" width="0.381" layer="94"/>
</symbol>
</symbols>
<devicesets>
<deviceset name="WE-CMAHV_XXL" prefix="L">
<description>&lt;b&gt;WE-CMAHV Common Mode Choke Automotive High Voltage&lt;br&gt;
&lt;br&gt;Characteristics 
&lt;br&gt;&lt;br&gt;&lt;/b&gt;High permeability MnZn core material
&lt;br&gt;Improved isolation through plastic case and winding spacer
&lt;br&gt;Rated currents up to 22 A
&lt;br&gt;Applications up to 1000 VAC/1250 VDC
&lt;br&gt;Operating temperature: -40°C to +125°C

&lt;b&gt;&lt;br&gt;&lt;br&gt;Applications 
&lt;/b&gt;&lt;br&gt;&lt;br&gt;Power electronics
&lt;br&gt;Power line filter
&lt;br&gt;Suppression for common mode noise
&lt;br&gt;DC/DC converters for hybrid and electric cars
&lt;br&gt;Onboard charger and motor inverter
&lt;br&gt;&lt;br&gt;
&lt;br&gt;&lt;a href="https://www.we-online.com/components/media/o890967v209%20MODEL-WE-CMAHV-01.jpg" title="Enlarge picture"&gt;
&lt;img src="https://www.we-online.com/components/media/o890967v209%20MODEL-WE-CMAHV-01.jpg" width="320"&gt;&lt;/a&gt;&lt;p&gt;
Details see: &lt;a href="www.we-online.com/catalog/WE-CMAHV/?utm_source=eagle_model&amp;utm_medium=description_link&amp;utm_campaign=eisos_eagle"&gt;www.we-online.com/components/products/WE-CMAHV&lt;/a&gt;&lt;p&gt;

Created by Ella 2026-04-09&lt;br&gt;
2026 (C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="WE-CMA_HV" x="0" y="0"/>
</gates>
<devices>
<device name="_784831010205" package="WE-CMAHV_XXL_784831010205">
<connects>
<connect gate="G$1" pin="1" pad="1"/>
<connect gate="G$1" pin="2" pad="2"/>
<connect gate="G$1" pin="3" pad="3"/>
<connect gate="G$1" pin="4" pad="4"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:50228494/3"/>
</package3dinstances>
<technologies>
<technology name="">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/784831010205?ae"/>
<attribute name="HEIGHT" value="44.5 mm"/>
<attribute name="IR" value="20.5 A"/>
<attribute name="L" value="1 mH"/>
<attribute name="LENGTH" value="46.5 mm"/>
<attribute name="MATERIAL" value=" MnZn"/>
<attribute name="MOUNT" value="THT"/>
<attribute name="PART-NUMBER" value="784831010205"/>
<attribute name="RDC" value="5.5 mohm"/>
<attribute name="SIZE" value="XXL"/>
<attribute name="VALUE" value="1 mH"/>
<attribute name="WIDTH" value="28 mm"/>
</technology>
</technologies>
</device>
<device name="_784831016164" package="WE-CMAHV_XXL_784831016164">
<connects>
<connect gate="G$1" pin="1" pad="1"/>
<connect gate="G$1" pin="2" pad="2"/>
<connect gate="G$1" pin="3" pad="3"/>
<connect gate="G$1" pin="4" pad="4"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:50228493/3"/>
</package3dinstances>
<technologies>
<technology name="">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/784831016164?ae"/>
<attribute name="HEIGHT" value="44.5 mm"/>
<attribute name="IR" value="16.4 A"/>
<attribute name="L" value="1.6 mH"/>
<attribute name="LENGTH" value="46.5 mm"/>
<attribute name="MATERIAL" value=" MnZn"/>
<attribute name="MOUNT" value="THT"/>
<attribute name="PART-NUMBER" value="784831016164"/>
<attribute name="RDC" value="8.5 mohm"/>
<attribute name="SIZE" value="XXL"/>
<attribute name="VALUE" value="1.6 mH"/>
<attribute name="WIDTH" value="28 mm"/>
</technology>
</technologies>
</device>
<device name="_784831020133" package="WE-CMAHV_XXL_784831020133">
<connects>
<connect gate="G$1" pin="1" pad="1"/>
<connect gate="G$1" pin="2" pad="2"/>
<connect gate="G$1" pin="3" pad="3"/>
<connect gate="G$1" pin="4" pad="4"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:50228492/3"/>
</package3dinstances>
<technologies>
<technology name="">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/784831020133?ae"/>
<attribute name="HEIGHT" value="44.5 mm"/>
<attribute name="IR" value="13.3 A"/>
<attribute name="L" value="2 mH"/>
<attribute name="LENGTH" value="45.5 mm"/>
<attribute name="MATERIAL" value=" MnZn"/>
<attribute name="MOUNT" value="THT"/>
<attribute name="PART-NUMBER" value="784831020133"/>
<attribute name="RDC" value="13 mohm"/>
<attribute name="SIZE" value="XXL"/>
<attribute name="VALUE" value="2 mH"/>
<attribute name="WIDTH" value="28 mm"/>
</technology>
</technologies>
</device>
<device name="_784831034090" package="WE-CMAHV_XXL_784831034090">
<connects>
<connect gate="G$1" pin="1" pad="1"/>
<connect gate="G$1" pin="2" pad="2"/>
<connect gate="G$1" pin="3" pad="3"/>
<connect gate="G$1" pin="4" pad="4"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:50228491/3"/>
</package3dinstances>
<technologies>
<technology name="">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/784831034090?ae"/>
<attribute name="HEIGHT" value="44.5 mm"/>
<attribute name="IR" value="9 A"/>
<attribute name="L" value="3.4 mH"/>
<attribute name="LENGTH" value="44.5 mm"/>
<attribute name="MATERIAL" value=" MnZn"/>
<attribute name="MOUNT" value="THT"/>
<attribute name="PART-NUMBER" value="784831034090"/>
<attribute name="RDC" value="27 mohm"/>
<attribute name="SIZE" value="XXL"/>
<attribute name="VALUE" value="3.4 mH"/>
<attribute name="WIDTH" value="28 mm"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
<deviceset name="WE-CMAHV_XL" prefix="L">
<description>&lt;b&gt;WE-CMAHV Common Mode Choke Automotive High Voltage&lt;br&gt;
&lt;br&gt;Characteristics 
&lt;br&gt;&lt;br&gt;&lt;/b&gt;High permeability MnZn core material
&lt;br&gt;Improved isolation through plastic case and winding spacer
&lt;br&gt;Rated currents up to 22 A
&lt;br&gt;Applications up to 1000 VAC/1250 VDC
&lt;br&gt;Operating temperature: -40°C to +125°C

&lt;b&gt;&lt;br&gt;&lt;br&gt;Applications 
&lt;/b&gt;&lt;br&gt;&lt;br&gt;Power electronics
&lt;br&gt;Power line filter
&lt;br&gt;Suppression for common mode noise
&lt;br&gt;DC/DC converters for hybrid and electric cars
&lt;br&gt;Onboard charger and motor inverter
&lt;br&gt;&lt;br&gt;
&lt;br&gt;&lt;a href="https://www.we-online.com/components/media/o890967v209%20MODEL-WE-CMAHV-01.jpg" title="Enlarge picture"&gt;
&lt;img src="https://www.we-online.com/components/media/o890967v209%20MODEL-WE-CMAHV-01.jpg" width="320"&gt;&lt;/a&gt;&lt;p&gt;
Details see: &lt;a href="www.we-online.com/catalog/WE-CMAHV/?utm_source=eagle_model&amp;utm_medium=description_link&amp;utm_campaign=eisos_eagle"&gt;www.we-online.com/components/products/WE-CMAHV&lt;/a&gt;&lt;p&gt;

Created by Ella 2026-04-09&lt;br&gt;
2026 (C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="WE-CMA_HV" x="0" y="0"/>
</gates>
<devices>
<device name="_784830007215" package="WE-CMAHV_XL_784830007215">
<connects>
<connect gate="G$1" pin="1" pad="1"/>
<connect gate="G$1" pin="2" pad="2"/>
<connect gate="G$1" pin="3" pad="3"/>
<connect gate="G$1" pin="4" pad="4"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:50228499/4"/>
</package3dinstances>
<technologies>
<technology name="">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/784830007215?ae"/>
<attribute name="HEIGHT" value="39.5 mm"/>
<attribute name="IR" value="21.5 A"/>
<attribute name="L" value="0.7 mH"/>
<attribute name="LENGTH" value="42.5 mm"/>
<attribute name="MATERIAL" value=" MnZn"/>
<attribute name="MOUNT" value="THT"/>
<attribute name="PART-NUMBER" value="784830007215"/>
<attribute name="RDC" value="3.8 mohm"/>
<attribute name="SIZE" value="XL"/>
<attribute name="VALUE" value="0.7 mH"/>
<attribute name="WIDTH" value="23 mm"/>
</technology>
</technologies>
</device>
<device name="_784830010185" package="WE-CMAHV_XL_784830010185">
<connects>
<connect gate="G$1" pin="1" pad="1"/>
<connect gate="G$1" pin="2" pad="2"/>
<connect gate="G$1" pin="3" pad="3"/>
<connect gate="G$1" pin="4" pad="4"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:50228498/3"/>
</package3dinstances>
<technologies>
<technology name="">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/784830010185?ae"/>
<attribute name="HEIGHT" value="39.5 mm"/>
<attribute name="IR" value="18.5 A"/>
<attribute name="L" value="1 mH"/>
<attribute name="LENGTH" value="41.5 mm"/>
<attribute name="MATERIAL" value=" MnZn"/>
<attribute name="MOUNT" value="THT"/>
<attribute name="PART-NUMBER" value="784830010185"/>
<attribute name="RDC" value="5.5 mohm"/>
<attribute name="SIZE" value="XL"/>
<attribute name="VALUE" value="1 mH"/>
<attribute name="WIDTH" value="23 mm"/>
</technology>
</technologies>
</device>
<device name="_784830017132" package="WE-CMAHV_XL_784830017132">
<connects>
<connect gate="G$1" pin="1" pad="1"/>
<connect gate="G$1" pin="2" pad="2"/>
<connect gate="G$1" pin="3" pad="3"/>
<connect gate="G$1" pin="4" pad="4"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:50228497/3"/>
</package3dinstances>
<technologies>
<technology name="">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/784830017132?ae"/>
<attribute name="HEIGHT" value="39.5 mm"/>
<attribute name="IR" value="13.2 A"/>
<attribute name="L" value="1.7 mH"/>
<attribute name="LENGTH" value="40 mm"/>
<attribute name="MATERIAL" value=" MnZn"/>
<attribute name="MOUNT" value="THT"/>
<attribute name="PART-NUMBER" value="784830017132"/>
<attribute name="RDC" value="10 mohm"/>
<attribute name="SIZE" value="XL"/>
<attribute name="VALUE" value="1.7 mH"/>
<attribute name="WIDTH" value="23 mm"/>
</technology>
</technologies>
</device>
<device name="_784830025103" package="WE-CMAHV_XL_784830025103">
<connects>
<connect gate="G$1" pin="1" pad="1"/>
<connect gate="G$1" pin="2" pad="2"/>
<connect gate="G$1" pin="3" pad="3"/>
<connect gate="G$1" pin="4" pad="4"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:50228496/3"/>
</package3dinstances>
<technologies>
<technology name="">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/784830025103?ae"/>
<attribute name="HEIGHT" value="39.5 mm"/>
<attribute name="IR" value="10.3 A"/>
<attribute name="L" value="2.5 mH"/>
<attribute name="LENGTH" value="39.5 mm"/>
<attribute name="MATERIAL" value=" MnZn"/>
<attribute name="MOUNT" value="THT"/>
<attribute name="PART-NUMBER" value="784830025103"/>
<attribute name="RDC" value="18 mohm"/>
<attribute name="SIZE" value="XL"/>
<attribute name="VALUE" value="2.5 mH"/>
<attribute name="WIDTH" value="23 mm"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
</devicesets>
</library>
</drawing>
<compatibility>
<note version="8.3" severity="warning">
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
</note>
<note version="8.3" severity="warning">
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.
</note>
</compatibility>
</eagle>
