875115952001 | 6.8 µF, 100 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance6.8 µF | Rated Voltage100 V (DC) | Endurance 2000 | Ripple Current1500 mA | ESR48 mΩ | Leakage Current136 µA | Dissipation Factor12 % | Diameter8 mm | Length8.7 mm | Packaging15" Tape & Reel | Design Kit – | |
875115644009 | 10 µF, 35 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance10 µF | Rated Voltage35 V (DC) | Endurance 5000 | Ripple Current980 mA | ESR75 mΩ | Leakage Current600 µA | Dissipation Factor12 % | Diameter6.3 mm | Length5.8 mm | Packaging15" Tape & Reel | Design Kit – | |
875116152001 | 10 µF, 80 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance10 µF | Rated Voltage80 V (DC) | Endurance 2000 | Ripple Current1600 mA | ESR45 mΩ | Leakage Current160 µA | Dissipation Factor12 % | Diameter8 mm | Length8.7 mm | Packaging15" Tape & Reel | Design Kit – | |
875115752001 | 10 µF, 50 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance10 µF | Rated Voltage50 V (DC) | Endurance 2000 | Ripple Current1500 mA | ESR45 mΩ | Leakage Current100 µA | Dissipation Factor12 % | Diameter8 mm | Length8.7 mm | Packaging15" Tape & Reel | Design Kit – | |
875115852001 | 10 µF, 63 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance10 µF | Rated Voltage63 V (DC) | Endurance 2000 | Ripple Current1500 mA | ESR45 mΩ | Leakage Current126 µA | Dissipation Factor12 % | Diameter8 mm | Length8.7 mm | Packaging15" Tape & Reel | Design Kit – | |
875115957002 | 12 µF, 100 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance12 µF | Rated Voltage100 V (DC) | Endurance 2000 | Ripple Current1900 mA | ESR45 mΩ | Leakage Current240 µA | Dissipation Factor12 % | Diameter10 mm | Length10.5 mm | Packaging15" Tape & Reel | Design Kit – | |
875116157002 | 15 µF, 80 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance15 µF | Rated Voltage80 V (DC) | Endurance 2000 | Ripple Current1900 mA | ESR40 mΩ | Leakage Current240 µA | Dissipation Factor12 % | Diameter10 mm | Length10.5 mm | Packaging15" Tape & Reel | Design Kit – | |
875115645010 | 18 µF, 35 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance18 µF | Rated Voltage35 V (DC) | Endurance 5000 | Ripple Current1400 mA | ESR60 mΩ | Leakage Current600 µA | Dissipation Factor12 % | Diameter6.3 mm | Length7.7 mm | Packaging15" Tape & Reel | Design Kit – | |
875115655011 | 22 µF, 35 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance22 µF | Rated Voltage35 V (DC) | Endurance 5000 | Ripple Current2300 mA | ESR35 mΩ | Leakage Current600 µA | Dissipation Factor12 % | Diameter8 mm | Length11.7 mm | Packaging15" Tape & Reel | Design Kit – | |
875115645012 | 27 µF, 35 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance27 µF | Rated Voltage35 V (DC) | Endurance 5000 | Ripple Current1400 mA | ESR60 mΩ | Leakage Current600 µA | Dissipation Factor12 % | Diameter6.3 mm | Length7.7 mm | Packaging15" Tape & Reel | Design Kit – | |
875115655013 | 33 µF, 35 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance33 µF | Rated Voltage35 V (DC) | Endurance 5000 | Ripple Current2300 mA | ESR35 mΩ | Leakage Current600 µA | Dissipation Factor12 % | Diameter8 mm | Length11.7 mm | Packaging15" Tape & Reel | Design Kit – | |
875115652014 | 39 µF, 35 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance39 µF | Rated Voltage35 V (DC) | Endurance 5000 | Ripple Current1800 mA | ESR40 mΩ | Leakage Current600 µA | Dissipation Factor12 % | Diameter8 mm | Length8.7 mm | Packaging15" Tape & Reel | Design Kit – | |
875115650005 | 56 µF, 35 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance56 µF | Rated Voltage35 V (DC) | Endurance 2000 | Ripple Current2200 mA | ESR40 mΩ | Leakage Current392 µA | Dissipation Factor12 % | Diameter8 mm | Length7.7 mm | Packaging15" Tape & Reel | Design Kit – | |
875115655015 | 56 µF, 35 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance56 µF | Rated Voltage35 V (DC) | Endurance 5000 | Ripple Current2300 mA | ESR35 mΩ | Leakage Current600 µA | Dissipation Factor12 % | Diameter8 mm | Length11.7 mm | Packaging15" Tape & Reel | Design Kit – | |
875115452001 | 68 µF, 20 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance68 µF | Rated Voltage20 V (DC) | Endurance 2000 | Ripple Current3500 mA | ESR20 mΩ | Leakage Current272 µA | Dissipation Factor8 % | Diameter8 mm | Length8.7 mm | Packaging15" Tape & Reel | | |
875115552001 | 68 µF, 25 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance68 µF | Rated Voltage25 V (DC) | Endurance 2000 | Ripple Current3500 mA | ESR20 mΩ | Leakage Current340 µA | Dissipation Factor8 % | Diameter8 mm | Length8.7 mm | Packaging15" Tape & Reel | | |
875115657016 | 68 µF, 35 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance68 µF | Rated Voltage35 V (DC) | Endurance 5000 | Ripple Current2500 mA | ESR32 mΩ | Leakage Current600 µA | Dissipation Factor12 % | Diameter10 mm | Length10.5 mm | Packaging15" Tape & Reel | Design Kit – | |
875115452002 | 82 µF, 20 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance82 µF | Rated Voltage20 V (DC) | Endurance 2000 | Ripple Current3500 mA | ESR20 mΩ | Leakage Current328 µA | Dissipation Factor8 % | Diameter8 mm | Length8.7 mm | Packaging15" Tape & Reel | | |
875115552002 | 82 µF, 25 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance82 µF | Rated Voltage25 V (DC) | Endurance 2000 | Ripple Current3500 mA | ESR20 mΩ | Leakage Current410 µA | Dissipation Factor10 % | Diameter8 mm | Length8.7 mm | Packaging15" Tape & Reel | | |
875115560003 | 82 µF, 25 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance82 µF | Rated Voltage25 V (DC) | Endurance 2000 | Ripple Current3100 mA | ESR25 mΩ | Leakage Current410 µA | Dissipation Factor10 % | Diameter10 mm | Length8.7 mm | Packaging15" Tape & Reel | | |
875115652006 | 82 µF, 35 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance82 µF | Rated Voltage35 V (DC) | Endurance 2000 | Ripple Current2600 mA | ESR35 mΩ | Leakage Current574 µA | Dissipation Factor12 % | Diameter8 mm | Length8.7 mm | Packaging15" Tape & Reel | Design Kit – | |
875115452003 | 100 µF, 20 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance100 µF | Rated Voltage20 V (DC) | Endurance 2000 | Ripple Current3500 mA | ESR20 mΩ | Leakage Current400 µA | Dissipation Factor8 % | Diameter8 mm | Length8.7 mm | Packaging15" Tape & Reel | | |
875115560004 | 100 µF, 25 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance100 µF | Rated Voltage25 V (DC) | Endurance 2000 | Ripple Current3100 mA | ESR25 mΩ | Leakage Current500 µA | Dissipation Factor10 % | Diameter10 mm | Length8.7 mm | Packaging15" Tape & Reel | | |
875115652007 | 100 µF, 35 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance100 µF | Rated Voltage35 V (DC) | Endurance 2000 | Ripple Current3000 mA | ESR30 mΩ | Leakage Current700 µA | Dissipation Factor12 % | Diameter8 mm | Length8.7 mm | Packaging15" Tape & Reel | Design Kit – | |
875115655003 | 100 µF, 35 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance100 µF | Rated Voltage35 V (DC) | Endurance 5000 | Ripple Current2800 mA | ESR30 mΩ | Leakage Current700 µA | Dissipation Factor12 % | Diameter8 mm | Length11.7 mm | Packaging15" Tape & Reel | Design Kit – | |
875115657008 | 120 µF, 35 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance120 µF | Rated Voltage35 V (DC) | Endurance 2000 | Ripple Current3200 mA | ESR30 mΩ | Leakage Current840 µA | Dissipation Factor12 % | Diameter10 mm | Length10.5 mm | Packaging15" Tape & Reel | Design Kit – | |
875115452004 | 150 µF, 20 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance150 µF | Rated Voltage20 V (DC) | Endurance 2000 | Ripple Current3500 mA | ESR20 mΩ | Leakage Current600 µA | Dissipation Factor10 % | Diameter8 mm | Length8.7 mm | Packaging15" Tape & Reel | | |
875115460005 | 150 µF, 20 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance150 µF | Rated Voltage20 V (DC) | Endurance 2000 | Ripple Current3100 mA | ESR25 mΩ | Leakage Current600 µA | Dissipation Factor10 % | Diameter10 mm | Length8.7 mm | Packaging15" Tape & Reel | | |
875115557005 | 150 µF, 25 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance150 µF | Rated Voltage25 V (DC) | Endurance 2000 | Ripple Current3700 mA | ESR20 mΩ | Leakage Current750 µA | Dissipation Factor10 % | Diameter10 mm | Length10.5 mm | Packaging15" Tape & Reel | | |
875115350001 | 180 µF, 16 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance180 µF | Rated Voltage16 V (DC) | Endurance 2000 | Ripple Current3500 mA | ESR20 mΩ | Leakage Current288 µA | Dissipation Factor8 % | Diameter8 mm | Length7.7 mm | Packaging15" Tape & Reel | | |
875115460006 | 180 µF, 20 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance180 µF | Rated Voltage20 V (DC) | Endurance 2000 | Ripple Current3100 mA | ESR25 mΩ | Leakage Current720 µA | Dissipation Factor10 % | Diameter10 mm | Length8.7 mm | Packaging15" Tape & Reel | | |
875115150001 | 220 µF, 6.3 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance220 µF | Rated Voltage6.3 V (DC) | Endurance 2000 | Ripple Current3500 mA | ESR20 mΩ | Leakage Current277.2 µA | Dissipation Factor8 % | Diameter8 mm | Length7.7 mm | Packaging15" Tape & Reel | | |
875115350002 | 220 µF, 16 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance220 µF | Rated Voltage16 V (DC) | Endurance 2000 | Ripple Current3500 mA | ESR20 mΩ | Leakage Current352 µA | Dissipation Factor8 % | Diameter8 mm | Length7.7 mm | Packaging15" Tape & Reel | | |
875115460007 | 220 µF, 20 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance220 µF | Rated Voltage20 V (DC) | Endurance 2000 | Ripple Current3100 mA | ESR25 mΩ | Leakage Current880 µA | Dissipation Factor10 % | Diameter10 mm | Length8.7 mm | Packaging15" Tape & Reel | | |
875115150002 | 270 µF, 6.3 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance270 µF | Rated Voltage6.3 V (DC) | Endurance 2000 | Ripple Current3500 mA | ESR20 mΩ | Leakage Current340.2 µA | Dissipation Factor8 % | Diameter8 mm | Length7.7 mm | Packaging15" Tape & Reel | | |
875115352003 | 270 µF, 16 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance270 µF | Rated Voltage16 V (DC) | Endurance 2000 | Ripple Current4800 mA | ESR11 mΩ | Leakage Current432 µA | Dissipation Factor10 % | Diameter8 mm | Length8.7 mm | Packaging15" Tape & Reel | Design Kit – | |
875115457008 | 270 µF, 20 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance270 µF | Rated Voltage20 V (DC) | Endurance 2000 | Ripple Current3700 mA | ESR20 mΩ | Leakage Current1080 µA | Dissipation Factor10 % | Diameter10 mm | Length10.5 mm | Packaging15" Tape & Reel | | |
875115150003 | 330 µF, 6.3 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance330 µF | Rated Voltage6.3 V (DC) | Endurance 2000 | Ripple Current3500 mA | ESR20 mΩ | Leakage Current415.8 µA | Dissipation Factor8 % | Diameter8 mm | Length7.7 mm | Packaging15" Tape & Reel | | |
875115250001 | 330 µF, 10 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance330 µF | Rated Voltage10 V (DC) | Endurance 2000 | Ripple Current3500 mA | ESR20 mΩ | Leakage Current660 µA | Dissipation Factor8 % | Diameter8 mm | Length7.7 mm | Packaging15" Tape & Reel | | |
875115360004 | 330 µF, 16 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance330 µF | Rated Voltage16 V (DC) | Endurance 2000 | Ripple Current3700 mA | ESR20 mΩ | Leakage Current528 µA | Dissipation Factor10 % | Diameter10 mm | Length8.7 mm | Packaging15" Tape & Reel | | |
875115150004 | 390 µF, 6.3 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance390 µF | Rated Voltage6.3 V (DC) | Endurance 2000 | Ripple Current3500 mA | ESR20 mΩ | Leakage Current491 µA | Dissipation Factor8 % | Diameter8 mm | Length7.7 mm | Packaging15" Tape & Reel | | |
875115250002 | 390 µF, 10 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance390 µF | Rated Voltage10 V (DC) | Endurance 2000 | Ripple Current3500 mA | ESR20 mΩ | Leakage Current780 µA | Dissipation Factor8 % | Diameter8 mm | Length7.7 mm | Packaging15" Tape & Reel | | |
875115360005 | 390 µF, 16 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance390 µF | Rated Voltage16 V (DC) | Endurance 2000 | Ripple Current3700 mA | ESR20 mΩ | Leakage Current624 µA | Dissipation Factor10 % | Diameter10 mm | Length8.7 mm | Packaging15" Tape & Reel | | |
875115150005 | 470 µF, 6.3 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance470 µF | Rated Voltage6.3 V (DC) | Endurance 2000 | Ripple Current3500 mA | ESR20 mΩ | Leakage Current592 µA | Dissipation Factor8 % | Diameter8 mm | Length7.7 mm | Packaging15" Tape & Reel | | |
875115252003 | 470 µF, 10 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance470 µF | Rated Voltage10 V (DC) | Endurance 2000 | Ripple Current4800 mA | ESR11 mΩ | Leakage Current940 µA | Dissipation Factor8 % | Diameter8 mm | Length8.7 mm | Packaging15" Tape & Reel | | |
875115260004 | 470 µF, 10 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance470 µF | Rated Voltage10 V (DC) | Endurance 2000 | Ripple Current3700 mA | ESR20 mΩ | Leakage Current940 µA | Dissipation Factor8 % | Diameter10 mm | Length8.7 mm | Packaging15" Tape & Reel | | |
875115357006 | 470 µF, 16 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance470 µF | Rated Voltage16 V (DC) | Endurance 2000 | Ripple Current5100 mA | ESR11 mΩ | Leakage Current752 µA | Dissipation Factor10 % | Diameter10 mm | Length10.5 mm | Packaging15" Tape & Reel | | |
875115152006 | 560 µF, 6.3 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance560 µF | Rated Voltage6.3 V (DC) | Endurance 2000 | Ripple Current4800 mA | ESR11 mΩ | Leakage Current705.6 µA | Dissipation Factor8 % | Diameter8 mm | Length8.7 mm | Packaging15" Tape & Reel | | |
875115260005 | 560 µF, 10 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance560 µF | Rated Voltage10 V (DC) | Endurance 2000 | Ripple Current3700 mA | ESR20 mΩ | Leakage Current1120 µA | Dissipation Factor8 % | Diameter10 mm | Length8.7 mm | Packaging15" Tape & Reel | | |
875115152007 | 680 µF, 6.3 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance680 µF | Rated Voltage6.3 V (DC) | Endurance 2000 | Ripple Current4800 mA | ESR11 mΩ | Leakage Current856 µA | Dissipation Factor10 % | Diameter8 mm | Length8.7 mm | Packaging15" Tape & Reel | | |
875115260006 | 680 µF, 10 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance680 µF | Rated Voltage10 V (DC) | Endurance 2000 | Ripple Current3700 mA | ESR20 mΩ | Leakage Current1360 µA | Dissipation Factor10 % | Diameter10 mm | Length8.7 mm | Packaging15" Tape & Reel | | |
875115160008 | 820 µF, 6.3 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance820 µF | Rated Voltage6.3 V (DC) | Endurance 2000 | Ripple Current3700 mA | ESR20 mΩ | Leakage Current1033.2 µA | Dissipation Factor10 % | Diameter10 mm | Length8.7 mm | Packaging15" Tape & Reel | | |
875115257007 | 820 µF, 10 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance820 µF | Rated Voltage10 V (DC) | Endurance 2000 | Ripple Current5100 mA | ESR11 mΩ | Leakage Current1640 µA | Dissipation Factor10 % | Diameter10 mm | Length10.5 mm | Packaging15" Tape & Reel | | |
875115160009 | 1000 µF, 6.3 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance1000 µF | Rated Voltage6.3 V (DC) | Endurance 2000 | Ripple Current3700 mA | ESR20 mΩ | Leakage Current1260 µA | Dissipation Factor10 % | Diameter10 mm | Length8.7 mm | Packaging15" Tape & Reel | | |
875115157010 | 1200 µF, 6.3 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance1200 µF | Rated Voltage6.3 V (DC) | Endurance 2000 | Ripple Current5100 mA | ESR11 mΩ | Leakage Current1260 µA | Dissipation Factor10 % | Diameter10 mm | Length10.5 mm | Packaging15" Tape & Reel | | |