WCAP-PHLE Aluminum Polymer Capacitors

Characteristics

  • Low ESR product series
  • High ripple current capability
  • Low profile
  • Mounting style: H-Chip SMT
  • Recommended soldering: Reflow soldering

Applications

  • Noise suppression
  • Input and output capacitor for DC/DC converter
  • e.g. USB charger, smart meter, power bank, server, SSD

Products

Filter article data
Filter by
 show  article in 0 product lines
 article in 0 product lines
Reset all
Order Code
Data­sheet
Simu­lation
Downloads
Status
C
VR(V (DC))
Endurance(h)
Operating Temperature
IRIPPLE(mA)
RESR(mΩ)
ILeak(µA)
DF(%)
L(mm)
W(mm)
H(mm)
Packaging
Samples
WCAP-PHLE Aluminum Polymer Capacitors
875035019001
100 µF, 4 V (DC), 2000
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance100 µF
Rated Voltage4 V (DC)
Endurance 2000
Operating Temperature -55 °C up to +105 °C
Ripple Current6300 mA
ESR9 mΩ
Leakage Current40 µA
Dissipation Factor6 %
Length7.3 mm
Width4.3 mm
Height1.9 mm
Packaging13" Tape & Reel 
WCAP-PHLE Aluminum Polymer Capacitors
875035019002
180 µF, 4 V (DC), 2000
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance180 µF
Rated Voltage4 V (DC)
Endurance 2000
Operating Temperature -55 °C up to +105 °C
Ripple Current6300 mA
ESR9 mΩ
Leakage Current72 µA
Dissipation Factor6 %
Length7.3 mm
Width4.3 mm
Height1.9 mm
Packaging13" Tape & Reel 
WCAP-PHLE Aluminum Polymer Capacitors
875035119002
180 µF, 6.3 V (DC), 2000
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance180 µF
Rated Voltage6.3 V (DC)
Endurance 2000
Operating Temperature -55 °C up to +105 °C
Ripple Current6300 mA
ESR9 mΩ
Leakage Current113.4 µA
Dissipation Factor6 %
Length7.3 mm
Width4.3 mm
Height1.9 mm
Packaging13" Tape & Reel 
WCAP-PHLE Aluminum Polymer Capacitors
875035019003
220 µF, 4 V (DC), 2000
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance220 µF
Rated Voltage4 V (DC)
Endurance 2000
Operating Temperature -55 °C up to +105 °C
Ripple Current6300 mA
ESR9 mΩ
Leakage Current88 µA
Dissipation Factor6 %
Length7.3 mm
Width4.3 mm
Height1.9 mm
Packaging13" Tape & Reel 
WCAP-PHLE Aluminum Polymer Capacitors
875036219012
330 µF, 2 V (DC), 2000
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance330 µF
Rated Voltage2 V (DC)
Endurance 2000
Operating Temperature -55 °C up to +105 °C
Ripple Current8500 mA
ESR4.5 mΩ
Leakage Current66 µA
Dissipation Factor6 %
Length7.3 mm
Width4.3 mm
Height1.9 mm
Packaging13" Tape & Reel 
WCAP-PHLE Aluminum Polymer Capacitors
875036319012
330 µF, 2.5 V (DC), 2000
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance330 µF
Rated Voltage2.5 V (DC)
Endurance 2000
Operating Temperature -55 °C up to +105 °C
Ripple Current8500 mA
ESR4.5 mΩ
Leakage Current82.5 µA
Dissipation Factor6 %
Length7.3 mm
Width4.3 mm
Height1.9 mm
Packaging13" Tape & Reel 
WCAP-PHLE Aluminum Polymer Capacitors
875036219015
390 µF, 2 V (DC), 2000
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance390 µF
Rated Voltage2 V (DC)
Endurance 2000
Operating Temperature -55 °C up to +105 °C
Ripple Current8500 mA
ESR4.5 mΩ
Leakage Current78 µA
Dissipation Factor6 %
Length7.3 mm
Width4.3 mm
Height1.9 mm
Packaging13" Tape & Reel 
WCAP-PHLE Aluminum Polymer Capacitors
875036319015
390 µF, 2.5 V (DC), 2000
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance390 µF
Rated Voltage2.5 V (DC)
Endurance 2000
Operating Temperature -55 °C up to +105 °C
Ripple Current8500 mA
ESR4.5 mΩ
Leakage Current97.5 µA
Dissipation Factor6 %
Length7.3 mm
Width4.3 mm
Height1.9 mm
Packaging13" Tape & Reel 
WCAP-PHLE Aluminum Polymer Capacitors
875036219018
470 µF, 2 V (DC), 2000
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance470 µF
Rated Voltage2 V (DC)
Endurance 2000
Operating Temperature -55 °C up to +105 °C
Ripple Current8500 mA
ESR4.5 mΩ
Leakage Current94 µA
Dissipation Factor6 %
Length7.3 mm
Width4.3 mm
Height1.9 mm
Packaging13" Tape & Reel 
WCAP-PHLE Aluminum Polymer Capacitors
875036319018
470 µF, 2.5 V (DC), 2000
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance470 µF
Rated Voltage2.5 V (DC)
Endurance 2000
Operating Temperature -55 °C up to +105 °C
Ripple Current8500 mA
ESR4.5 mΩ
Leakage Current117.5 µA
Dissipation Factor6 %
Length7.3 mm
Width4.3 mm
Height1.9 mm
Packaging13" Tape & Reel 
WCAP-PHLE Aluminum Polymer Capacitors
875036219019
560 µF, 2 V (DC), 2000
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance560 µF
Rated Voltage2 V (DC)
Endurance 2000
Operating Temperature -55 °C up to +105 °C
Ripple Current8500 mA
ESR4.5 mΩ
Leakage Current112 µA
Dissipation Factor6 %
Length7.3 mm
Width4.3 mm
Height1.9 mm
Packaging13" Tape & Reel 

Videos

The H-Chip Aluminum Polymer Capacitor from Würth Elektronik

Videos

#askLorandt explains: What miniaturization means for MLCCs and what alternatives are possible

Videos

#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies

Videos

How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic

Videos

Webinar: Introduction to the capacitor technologies and how to use them