General Information | |
---|---|
Operating Temperature | -30 °C up to +120 °C |
Compliance | Lead free / RoHS |
Pitch | 3.81 mm |
Material Properties | |
---|---|
Insulator Material | PA6/66 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Grey |
Contact Material | Phosphor Bronze |
Contact Plating | Tin |
Wire Guard Material | Phosphor Bronze with Tin |
Electrical Properties | |
---|---|
IR[cULus] | 4 A |
IR[VDE] | 4 A |
Working Voltage [cULus] | 300 V (AC) |
Working Voltage [VDE] | 450 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
Withstanding Voltage [VDE] | 2500 V (AC) |
Contact Resistance | 20 mΩ |
Mechanical Properties | |
---|---|
Wire Strip Length | 7 (mm) |
Wire Properties | |
---|---|
Solid Wire Section (AWG) | 16 to 30 (AWG) |
Solid Wire Section (Metric) | 1.31 to 0.05 (mm²) |
Stranded Wire Section (AWG) | 16 to 30 (AWG) |
Stranded Wire Section (Metric) | 1.31 to 0.05 (mm²) |
Certification | |
---|---|
cULus Approval | E150931 |
VDE Approval | 40013441 |
VDE Approval | 40013441 Type MRT24 |
Packaging Properties | |
---|---|
Packaging | Box |
Application Notes
Products
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples |
---|---|---|---|---|---|---|---|---|---|---|
691412320002M | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | |
691412320003M | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | |
691412320004M | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | |
691412320005M | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | |
691412320006M | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | |
691412320007M | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | |
691412320008M | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | |
691412320009M | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | |
691412320010M | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | |
691412320011M | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | |
691412320012M | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) |
Order Code | Datasheet |
---|---|
691412320002M | SPEC |
691412320003M | SPEC |
691412320004M | SPEC |
691412320005M | SPEC |
691412320006M | SPEC |
691412320007M | SPEC |
691412320008M | SPEC |
691412320009M | SPEC |
691412320010M | SPEC |
691412320011M | SPEC |
691412320012M | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples |
---|