Ophelia-IV & EV-Kits

NEW

Radio Module based on nRF54L15 chipset

Ophelia-IV & EV-KitsNEW
Ophelia-IV & EV-Kits

Characteristics

  • Based on Nordic Semiconductor SoC nRF54L15
  • Build Your Own Firmware (BYOF) for supported protocols
  • Supporting protocols: Bluetooth® LE 6, Matter, Thread, ZigBee, IEEE 802.15.4, NFC-T and 2.4 GHz proprietary protocols
  • Possible interfaces: UART, SPI, I²C & ADC
  • Smart antenna configuration (Integrated PCB antenna with option to connect external antenna)
  • Small form factor: 12 x 8 x 2.3 mm
  • 1536 kB Non volatile memory (NVM), 256 kB RAM
  • Up to +8 dBm output power
  • 29 GPIOs
  • 0.6 µA sleep current (system off mode)
  • Based on 128 MHz Arm Cortex-M33 processor
  • High throughput with up to 4 Mbps data rate
  • High temperature range -40 °C up to +105 °C
  • Supported by Zephyr OS and nRF Connect SDK
  • Same hardware platform available as Bluetooth® LE 6 module Proteus-IV

Products

All
Ophelia-IV
Mini Boards
Filter article data
Filter by
 show  articles in 2 product lines
 articles in 2 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Man­ual
Downloads
Status
Description
Frequency Range(MHz)
dLoS(m)
PTx, e.r.p.(dBm)
Rxsens, e.r.p.(dBm)
PTx, 50 Ω(dBm)
Rxsens, 50 Ω(dBm)
VDD min(V)
VDD max(V)
Rb max.(kbps)
ANTConn
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
2621119022001
–
Simu­lation–
Man­ual
Availability
–
Downloads–
Status
NewProduct is new in our portfolio and production is active. Expected lifetime: >10 years.
iProduct is new in our portfolio and production is active. Expected lifetime: >10 years.
DescriptionEV-Kit Ophelia-IV 
–
–
–
–
–
–
–
–
–
–
–Check availability
2621011022000
SPECOphelia-IV, 2402 - 2480, 400 m
Simu­lation
Man­ual
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DescriptionOphelia-IV 
Frequency Range 2402 - 2480
Line of Sight Range400 m
Output Power e.r.p.4.5 dBm
RX sensitivity e.r.p.-92 dBm
Output Power 50 Ohm8 dBm
RX Sensitivity 50 Ohm-96 dBm
Operating supply voltage [min.]1.7 V
Operating supply voltage [max.]3.6 V
RF Bitrate max.4000 kbps
Antenna Connector TypeRF pad and internal antenna 
–Check availability